您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 428 - Cabinet U-handles, Type A, Mounting from the back (threaded blind bore)
Berger Tools
1.0 Operating parts
1.2 Operating by using machine and device handles
Cabinet “U“ handles
GN 428
GN 428 A
Powered by
CAD模型選擇
{berger_tools/1_0_bedienelemente/1_2/buegelgriffe/gn_428/gn_428_a/gn428_a.prj},{NB=Maschinengriff GN428-AL-36-300-A-SW},{ARTNR=GN428-AL-36-300-A-SW},{PARTNUMBER=GN 428-AL-36-300-A-SW},{NORMNR=GN 428},{COLOR=SW},{B=36},{L1=300},{L1X=141.520},{A=26},{D=M10},{NDM=10.000},{H1=71},{H2=0.0},{L2=355},{L3=0},{L4=0},{T=14},{WEIGHT=0.8000},{CTN=83024900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
B
[mm]
L1
[mm]
A
[mm]
D
Thread
ⁿ/ₐ
H1
[mm]
L2
[mm]
T
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Maschinengriff GN428-AL-2...
GN428-AL-28-200-A-SW
28
200
18
M8
63
240
10
0.2800
83024900
YES
Maschinengriff GN428-AL-2...
GN428-AL-28-200-A-SR
28
200
18
M8
63
240
10
0.3400
83024900
YES
Maschinengriff GN428-AL-2...
GN428-AL-28-200-A-EL
28
200
18
M8
63
240
10
0.3400
83024900
YES
Maschinengriff GN428-AL-2...
GN428-AL-28-250-A-SW
28
250
18
M8
63
290
10
0.3400
83024900
YES
Maschinengriff GN428-AL-2...
GN428-AL-28-250-A-SR
28
250
18
M8
63
290
10
0.3400
83024900
YES
Maschinengriff GN428-AL-2...
GN428-AL-28-250-A-EL
28
250
18
M8
63
290
10
0.3362
83024900
YES
Maschinengriff GN428-AL-2...
GN428-AL-28-300-A-SW
28
300
18
M8
63
340
10
0.3910
83024900
YES
Maschinengriff GN428-AL-2...
GN428-AL-28-300-A-SR
28
300
18
M8
63
340
10
0.3910
83024900
YES
Maschinengriff GN428-AL-2...
GN428-AL-28-300-A-EL
28
300
18
M8
63
340
10
0.4200
83024900
YES
Maschinengriff GN428-AL-2...
GN428-AL-28-400-A-SW
28
400
18
M8
63
440
10
0.4900
83024900
YES
Maschinengriff GN428-AL-2...
GN428-AL-28-400-A-SR
28
400
18
M8
63
440
10
0.5047
83024900
YES
Maschinengriff GN428-AL-2...
GN428-AL-28-400-A-EL
28
400
18
M8
63
440
10
0.4993
83024900
YES
Maschinengriff GN428-AL-3...
GN428-AL-36-300-A-SW
36
300
26
M10
71
355
14
0.8000
83024900
YES
Maschinengriff GN428-AL-3...
GN428-AL-36-300-A-SR
36
300
26
M10
71
355
14
0.7401
83024900
YES
Maschinengriff GN428-AL-3...
GN428-AL-36-300-A-EL
36
300
26
M10
71
355
14
0.7395
83024900
YES
Maschinengriff GN428-AL-3...
GN428-AL-36-400-A-SW
36
400
26
M10
71
455
14
0.9484
83024900
YES
Maschinengriff GN428-AL-3...
GN428-AL-36-400-A-SR
36
400
26
M10
71
455
14
0.9484
83024900
YES
Maschinengriff GN428-AL-3...
GN428-AL-36-400-A-EL
36
400
26
M10
71
455
14
0.9340
83024900
YES
Maschinengriff GN428-AL-3...
GN428-AL-36-500-A-SW
36
500
26
M10
71
555
14
1.1600
83024900
YES
Maschinengriff GN428-AL-3...
GN428-AL-36-500-A-SR
36
500
26
M10
71
555
14
1.1600
83024900
YES
Maschinengriff GN428-AL-3...
GN428-AL-36-500-A-EL
36
500
26
M10
71
555
14
1.1550
83024900
YES
Maschinengriff GN428-AL-3...
GN428-AL-36-600-A-SW
36
600
26
M10
71
655
14
1.3000
83024900
YES
Maschinengriff GN428-AL-3...
GN428-AL-36-600-A-SR
36
600
26
M10
71
655
14
1.4100
83024900
YES
Maschinengriff GN428-AL-3...
GN428-AL-36-600-A-EL
36
600
26
M10
71
655
14
1.3530
83024900
YES
Maschinengriff GN428-AL-3...
GN428-AL-36-800-A-SW
36
800
26
M10
71
855
14
1.7800
83024900
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表