您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
MxxPGxx/OMR - Reduction metric - PG with O-ring
Jacob
Cable Entry Systems
Cable Glands and Accessories made of metal
Reduction metric / PG with O-Ring
Powered by
CAD模型選擇
{jacob/kabeldurchfuehrungsysteme/kabelversch_und_zubehoer_aus_metall/reduktion_metrisch_pg_o_ring/reduktion_metrisch_pg_o_ring.prj},{NB=M32PG21/OM},{ARTNR=M32PG21/OM},{NDM=32.000},{NDM2=28.300},{L=8},{SW1=34},{SWX=34},{EK=36.0},{H=11},{STGEW=18.5},{PACK=50},{TEMPV=-40},{TEMPH=100},{VER=9},{L1=6.000},{H1=38.000},{X1=4.122},{X2=16.250},{R2=1.250},{R3=18.000},{EF006443=21},{NOCUPEROU=1.0},{PRICEQUANTITY=100.0},{QUANTITYMIN=50.0},{QUANTITYINT=50.0},{CUSTOMS_TARIFF_NUMBER1=74199990},{ARTNRX=M32PG21/OM},{A=M32x1.5},{B=Pg 21},{MATK=Messing CuZn39Pb3, galv. vernickelt},{MATO=NBR},{IP68=max. IP68},{CUSTOMS_TARIFF_COUNTRIES1=},{SCIP=80548905-a4a7-4838-b333-021e438db91b},{MANUID=M32PG21/OM},{DESCSHORT=MS-REDUKTION M32X1,5/PG21}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
A
Thread
[mm]
B
Thread
[mm]
L
Length of Thread
[mm]
SW1
Wrench size
[mm]
EK
Across corners
[mm]
H
Height
[mm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATO
Material O-Ring
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP68
Protection grade
[EN 60529]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
SCIP
SCIP Nummer
ⁿ/ₐ
M16PG7/OM
M16PG7/OM
M16x1.5
Pg 7
5
17
19.0
8
5.1
Brass CuZn39Pb3, galvaniz...
NBR
100
max. IP68
-40
100
e1748143-8457-4323-99d2-5...
M20PG9/OM
M20PG9/OM
M20x1.5
Pg 9
6
22
24.5
9
10.6
Brass CuZn39Pb3, galvaniz...
NBR
100
max. IP68
-40
100
732d49be-403c-4707-9410-7...
M25PG9/OM
M25PG9/OM
M25x1.5
Pg 9
7
27
30.0
10
26.0
Brass CuZn39Pb3, galvaniz...
NBR
100
max. IP68
-40
100
a9c76cbb-7936-4bad-89a0-6...
M25PG11/OM
M25PG11/OM
M25x1.5
Pg 11
7
27
30.0
10
19.0
Brass CuZn39Pb3, galvaniz...
NBR
100
max. IP68
-40
100
c29c8c09-c846-4080-a485-c...
M25PG13/OM
M25PG13/OM
M25x1.5
Pg 13.5
7
27
30.0
10
14.8
Brass CuZn39Pb3, galvaniz...
NBR
100
max. IP68
-40
100
6811e06d-a591-4d90-b7c1-8...
M25PG16/OM
M25PG16/OM
M25x1.5
Pg 16
7
27
29.0
10
28.6
Brass CuZn39Pb3, galvaniz...
NBR
100
max. IP68
-40
100
469bb2cf-2055-47bd-8e43-5...
M32PG13/OM
M32PG13/OM
M32x1.5
Pg 13.5
8
34
36.0
11
44.3
Brass CuZn39Pb3, galvaniz...
NBR
50
max. IP68
-40
100
77f81ec2-06fb-42b7-b873-5...
M32PG16/OM
M32PG16/OM
M32x1.5
Pg 16
8
34
36.0
11
38.1
Brass CuZn39Pb3, galvaniz...
NBR
50
max. IP68
-40
100
090b56e7-f436-40ba-9a43-0...
M32PG21/OM
M32PG21/OM
M32x1.5
Pg 21
8
34
36.0
11
18.5
Brass CuZn39Pb3, galvaniz...
NBR
50
max. IP68
-40
100
80548905-a4a7-4838-b333-0...
M40PG16/OM
M40PG16/OM
M40x1.5
Pg 16
8
43
46.0
12
95.5
Brass CuZn39Pb3, galvaniz...
NBR
25
max. IP68
-40
100
f508f912-4cb9-4924-9c6d-6...
M40PG21/OM
M40PG21/OM
M40x1.5
Pg 21
8
43
46.0
12
71.7
Brass CuZn39Pb3, galvaniz...
NBR
25
max. IP68
-40
100
907e3184-8204-4377-9000-5...
M40PG29/OM
M40PG29/OM
M40x1.5
Pg 29
8
43
46.0
12
28.3
Brass CuZn39Pb3, galvaniz...
NBR
25
max. IP68
-40
100
5b04b900-f940-4dea-a28c-d...
M50PG21/OM
M50PG21/OM
M50x1.5
Pg 21
9
55
60.0
13
168.2
Brass CuZn39Pb3, galvaniz...
NBR
25
max. IP68
-40
100
e9229e15-e113-41e0-be89-0...
M50PG29/OM
M50PG29/OM
M50x1.5
Pg 29
9
55
60.0
13
121.1
Brass CuZn39Pb3, galvaniz...
NBR
10
max. IP68
-40
100
41d686fa-61ee-4b85-8cde-9...
M50PG36/OM
M50PG36/OM
M50x1.5
Pg 36
9
55
60.0
13
47.4
Brass CuZn39Pb3, galvaniz...
NBR
10
max. IP68
-40
100
cdec506d-4470-4720-aeb6-0...
M63PG29/OM
M63PG29/OM
M63x1.5
Pg 29
10
65
70.0
14
244.5
Brass CuZn39Pb3, galvaniz...
NBR
10
max. IP68
-40
100
b1404709-2057-4abe-adc0-7...
M63PG36/OM
M63PG36/OM
M63x1.5
Pg 36
10
65
70.0
14
187.4
Brass CuZn39Pb3, galvaniz...
NBR
10
max. IP68
-40
100
70263ea6-b191-4f36-b299-a...
M63PG42/OM
M63PG42/OM
M63x1.5
Pg 42
10
65
70.0
14
103.5
Brass CuZn39Pb3, galvaniz...
NBR
10
max. IP68
-40
100
0a8e1fc4-e4ff-4fe1-b7dd-4...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 5253 - Male / female reducer (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
6xxxx/OM - Reduction metric - PG with O-ring
Jacob
23.01.2024
Model 5255 - Male / male reducer (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Double nipple reduction - Male thread on both sides: Whitworth pipe thread,...
VOSS
11.04.2023
500xxMxxPAzzzz - PERFECT cable gland metric long
Jacob
21.05.2024
D - Reducing nipple
Festo
22.08.2023
ART. 104Z - Parallel reducer
Pneumax
14.04.2022
PMSKV - SPRINT cable glands, PMSKV, PG
WISKA
18.12.2023
Adapter - Metric Thread
IMI Norgren
17.11.2023
Fitting A4 reducer female conical
Metalwork
21.07.2022
MxxMxx - Reduction metric
Jacob
23.01.2024
Model 5238 - Female / male reducer - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Straight reduction coupling, S-series, ISO 8434-1-RDS - Tube connector on b...
VOSS
11.04.2023
702160 - CONNECTOR SWIVEL FEMALE DIN L SERIES - MALE METRIC WITH ELASTOMER ...
FOR Fittings
10.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表