您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
LPC Green - Smooth bore, smooth cover PVC flexible conduit
Flexicon
Non-metallic conduits and fittings
Conduits
Spiral reinforced - smooth OD conduits
Powered by
CAD模型選擇
{flexicon/1_non_metallic_conduit_and_fittings/conduits/spiral_reinf_smooth/lpc_green.prj},{NB=LPC25GN},{T1=LPC},{CLR=Green},{NS=25},{OD=26.4},{ID=21.0},{R=90},{CNSMAT=PVC},{INFO=HTML (online)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
order number
ⁿ/ₐ
CLR
Colour
ⁿ/ₐ
NS
Nominal Size
[mm]
OD
Outside diameter
[mm]
ID
Inside diameter
[mm]
R
Min Inside Bend Radius
[mm]
CNSMAT
Material
ⁿ/ₐ
LPC12GN
LPC12GN
Green
12
14.2
10.0
50
PVC
LPC16GN
LPC16GN
Green
16
17.8
12.6
50
PVC
LPC20GN
LPC20GN
Green
20
21.1
16.0
70
PVC
LPC25GN
LPC25GN
Green
25
26.4
21.0
90
PVC
LPC32GN
LPC32GN
Green
32
33.1
26.5
140
PVC
LPC40GN
LPC40GN
Green
40
41.8
35.4
190
PVC
LPC50GN
LPC50GN
Green
50
47.9
40.0
240
PVC
LPC63GN
LPC63GN
Green
63
59.7
51.3
270
PVC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LTPPUAS - Galvanised steel helically wound flexible conduit with smooth, oi...
Flexicon
11.11.2020
LTPE - Galvanised steel helically wound flexible conduit with smooth, black...
Flexicon
11.11.2020
FPP - Standard weight Polypropylene corrugated flexible conduit
Flexicon
11.11.2020
LTPLFH - Galvanised steel helically wound flexible conduit with smooth, oil...
Flexicon
11.11.2020
FPI - Standard weight nylon corrugated flexible conduit
Flexicon
11.11.2020
FPC Grey - Smooth bore PVC flexible conduit
Flexicon
11.11.2020
FPIH - Heavy weight nylon corrugated flexible conduit
Flexicon
11.11.2020
SSU - Stainless steel (316) helically wound flexible conduit
Flexicon
11.11.2020
FPR - Standard weight nylon corrugated flexible conduit
Flexicon
11.11.2020
FPAL - Light weight nylon corrugated flexible conduit
Flexicon
11.11.2020
FUSSB - Galvanised steel helically wound flexible conduit with stainless st...
Flexicon
11.11.2020
FU - Galvanised steel helically wound flexible conduit
Flexicon
11.11.2020
PAGD - Conveyor - width specified belt anti deviation guide head drive 3-gr...
SRD-FA
04.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表