您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 128 A - Curved spring lock washers
Fabory
4Washers & Retaining rings
Powered by
CAD模型選擇
{fabory/4_washers_and_retaining_rings/din_128.prj},{NB=Federring DIN 128 A 14 37073.140.001(High)},{CNSORDERNO=37073.140.001},{D=14.000},{VARIANT=0},{PACKAGING=500},{FABNETWEIGHT=4.800},{DA=14.700},{DW=24.100},{B=4.500},{S=2.400},{NENNID=M14},{BRAND=Fabory},{STANDARD=DIN 128 A},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Curved spring washer},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=NEN1570},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494270021},{INTRASTATCODE=73182100},{ECLASS=23-09-01-01},{UNSPSC=31161811},{ETIM=EC002345},{FAB_NENN=A 14},{FAB_GEO=For nom. size=M14;d1 (min.)=14.2;d2 (max.)=24.1;s=2.4},{FAB_ARTICLENUMBER=37073.140.001},{CNSAVOID=},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
DA
Inner diameter of countersink max.
[mm]
DW
Diameter of the bearing face max.
[mm]
B
Width
[mm]
S
Height
[mm]
Lock washer DIN 128 A 2
37080.020.001
M2
2.000
DIN 128 A
Curved spring washer
Steel
DIN267-26
Mechanical zinc plated
0.00004
NEN1570
Y
8715492765659
73182100
23-09-01-01
31161811
EC002345
500
2.400
4.400
0.900
0.500
Lock washer DIN 128 A 2.5
37080.025.001
M2,5
2.500
DIN 128 A
Curved spring washer
Steel
DIN267-26
Mechanical zinc plated
0.00006
NEN1570
Y
8715492765673
73182100
23-09-01-01
31161811
EC002345
500
2.900
5.100
1.000
0.600
Lock washer DIN 128 A 2.5
37092.025.001
M2,5
2.500
DIN 128 A
Curved spring washer
Steel
DIN267-26
Zinc plated yellow passiv...
0.00005
NEN1570
Y
8717077085787
73182100
23-09-01-01
31161811
EC002345
1000
2.900
5.100
1.000
0.600
Lock washer DIN 128 A 3
37073.030.001
M3
3.000
DIN 128 A
Curved spring washer
Steel
0.00009
NEN1570
Y
8717077085701
73182100
23-09-01-01
31161811
EC002345
1000
3.400
6.200
1.300
0.700
Lock washer DIN 128 A 3
37080.030.001
M3
3.000
DIN 128 A
Curved spring washer
Steel
DIN267-26
Mechanical zinc plated
0.00009
NEN1570
Y
8715492765697
73182100
23-09-01-01
31161811
EC002345
250
3.400
6.200
1.300
0.700
Lock washer DIN 128 A 3
37092.030.001
M3
3.000
DIN 128 A
Curved spring washer
Steel
DIN267-26
Zinc plated yellow passiv...
0.00009
NEN1570
Y
8717077085794
73182100
23-09-01-01
31161811
EC002345
1000
3.400
6.200
1.300
0.700
Lock washer DIN 128 A 3.5
37080.035.001
M3,5
3.500
DIN 128 A
Curved spring washer
Steel
DIN267-26
Mechanical zinc plated
0.00010
NEN1570
Y
8715492765703
73182100
23-09-01-01
31161811
EC002345
250
3.900
6.700
1.300
0.700
Lock washer DIN 128 A 4
37073.040.001
M4
4.000
DIN 128 A
Curved spring washer
Steel
0.00015
NEN1570
Y
8717077085718
73182100
23-09-01-01
31161811
EC002345
1000
4.400
7.600
1.500
0.800
Lock washer DIN 128 A 4
37080.040.001
M4
4.000
DIN 128 A
Curved spring washer
Steel
DIN267-26
Mechanical zinc plated
0.00020
NEN1570
Y
8715492765710
73182100
23-09-01-01
31161811
EC002345
250
4.400
7.600
1.500
0.800
Lock washer DIN 128 A 4
37092.040.001
M4
4.000
DIN 128 A
Curved spring washer
Steel
DIN267-26
Zinc plated yellow passiv...
0.00020
NEN1570
N
8715494456975
73182100
23-09-01-01
31161811
EC002345
250
4.400
7.600
1.500
0.800
Lock washer DIN 128 A 5
37073.050.001
M5
5.000
DIN 128 A
Curved spring washer
Steel
0.00030
NEN1570
Y
8717077085725
73182100
23-09-01-01
31161811
EC002345
1000
5.400
9.200
1.800
1.000
Lock washer DIN 128 A 5
37080.050.001
M5
5.000
DIN 128 A
Curved spring washer
Steel
DIN267-26
Mechanical zinc plated
0.00030
NEN1570
Y
8715492765727
73182100
23-09-01-01
31161811
EC002345
250
5.400
9.200
1.800
1.000
Lock washer DIN 128 A 5
37092.050.001
M5
5.000
DIN 128 A
Curved spring washer
Steel
DIN267-26
Zinc plated yellow passiv...
0.00030
NEN1570
N
8715493526150
73182100
23-09-01-01
31161811
EC002345
250
5.400
9.200
1.800
1.000
Lock washer DIN 128 A 6
37073.060.001
M6
6.000
DIN 128 A
Curved spring washer
Steel
0.00070
NEN1570
Y
8717077085732
73182100
23-09-01-01
31161811
EC002345
1000
6.500
11.800
2.500
1.300
Lock washer DIN 128 A 6
37080.060.001
M6
6.000
DIN 128 A
Curved spring washer
Steel
DIN267-26
Mechanical zinc plated
0.00073
NEN1570
Y
8715492765734
73182100
23-09-01-01
31161811
EC002345
250
6.500
11.800
2.500
1.300
Lock washer DIN 128 A 6
37092.060.001
M6
6.000
DIN 128 A
Curved spring washer
Steel
DIN267-26
Zinc plated yellow passiv...
0.00070
NEN1570
N
8715494456982
73182100
23-09-01-01
31161811
EC002345
250
6.500
11.800
2.500
1.300
Lock washer DIN 128 A 7
37080.070.001
M7
7.000
DIN 128 A
Curved spring washer
Steel
DIN267-26
Mechanical zinc plated
0.00075
NEN1570
Y
8715492765758
73182100
23-09-01-01
31161811
EC002345
250
7.500
12.800
2.500
1.300
Lock washer DIN 128 A 8
37073.080.001
M8
8.000
DIN 128 A
Curved spring washer
Steel
0.00130
NEN1570
Y
8717077085749
73182100
23-09-01-01
31161811
EC002345
1000
8.500
14.800
3.000
1.600
Lock washer DIN 128 A 8
37080.080.001
M8
8.000
DIN 128 A
Curved spring washer
Steel
DIN267-26
Mechanical zinc plated
0.00140
NEN1570
Y
8715492765765
73182100
23-09-01-01
31161811
EC002345
200
8.500
14.800
3.000
1.600
Lock washer DIN 128 A 8
37092.080.001
M8
8.000
DIN 128 A
Curved spring washer
Steel
DIN267-26
Zinc plated yellow passiv...
0.00140
NEN1570
N
8715494456999
73182100
23-09-01-01
31161811
EC002345
200
8.500
14.800
3.000
1.600
Lock washer DIN 128 A 10
37073.100.001
M10
10.000
DIN 128 A
Curved spring washer
Steel
0.00210
NEN1570
N
8715494270007
73182100
23-09-01-01
31161811
EC002345
200
10.700
18.100
3.500
1.800
Lock washer DIN 128 A 10
37075.100.001
M10
10.000
DIN 128 A
Curved spring washer
Steel
Hot dip galvanized
0.00210
NEN1570
Y
8717077267145
73182100
23-09-01-01
31161811
EC002345
1000
10.700
18.100
3.500
1.800
Lock washer DIN 128 A 10
37080.100.001
M10
10.000
DIN 128 A
Curved spring washer
Steel
DIN267-26
Mechanical zinc plated
0.00219
NEN1570
Y
8715492765789
73182100
23-09-01-01
31161811
EC002345
200
10.700
18.100
3.500
1.800
Lock washer DIN 128 A 10
37092.100.001
M10
10.000
DIN 128 A
Curved spring washer
Steel
DIN267-26
Zinc plated yellow passiv...
0.00210
NEN1570
N
8715494457002
73182100
23-09-01-01
31161811
EC002345
200
10.700
18.100
3.500
1.800
Lock washer DIN 128 A 12
37073.120.001
M12
12.000
DIN 128 A
Curved spring washer
Steel
0.00320
NEN1570
N
8715494270014
73182100
23-09-01-01
31161811
EC002345
150
12.700
21.100
4.000
2.100
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 125-1 A - Washers, product grade A, up to hardness 250 HV, primarily fo...
Fabory
13.02.2023
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
DIN 555 - Hexagon nuts
Fabory
13.02.2023
DIN 934 - Hexagon nuts
Fabory
13.02.2023
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
ISO 4014 (DIN 931) - Hexagon head bolts with shank, product groups A and B
Fabory
21.04.2022
ISO 7090 - Plain washers, chamfered, normal series, product grade A
Fabory
13.02.2023
DIN 126 - Washers, product grade C, primarily for hexagon bolts and nuts
Fabory
13.02.2023
MAE-KRS-2-SPB/B(17)-AL - Bimetal V-Belt Pulleys, 2 Grooves, Profile XPB, SP...
MÄDLER
26.04.2024
ISO 7089 - Plain washers, normal series, product grade A
Fabory
13.02.2023
ISO 4032 - Hexagon nuts, style 1 - Product grades A and B
Fabory
13.02.2023
DIN 128 A v2 - Curved spring lock washers
Fabory
13.02.2023
DIN 127 B - Spring lock washers, form B
Fabory
13.02.2023
DIN 976-1 A - Stud bolts - Part 1: Metric thread, form A
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表