您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
LM - LM Ball bushing
Melucci
Ball bushing MTECH
LM
Powered by
CAD模型選擇
{melucci/linear_bushing/lm/lm.prj},{NB=LM13UU-4},{ST=LM13UU},{BC=4},{DR=13},{DRT=0/-9},{D=23},{DT=0/-13},{L=32},{LT=0/-200},{B=23},{BX=23.0},{BT=0/-200},{W=1.3},{D1=22},{H=1.5},{H1=9},{AN=80},{ECC=12},{RC=-4},{C=510},{CO=784},{WG=49},{WX=1.300},{D1X=22.000},{HX=1.500},{ANX=9.000},{RR=0.690}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PN
Part Number
ⁿ/ₐ
ST
Seal Type
ⁿ/ₐ
BC
Ball Circiut
ⁿ/ₐ
DR
dr
[mm]
DRT
dr Tolerance
[μm]
D
[mm]
DT
D Tolerance
[μm]
L
[mm]
LT
L Tolerance
[μm]
B
[mm]
BT
B Tolerance
[μm]
W
[mm]
D1
[mm]
ECC
Eccentricity
[μm]
RC
Radial Clearance
[μm]
C
Basic Load Rating
[N]
CO
Basic Load Rating
[N]
WG
Weight
[g]
LM4
LM4-4
LM4
4
4
0/-8
8
0/-9
12
0/-120
-
0/-200
-
-
8
-3
88
127
2
LM5UU
LM5UU-4
LM5UU
4
5
0/-8
10
0/-9
15
0/-120
10.2
0/-200
1.1
9.6
8
-3
167
206
4
LM6UU
LM6UU-4
LM6UU
4
6
0/-9
12
0/-11
19
0/-200
13.5
0/-200
1.1
11.5
12
-3
206
265
8.5
LM8SUU
LM8SUU-4
LM8SUU
4
8
0/-9
15
0/-11
17
0/-200
11.5
0/-200
1.1
14.3
12
-3
176
216
11
LM8UU
LM8UU-4
LM8UU
4
8
0/-9
15
0/-11
24
0/-200
17.5
0/-200
1.1
14.3
12
-3
274
392
17
LM10UU
LM10UU-4
LM10UU
4
10
0/-9
19
0/-13
29
0/-200
22
0/-200
1.3
18
12
-4
372
549
36
LM12UU
LM12UU-4
LM12UU
4
12
0/-9
21
0/-13
30
0/-200
23
0/-200
1.3
20
12
-4
510
784
42
LM13UU
LM13UU-4
LM13UU
4
13
0/-9
23
0/-13
32
0/-200
23
0/-200
1.3
22
12
-4
510
784
49
LM16UU
LM16UU-5
LM16UU
5
16
0/-9
28
0/-13
37
0/-200
26.5
0/-200
1.6
27
12
-6
774
1180
76
LM20UU
LM20UU-5
LM20UU
5
20
0/-10
32
0/-16
42
0/-200
30.5
0/-200
1.6
30.5
15
-6
882
1370
100
LM25UU
LM25UU-6
LM25UU
6
25
0/-10
40
0/-16
59
0/-300
41
0/-400
1.85
38
15
-6
980
1570
240
LM30UU
LM30UU-6
LM30UU
6
30
0/-10
45
0/-16
64
0/-300
44.5
0/-400
1.85
43
15
-8
1570
2740
270
LM35UU
LM35UU-6
LM35UU
6
35
0/-12
52
0/-19
70
0/-300
49.5
0/-400
2.1
49
20
-8
1670
3140
425
LM40UU
LM40UU-6
LM40UU
6
40
0/-12
60
0/-19
80
0/-300
60.5
0/-400
2.1
57
20
-10
2160
4020
654
LM50UU
LM50UU-6
LM50UU
6
50
0/-12
80
0/-19
100
0/-300
74
0/-400
2.6
76.5
20
-13
3820
7940
1700
LM60UU
LM60UU-6
LM60UU
6
60
0/-15
90
0/-22
110
0/-300
85
0/-400
3.15
86.5
25
-13
4700
10000
2000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Oval Flange Type LMH
THK CO.,LTD.
23.05.2024
KH - KH-Ball bushing
Melucci
09.05.2022
SC - Linear Motion Ball Bearing Slide Units
YTP
11.05.2022
LM - Standard Ball Bushing
HepcoMotion
08.11.2023
LME - LME Ball bushing
Melucci
09.05.2022
LM L - LM-L Ball bushing
Melucci
09.05.2022
C-LM__UU - Economy Linear Bushing - Standard Single Type
Misumi
19.06.2023
LMU-N, LMU, LMUF-N, LMUF, LMUR, LMUM, LMUM-N, LMUMF, SLMU, SLMUS - Linear B...
Misumi
16.06.2022
LM - Closed Linear Bushing
Samick Precision
22.04.2022
KQ2T - Male Branch Tee (Gasket Seal)
SMC Corporation
17.06.2024
LMUW-N, LMUW, LMUWF, LMUWR, LMUWM, LMUWM-N, LMUWMF, SLMUW, SLMUWS - Linear ...
Misumi
16.06.2022
241.02. - Round wire compression spring
FIBRO
21.07.2023
SN2540 - System compression spring (DIN ISO 10243)
STRACK
11.06.2024
RMBL Ø 1 - Medium duty die springs
Special Springs
12.05.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表