您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN ≈966 A - Countersunk head,Hexalobular
Fabory
6 Screws
Powered by
CAD模型選擇
{fabory/6_screws/din_966_a_v2.prj},{NB=Linsensenkschraube DIN ≈966 A M5x70 51325.050.070(High)},{CNSORDERNO=51325.050.070},{D=5.00},{L=70},{VARIANT=0.000},{FABNETWEIGHT=0.945},{D3=4.019},{P=0.800},{B=25.000},{A=1.600},{KD=9.200},{K=2.500},{F=1.250},{R=1.300},{NR=25.000},{AA=4.500},{T=1.910},{NENNID=M5x70},{BRAND=Fabory},{STANDARD=DIN ≈966 A},{THREAD=Metric thread},{THREADDIRECTIO=right},{STYLE=},{TYPE=Machine screw},{BASICMATERIAL=Stainless steel},{GRADE=A2},{SURFACETREATME=},{HEADSHAPE=Raised countersunk head},{DRIVINGFEATURE=Hexalobular},{COMPARABLESTAN=ISO≈14584},{ADDITIONALINFOR=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494552714},{INTRASTATCODE=7318159590},{ECLASS=},{UNSPSC=31162400},{ETIM=EC000887},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
ⁿ/ₐ
D
Nominal thread diameter
[mm]
L
Nominal length
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
D3
Nominal core diameter
ⁿ/ₐ
P
Pitch
ⁿ/ₐ
B
Thread length min.
[mm]
A
Distance from the last full form thread to the bearing face max.
ⁿ/ₐ
KD
Head diameter min.
[mm]
K
Head height max.
ⁿ/ₐ
F
Height of the raised ~
ⁿ/ₐ
R
Transition radius under head max.
[mm]
NR
Hexalobular socket
ⁿ/ₐ
AA
Torx outer ref.
[mm]
T
Torx-depth max.
[mm]
Linsensenkschraube DIN ≈9...
51325.030.004
M3x4
3.00
4
Fabory
DIN ≈966 A
Metric thread
Machine screw
Stainless steel
A2
Raised countersunk head
Hexalobular
0.00004
ISO≈14584
Y
8715494551557
7318159590
23-10-05-90
31162400
2.387
0.500
19.000
1.000
5.600
1.650
0.750
0.800
10.000
2.800
1.270
Linsensenkschraube DIN ≈9...
51325.030.005
M3x5
3.00
5
Fabory
DIN ≈966 A
Metric thread
Machine screw
Stainless steel
A2
Raised countersunk head
Hexalobular
0.00004
ISO≈14584
Y
8715494551564
7318159590
23-10-05-90
31162400
2.387
0.500
19.000
1.000
5.600
1.650
0.750
0.800
10.000
2.800
1.270
Linsensenkschraube DIN ≈9...
51325.030.006
M3x6
3.00
6
Fabory
DIN ≈966 A
Metric thread
Machine screw
Stainless steel
A2
Raised countersunk head
Hexalobular
0.00004
ISO≈14584
Y
8715494551571
7318159590
23-10-05-90
31162400
2.387
0.500
19.000
1.000
5.600
1.650
0.750
0.800
10.000
2.800
1.270
Linsensenkschraube DIN ≈9...
51325.030.008
M3x8
3.00
8
Fabory
DIN ≈966 A
Metric thread
right
Machine screw
Stainless steel
A2
Zinc plated
Raised countersunk head
Hexalobular
0.00005
ISO≈14584
Y
8715494551588
7318159590
31162400
EC000887
2.387
0.500
19.000
1.000
5.600
1.650
0.750
0.800
10.000
2.800
1.270
Linsensenkschraube DIN ≈9...
51325.030.010
M3x10
3.00
10
Fabory
DIN ≈966 A
Metric thread
right
Machine screw
Stainless steel
A2
Raised countersunk head
Hexalobular
0.00006
ISO≈14584
Y
8715494551595
7318159590
31162400
EC000887
2.387
0.500
19.000
1.000
5.600
1.650
0.750
0.800
10.000
2.800
1.270
Linsensenkschraube DIN ≈9...
51325.030.012
M3x12
3.00
12
Fabory
DIN ≈966 A
Metric thread
Machine screw
Stainless steel
A2
Raised countersunk head
Hexalobular
0.00007
ISO≈14584
Y
8715494551601
7318159590
23-10-05-90
31162400
2.387
0.500
19.000
1.000
5.600
1.650
0.750
0.800
10.000
2.800
1.270
Linsensenkschraube DIN ≈9...
51325.030.016
M3x16
3.00
16
Fabory
DIN ≈966 A
Metric thread
right
Machine screw
Stainless steel
A2
Zinc plated
Raised countersunk head
Hexalobular
0.00009
ISO≈14584
Y
8715494551618
7318159590
31162400
EC000887
2.387
0.500
19.000
1.000
5.600
1.650
0.750
0.800
10.000
2.800
1.270
Linsensenkschraube DIN ≈9...
51325.030.020
M3x20
3.00
20
Fabory
DIN ≈966 A
Metric thread
right
Machine screw
Stainless steel
A2
Raised countersunk head
Hexalobular
0.00011
ISO≈14584
Y
8715494551625
7318159590
31162400
EC000887
2.387
0.500
19.000
1.000
5.600
1.650
0.750
0.800
10.000
2.800
1.270
Linsensenkschraube DIN ≈9...
51325.030.025
M3x25
3.00
25
Fabory
DIN ≈966 A
Metric thread
right
Machine screw
Stainless steel
A2
Raised countersunk head
Hexalobular
0.00013
ISO≈14584
Y
8715494551632
7318159590
23-10-05-90
31162400
2.387
0.500
19.000
1.000
5.600
1.650
0.750
0.800
10.000
2.800
1.270
Linsensenkschraube DIN ≈9...
51325.030.030
M3x30
3.00
30
Fabory
DIN ≈966 A
Metric thread
right
Machine screw
Stainless steel
A2
Zinc plated
Raised countersunk head
Hexalobular
0.00013
ISO≈14584
Y
8715494551649
7318159590
31162400
EC000887
2.387
0.500
19.000
1.000
5.600
1.650
0.750
0.800
10.000
2.800
1.270
Linsensenkschraube DIN ≈9...
51325.030.035
M3x35
3.00
35
Fabory
DIN ≈966 A
Metric thread
right
Machine screw
Stainless steel
A2
Raised countersunk head
Hexalobular
0.00017
ISO≈14584
Y
8715494551656
7318159590
31162400
EC000887
2.387
0.500
19.000
1.000
5.600
1.650
0.750
0.800
10.000
2.800
1.270
Linsensenkschraube DIN ≈9...
51325.030.040
M3x40
3.00
40
Fabory
DIN ≈966 A
Metric thread
right
Machine screw
Stainless steel
A2
Raised countersunk head
Hexalobular
0.00019
ISO≈14584
Y
8715494551663
7318159590
23-10-05-90
31162400
2.387
0.500
19.000
1.000
5.600
1.650
0.750
0.800
10.000
2.800
1.270
Linsensenkschraube DIN ≈9...
51325.040.008
M4x8
4.00
8
Fabory
DIN ≈966 A
Metric thread
right
Machine screw
Stainless steel
A2
Zinc plated
Raised countersunk head
Hexalobular
0.00011
ISO≈14584
Y
8715494551670
7318159590
31162400
EC000887
3.141
0.700
22.000
1.400
7.500
2.200
1.000
1.000
20.000
3.950
1.660
Linsensenkschraube DIN ≈9...
51325.040.010
M4x10
4.00
10
Fabory
DIN ≈966 A
Metric thread
right
Machine screw
Stainless steel
A2
Raised countersunk head
Hexalobular
0.00012
ISO≈14584
Y
8715494551687
7318159590
31162400
EC000887
3.141
0.700
22.000
1.400
7.500
2.200
1.000
1.000
20.000
3.950
1.660
Linsensenkschraube DIN ≈9...
51325.040.012
M4x12
4.00
12
Fabory
DIN ≈966 A
Metric thread
Machine screw
Stainless steel
A2
Raised countersunk head
Hexalobular
0.00014
ISO≈14584
Y
8715494551694
7318159590
23-10-05-90
31162400
3.141
0.700
22.000
1.400
7.500
2.200
1.000
1.000
20.000
3.950
1.660
Linsensenkschraube DIN ≈9...
51325.040.016
M4x16
4.00
16
Fabory
DIN ≈966 A
Metric thread
right
Machine screw
Stainless steel
A2
Raised countersunk head
Hexalobular
0.00017
ISO≈14584
Y
8715494551700
7318159590
31162400
EC000887
3.141
0.700
22.000
1.400
7.500
2.200
1.000
1.000
20.000
3.950
1.660
Linsensenkschraube DIN ≈9...
51325.040.020
M4x20
4.00
20
Fabory
DIN ≈966 A
Metric thread
Machine screw
Stainless steel
A2
Raised countersunk head
Hexalobular
0.00020
ISO≈14584
Y
8715494551717
7318159590
23-10-05-90
31162400
3.141
0.700
22.000
1.400
7.500
2.200
1.000
1.000
20.000
3.950
1.660
Linsensenkschraube DIN ≈9...
51325.040.025
M4x25
4.00
25
Fabory
DIN ≈966 A
Metric thread
Machine screw
Stainless steel
A2
Raised countersunk head
Hexalobular
0.00024
ISO≈14584
Y
8715494551724
7318159590
23-10-05-90
31162400
3.141
0.700
22.000
1.400
7.500
2.200
1.000
1.000
20.000
3.950
1.660
Linsensenkschraube DIN ≈9...
51325.040.030
M4x30
4.00
30
Fabory
DIN ≈966 A
Metric thread
Machine screw
Stainless steel
A2
Raised countersunk head
Hexalobular
0.00028
ISO≈14584
Y
8715494551731
7318159590
23-10-05-90
31162400
3.141
0.700
22.000
1.400
7.500
2.200
1.000
1.000
20.000
3.950
1.660
Linsensenkschraube DIN ≈9...
51325.040.035
M4x35
4.00
35
Fabory
DIN ≈966 A
Metric thread
Machine screw
Stainless steel
A2
Raised countersunk head
Hexalobular
0.00032
ISO≈14584
Y
8715494551748
7318159590
23-10-05-90
31162400
3.141
0.700
22.000
1.400
7.500
2.200
1.000
1.000
20.000
3.950
1.660
Linsensenkschraube DIN ≈9...
51325.040.040
M4x40
4.00
40
Fabory
DIN ≈966 A
Metric thread
Machine screw
Stainless steel
A2
Raised countersunk head
Hexalobular
0.00035
ISO≈14584
Y
8715494551755
7318159590
23-10-05-90
31162400
3.141
0.700
22.000
1.400
7.500
2.200
1.000
1.000
20.000
3.950
1.660
Linsensenkschraube DIN ≈9...
51325.040.045
M4x45
4.00
45
Fabory
DIN ≈966 A
Metric thread
Machine screw
Stainless steel
A2
Raised countersunk head
Hexalobular
0.00039
ISO≈14584
Y
8715494551762
7318159590
23-10-05-90
31162400
3.141
0.700
22.000
1.400
7.500
2.200
1.000
1.000
20.000
3.950
1.660
Linsensenkschraube DIN ≈9...
51325.040.050
M4x50
4.00
50
Fabory
DIN ≈966 A
Metric thread
right
Machine screw
Stainless steel
A2
Zinc plated
Raised countersunk head
Hexalobular
0.00043
ISO≈14584
Y
8715494551779
7318159590
31162400
EC000887
3.141
0.700
22.000
1.400
7.500
2.200
1.000
1.000
20.000
3.950
1.660
Linsensenkschraube DIN ≈9...
51325.040.060
M4x60
4.00
60
Fabory
DIN ≈966 A
Metric thread
right
Machine screw
Stainless steel
A2
Raised countersunk head
Hexalobular
0.00049
ISO≈14584
Y
8715494551786
7318159590
31162400
EC000887
3.141
0.700
22.000
1.400
7.500
2.200
1.000
1.000
20.000
3.950
1.660
Linsensenkschraube DIN ≈9...
51325.050.006
M5x6
5.00
6
Fabory
DIN ≈966 A
Metric thread
Machine screw
Stainless steel
A2
Raised countersunk head
Hexalobular
0.00015
ISO≈14584
Y
8715494551793
7318159590
23-10-05-90
31162400
4.019
0.800
25.000
1.600
9.200
2.500
1.250
1.300
25.000
4.500
1.910
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO 10642 - Hexagon socket countersunk head screws
Fabory
21.04.2022
DIN ≈965 - Counter sunk screws with torx
Fabory
13.02.2023
ISO ≈10642 - Hexagon/Hexalobular socket countersunk head screws
Fabory
21.04.2022
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
DIN 963 A - Slotted countersunk flat head screws, Thread to the head
Fabory
13.02.2023
DIN 966 A-H - Cross recessed countersunk H (oval) head screws, thread with ...
Fabory
13.02.2023
ISO 7380 - FN 96 - 10.9, verzinkt blau - Hexagon socket button head screws
SFS Group Schweiz AG
24.05.2024
ISO 14583 - Hexalobular socket pan head screws
Fabory
13.02.2023
ISO ≈7380-2 - Button head screws - Part 2: Hexalobular socket button head s...
Fabory
21.04.2022
DIN 7516 DE-H - Thread cutting screws recessed head, form DE
Fabory
13.02.2023
Reference 62223 - Countersunk head thread rolling screw cross recess Pozidr...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
DIN 966 A-Z - Cross recessed countersunk Z (oval) head screws, thread with ...
Fabory
13.02.2023
DIN ≈965 A - Counter sunk screws with torx
Fabory
13.02.2023
DIN 7997 Z - Cross recessed countersunk head wood screws, form Z
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表