您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: nVent HOFFMAN
Created: 22.06.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
nVent HOFFMAN
LHC - Locking system for lift handles
nVent HOFFMAN
Accessories
Floor Standing
Steel
Doors
Powered by
CAD模型選擇
{eldon/accessories/01_floor_standing/steel/doors/lhc.prj},{NB=LHC529(0)},{ITEM=LHC529},{DETAIL=0.000},{INFO=Info PDF},{DES=Insert DIN 5mm},{MASS=0.000},{EAN=8713574219496},{TARIFFN=85381000},{MI=URL},{VERS=8},{DIM=0.6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ITEM
Item no.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
MASS
Weight
[kg]
EAN
EAN Code
ⁿ/ₐ
LHC521
LHC521
Ronis half prof cyl. 2132...
0.000
8713574219403
LHC522
LHC522
Ronis prof insert 21323C
0.000
8713574219434
LHC523
LHC523
Cylinder insert square 7m...
0.000
8713574219441
LHC524
LHC524
Cylinder insert square 8m...
0.000
8713574219458
LHC526
LHC526
Cylinder insert triangle ...
0.000
8713574219465
LHC527
LHC527
Cylinder insert triangle ...
0.000
8713574219472
LHC528
LHC528
Insert DIN 3mm
0.040
8713574219489
LHC529
LHC529
Insert DIN 5mm
0.000
8713574219496
LHC530
LHC530
Cylinder inserts Daimler ...
0.000
8713574219502
LHC531
LHC531
Lock insert slotted 2x4 m...
0.000
8713574236660
LHC533
LHC533
Cylinder inserts VW (no k...
0.058
8713574219519
LHC534
LHC534
Adapter half prof cyl DIN...
0.000
8713574219526
LHC535
LHC535
Adapter Assa Abloy cylind...
0.080
8713574219533
LHC536
LHC536
Push button insert
0.020
8713574219540
LHC5212132E
LHC5212132E
Profile half cyl Ronis 21...
0.000
8713574219410
LHC5213121E
LHC5213121E
Profile half cyl Ronis 31...
0.000
8713574219427
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表