您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
LVQ.A-SST - Levelling elements
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
LVQ.A-SST
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/lvq_a_sst/lvqa_sst_asmtab.prj},{NB=Levelling elements LVQ.A-80-14-SST-M16x1480},{CODE=325005},{DESCRIZIONE=LVQ.A-80-14-SST-M16x148},{ROT=0},{VER=1},{DIM01=80},{DIM02=182},{DIM03=185},{DIM04=34},{DIM05=32.5},{DIM06=24},{DIM07=M16},{DIM08=148},{DIM09=14},{DIM10=12},{DIM11=16000},{WEIGHT=277},{DX=16},{IP01=21.000},{PPATH=lvqa_sst_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIZIONE
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
L1
[mm]
DIM04
l1
[mm]
DIM05
l2
[mm]
DIM06
h
[mm]
DIM07
d
ⁿ/ₐ
DIM08
l
[mm]
DIM09
Ø
[mm]
DIM10
s
[mm]
DIM11
[N]
WEIGHT
Weight
[g]
Levelling elements LVQ.A-...
323901
LVQ.A-60-14-SST-M16x68
60
102
105
34
32.5
24
M16
68
14
12
14000
128
Levelling elements LVQ.A-...
323903
LVQ.A-60-14-SST-M16x108
60
142
145
34
32.5
24
M16
108
14
12
14000
192
Levelling elements LVQ.A-...
323905
LVQ.A-60-14-SST-M16x148
60
182
185
34
32.5
24
M16
148
14
12
14000
256
Levelling elements LVQ.A-...
323907
LVQ.A-60-14-SST-M16x168
60
202
205
34
32.5
24
M16
168
14
12
14000
288
Levelling elements LVQ.A-...
323911
LVQ.A-60-14-SST-M20x110
60
149
152
39
36.5
24
M20
110
14
15
14000
292
Levelling elements LVQ.A-...
323913
LVQ.A-60-14-SST-M20x150
60
189
192
39
36.5
24
M20
150
14
15
14000
392
Levelling elements LVQ.A-...
323915
LVQ.A-60-14-SST-M20x170
60
209
212
39
36.5
24
M20
170
14
15
14000
442
Levelling elements LVQ.A-...
323917
LVQ.A-60-14-SST-M20x210
60
249
252
39
36.5
24
M20
210
14
15
14000
541
Levelling elements LVQ.A-...
327901
LVQ.A-60-14-AS-SST-M16x68
60
102
105
34
32.5
24
M16
68
14
12
14000
147
Levelling elements LVQ.A-...
327903
LVQ.A-60-14-AS-SST-M16x10...
60
142
145
34
32.5
24
M16
108
14
12
14000
211
Levelling elements LVQ.A-...
327905
LVQ.A-60-14-AS-SST-M16x14...
60
182
185
34
32.5
24
M16
148
14
12
14000
275
Levelling elements LVQ.A-...
327907
LVQ.A-60-14-AS-SST-M16x16...
60
202
205
34
32.5
24
M16
168
14
12
14000
307
Levelling elements LVQ.A-...
327911
LVQ.A-60-14-AS-SST-M20x11...
60
149
152
39
36.5
24
M20
110
14
15
14000
311
Levelling elements LVQ.A-...
327913
LVQ.A-60-14-AS-SST-M20x15...
60
189
192
39
36.5
24
M20
150
14
15
14000
411
Levelling elements LVQ.A-...
327915
LVQ.A-60-14-AS-SST-M20x17...
60
209
212
39
36.5
24
M20
170
14
15
14000
461
Levelling elements LVQ.A-...
327917
LVQ.A-60-14-AS-SST-M20x21...
60
249
252
39
36.5
24
M20
210
14
15
14000
560
Levelling elements LVQ.A-...
324951
LVQ.A-70-14-SST-M16x68
70
97
100
29
27.5
19
M16
68
14
12
14000
126
Levelling elements LVQ.A-...
324953
LVQ.A-70-14-SST-M16x108
70
137
140
29
27.5
19
M16
108
14
12
14000
190
Levelling elements LVQ.A-...
324955
LVQ.A-70-14-SST-M16x148
70
177
180
29
27.5
19
M16
148
14
12
14000
254
Levelling elements LVQ.A-...
324957
LVQ.A-70-14-SST-M16x168
70
197
200
29
27.5
19
M16
168
14
12
14000
286
Levelling elements LVQ.A-...
324961
LVQ.A-70-14-SST-M20x110
70
144
147
34
31.5
19
M20
110
14
15
14000
290
Levelling elements LVQ.A-...
324963
LVQ.A-70-14-SST-M20x150
70
184
187
34
31.5
19
M20
150
14
15
14000
390
Levelling elements LVQ.A-...
324965
LVQ.A-70-14-SST-M20x170
70
204
207
34
31.5
19
M20
170
14
15
14000
440
Levelling elements LVQ.A-...
324967
LVQ.A-70-14-SST-M20x210
70
244
247
34
31.5
19
M20
210
14
15
14000
539
Levelling elements LVQ.A-...
324971
LVQ.A-70-14-SST-M24x110
70
144
147
34
31.5
19
M24
110
14
18
14000
397
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LV.F - ELESA-Levelling elements for ground mounting
Elesa
01.07.2024
LV.F-SST - ELESA-Levelling elements for ground mounting
Elesa
01.07.2024
LVQ.F-SST - ELESA-Levelling elements for ground mounting
Elesa
01.07.2024
LV.F-PP-SST - ELESA-Levelling elements
Elesa
26.09.2023
LV.FO - ELESA-Levelling elements with offset mounting
Elesa
01.07.2024
GN 31 - Stainless Steel-Levelling feet rubber black/white
Elesa+Ganter
14.06.2024
LV.FO-AS - ELESA-Levelling elements with offset mounting
Elesa
01.07.2024
GN 30 - Levelling feet, Steel sheet, zinc plated / with rubber underlay
Elesa+Ganter
14.06.2024
LVQ.FO-SST - ELESA-Levelling elements with offset mounting
Elesa
01.07.2024
GN 927 - Clamping levers with eccentrical cam with threaded stud, Type B, P...
Elesa+Ganter
21.06.2024
LVQ.FO-AS-SST - ELESA-Levelling elements with offset mounting
Elesa
01.07.2024
GN 20 - Leveling Feet, Stainless Steel, Hygienic Design, Type A, without mo...
Elesa+Ganter
21.06.2024
M.443-CH - ELESA-Bridge handles
Elesa
01.07.2024
ETH-AN - ELESA-Tubular handles
Elesa
01.07.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表