您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
LMY.P - Levelling elements
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
LMY.
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/lmy/lmy_p_asmtab.prj},{NB=Levelling elements LMY.100-SST-M12x125 (0)},{CODE=407783},{DESCRIPTION=LMY.100-SST-M12x125},{ROT=0},{DIM01=100},{DIM02=M12},{DIM02X=12},{DIM03=125},{DIM04=20.5},{DIM05=9.0},{DIM06=-},{DIM06X=0},{DIM07=17},{WEIGHT=-},{PPATH=lmy_p_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
[mm]
DIM03
l
[mm]
DIM04
l1
[mm]
DIM05
l2
[mm]
DIM06
l3
[mm]
DIM07
s
[mm]
WEIGHT
Weight
[g]
Levelling elements LMY.80...
407716
LMY.80-SST-M8x40
80
M8
40
19.5
8.5
-
17
-
Levelling elements LMY.80...
407717
LMY.80-SST-M8x50
80
M8
50
19.5
8.5
-
17
-
Levelling elements LMY.80...
407718
LMY.80-SST-M8x63
80
M8
63
19.5
8.5
-
17
-
Levelling elements LMY.80...
407720
LMY.80-SST-M10x50
80
M10
50
19.5
8.5
-
17
-
Levelling elements LMY.80...
407721
LMY.80-SST-M10x60
80
M10
60
19.5
8.5
-
17
-
Levelling elements LMY.80...
407722
LMY.80-SST-M10x80
80
M10
80
19.5
8.5
-
17
-
Levelling elements LMY.80...
407723
LMY.80-SST-M10x100
80
M10
100
19.5
8.5
-
17
-
Levelling elements LMY.80...
407725
LMY.80-SST-M12x60
80
M12
60
19.5
8.5
-
17
-
Levelling elements LMY.80...
407726
LMY.80-SST-M12x80
80
M12
80
19.5
8.5
-
17
-
Levelling elements LMY.80...
407727
LMY.80-SST-M12x100
80
M12
100
19.5
8.5
-
17
-
Levelling elements LMY.80...
407728
LMY.80-SST-M12x125
80
M12
125
19.5
8.5
-
17
-
Levelling elements LMY.10...
407771
LMY.100-SST-M8x40
100
M8
40
20.5
9.0
-
17
-
Levelling elements LMY.10...
407772
LMY.100-SST-M8x50
100
M8
50
20.5
9.0
-
17
-
Levelling elements LMY.10...
407773
LMY.100-SST-M8x63
100
M8
63
20.5
9.0
-
17
-
Levelling elements LMY.10...
407775
LMY.100-SST-M10x50
100
M10
50
20.5
9.0
-
17
-
Levelling elements LMY.10...
407776
LMY.100-SST-M10x60
100
M10
60
20.5
9.0
-
17
-
Levelling elements LMY.10...
407777
LMY.100-SST-M10x80
100
M10
80
20.5
9.0
-
17
-
Levelling elements LMY.10...
407778
LMY.100-SST-M10x100
100
M10
100
20.5
9.0
-
17
-
Levelling elements LMY.10...
407780
LMY.100-SST-M12x60
100
M12
60
20.5
9.0
-
17
-
Levelling elements LMY.10...
407781
LMY.100-SST-M12x80
100
M12
80
20.5
9.0
-
17
-
Levelling elements LMY.10...
407782
LMY.100-SST-M12x100
100
M12
100
20.5
9.0
-
17
-
Levelling elements LMY.10...
407783
LMY.100-SST-M12x125
100
M12
125
20.5
9.0
-
17
-
Levelling elements LMY.80...
407866
LMY.80-AS-SST-M8x40
80
M8
40
19.5
8.5
2
17
-
Levelling elements LMY.80...
407867
LMY.80-AS-SST-M8x50
80
M8
50
19.5
8.5
2
17
-
Levelling elements LMY.80...
407868
LMY.80-AS-SST-M8x63
80
M8
63
19.5
8.5
2
17
-
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表