您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
русский
中文
中文
QA認證資訊
目錄: Lechler
Created: 10.07.2008
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Lechler
Series 660XX43040 - Low - Flat fan nozzles
Lechler
Flat fan nozzles
Low-Flat fan nozzles
660
Powered by
CAD模型選擇
{lechler/flachstrahlduesen/niederdruckduesen/660/660xx43040.prj},{NB=LECHLER_6606043040 },{IDENTNR=},{WINKEL=60},{TYPE=660604},{MAT=Ms},{A=2.20},{E=1.50},{V1=1.58},{V2=2.23},{V3=3.15},{V4=3.86},{V5=4.98},{V6=5.89},{V7=7.04},{B1=275},{B2=525},{MATX1='30','Ms'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
WINKEL
Spray angle
[°]
TYPE
Type
ⁿ/ₐ
MAT
Material No.
ⁿ/ₐ
A
Equivalent hole diameter
[mm]
E
Narrowest free cross section
[mm]
V1
Volume flow at P=0.5 bar
[l/min]
V2
Volume flow at P=1.0 bar
[l/min]
V3
Volume flow at P=2.0 bar
[l/min]
V4
Volume flow at P=3.0 bar
[l/min]
V5
Volume flow at P=5.0 bar
[l/min]
V6
Volume flow at P=7.0 bar
[l/min]
V7
Volume flow at P=10.0 bar
[l/min]
B1
Spray width at H = 250 mm and P=2 bar
[mm]
B2
Spray width at H = 500 mm and P=2 bar
[mm]
LECHLER_6603343040
60
660334
Brass
0.90
0.50
0.22
0.32
0.40
0.49
0.63
0.74
0.89
275
525
LECHLER_6603643040
60
660364
Brass
1.00
0.60
0.31
0.44
0.63
0.77
1.00
1.18
1.41
275
525
LECHLER_6604043040
60
660404
Brass
1.20
0.80
0.50
0.71
1.00
1.23
1.58
1.87
2.24
275
525
LECHLER_6604443040
60
660444
Brass
1.35
0.90
0.62
0.88
1.25
1.53
1.98
2.34
2.80
275
525
LECHLER_6604843040
60
660484
Brass
1.50
1.00
0.80
1.13
1.60
1.96
2.53
2.99
3.58
275
525
LECHLER_6605143040
60
660514
Brass
1.65
1.10
0.95
1.34
1.90
2.33
3.00
3.56
4.25
275
525
LECHLER_6605643040
60
660564
Brass
2.00
1.30
1.25
1.77
2.50
3.06
3.95
4.68
5.59
275
525
LECHLER_6606043040
60
660604
Brass
2.20
1.50
1.58
2.23
3.15
3.86
4.98
5.89
7.04
275
525
LECHLER_6606443040
60
660644
Brass
2.50
1.60
2.00
2.83
4.00
4.90
6.33
7.48
8.94
275
525
LECHLER_6606743040
60
660674
Brass
2.70
1.80
2.38
3.36
4.75
5.82
7.51
8.89
10.62
275
525
LECHLER_6607243040
60
660724
Brass
3.00
2.10
3.15
4.46
6.30
7.72
9.96
11.79
14.09
275
520
LECHLER_6607643040
60
660764
Brass
3.50
2.30
4.00
5.66
8.00
9.80
12.65
14.97
17.89
275
520
LECHLER_6608043040
60
660804
Brass
4.00
2.60
5.00
7.07
10.00
12.25
15.81
18.71
22.36
270
520
LECHLER_6608443040
60
660844
Brass
4.50
3.00
6.25
8.84
12.50
15.31
19.76
23.39
27.95
270
520
LECHLER_6608843040
60
660884
Brass
5.00
3.40
8.00
11.31
16.00
19.60
25.30
29.93
35.78
270
520
LECHLER_6609243040
60
660924
Brass
5.50
4.10
10.00
14.14
20.00
24.50
31.62
37.41
44.72
270
520
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表