您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 464 SZ - Knurled thumb screws, high type SZ
Fabory
6 Screws
Powered by
CAD模型選擇
{fabory/6_screws/din_464_sz.prj},{NB=Raendelschraube DIN 464 SZ M4x20-SZ 51828.040.020(High)},{CNSORDERNO=51828.040.020},{D=4},{L=20},{PACKAGING=25},{VARIANT=1.000},{FABNETWEIGHT=9.390},{P=0.700},{FORM=2.000},{BX=12.000},{G1=1.500},{G2=2.450},{DK=16.000},{DS=8.000},{C=0.400},{H=9.500},{K=3.500},{N=1.000},{R=0.500},{T=2.700},{RA=0.400},{TYP=2.000},{V=4.000},{NENNID=M4X20},{BRAND=Fabory},{STANDARD=DIN 464 Sz},{THREAD=Metric thread},{THREADDIRECTIO=},{STYLE=},{TYPE=Knurled thumb screw high type},{BASICMATERIAL=Stainless steel},{GRADE=A1},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=Slotted},{COMPARABLESTAN=},{ADITIONALINFORM=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492310910},{INTRASTATCODE=73181552},{ECLASS=},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
L
Nominal length
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADITIONALINFORM
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
D3
Thread core diameter
[mm]
P
Threaded pitch
[mm]
B
Thread length
[mm]
BX
Thread length
[mm]
G1
Undercut
[mm]
G2
Undercut
[mm]
DK
Head diameter
[mm]
DS
Diameter of the unthreaded shank max.
[mm]
H
Head height
[mm]
K
Head height max.
[mm]
N
Width of slot
[mm]
R
Transition radius under head
[mm]
T
Depth of the driving feature max.
[mm]
RA
Radius/head of thread
[mm]
SZ
Slot yes/no
ⁿ/ₐ
Knurled screw DIN 464 SZ ...
51828.030.006
M3X6
3
6
Fabory
DIN 464 Sz
Metric thread
Knurled thumb screw high ...
Stainless steel
A1
Slotted
0.00359
Y
8715492310828
73181552
31161500
EC002361
50
2.387
0.500
4.250
9.000
1.100
1.750
12.000
6.000
7.500
2.500
0.800
0.500
2.200
0.200
-SZ
Knurled screw DIN 464 SZ ...
51828.030.008
M3X8
3
8
Fabory
DIN 464 Sz
Metric thread
Knurled thumb screw high ...
Stainless steel
A1
Slotted
0.00368
Y
8715492310835
73181552
31161500
EC002361
50
2.387
0.500
6.250
9.000
1.100
1.750
12.000
6.000
7.500
2.500
0.800
0.500
2.200
0.200
-SZ
Knurled screw DIN 464 SZ ...
51828.030.010
M3X10
3
10
Fabory
DIN 464 Sz
Metric thread
Knurled thumb screw high ...
Stainless steel
A1
Slotted
0.00377
Y
8715492310842
73181552
31161500
EC002361
50
2.387
0.500
8.250
9.000
1.100
1.750
12.000
6.000
7.500
2.500
0.800
0.500
2.200
0.200
-SZ
Knurled screw DIN 464 SZ ...
51828.030.012
M3X12
3
12
Fabory
DIN 464 Sz
Metric thread
Knurled thumb screw high ...
Stainless steel
A1
Slotted
0.00000
Y
8715494598538
73181552
31161500
EC002361
50
2.387
0.500
10.250
9.000
1.100
1.750
12.000
6.000
7.500
2.500
0.800
0.500
2.200
0.200
-SZ
Knurled screw DIN 464 SZ ...
51828.030.016
M3X16
3
16
Fabory
DIN 464 Sz
Metric thread
Knurled thumb screw high ...
Stainless steel
A1
Slotted
0.00000
Y
8715494598545
73181552
31161500
EC002361
50
2.387
0.500
9.000
9.000
1.100
1.750
12.000
6.000
7.500
2.500
0.800
0.500
2.200
0.200
-SZ
Knurled screw DIN 464 SZ ...
51828.040.006
M4X6
4
6
Fabory
DIN 464 Sz
Metric thread
Knurled thumb screw high ...
Stainless steel
A1
Slotted
0.00001
Y
8715494598552
73181552
31161500
EC002361
50
3.141
0.700
3.550
12.000
1.500
2.450
16.000
8.000
9.500
3.500
1.000
0.500
2.700
0.400
-SZ
Knurled screw DIN 464 SZ ...
51828.040.008
M4X8
4
8
Fabory
DIN 464 Sz
Metric thread
Knurled thumb screw high ...
Stainless steel
A1
Slotted
0.00851
Y
8715492310873
73181552
31161500
EC002361
25
3.141
0.700
5.550
12.000
1.500
2.450
16.000
8.000
9.500
3.500
1.000
0.500
2.700
0.400
-SZ
Knurled screw DIN 464 SZ ...
51828.040.010
M4X10
4
10
Fabory
DIN 464 Sz
Metric thread
Knurled thumb screw high ...
Stainless steel
A1
Slotted
0.00866
Y
8715492310880
73181552
31161500
EC002361
25
3.141
0.700
7.550
12.000
1.500
2.450
16.000
8.000
9.500
3.500
1.000
0.500
2.700
0.400
-SZ
Knurled screw DIN 464 SZ ...
51828.040.012
M4X12
4
12
Fabory
DIN 464 Sz
Metric thread
Knurled thumb screw high ...
Stainless steel
A1
Slotted
0.00881
Y
8715492310897
73181552
31161500
EC002361
25
3.141
0.700
9.550
12.000
1.500
2.450
16.000
8.000
9.500
3.500
1.000
1.000
2.700
0.400
-SZ
Knurled screw DIN 464 SZ ...
51828.040.016
M4X16
4
16
Fabory
DIN 464 Sz
Metric thread
Knurled thumb screw high ...
Stainless steel
A1
Slotted
0.00910
Y
8715492310903
73181552
31161500
EC002361
25
3.141
0.700
13.550
12.000
1.500
2.450
16.000
8.000
9.500
3.500
1.000
0.500
2.700
0.400
-SZ
Knurled screw DIN 464 SZ ...
51828.040.020
M4X20
4
20
Fabory
DIN 464 Sz
Metric thread
Knurled thumb screw high ...
Stainless steel
A1
Slotted
0.00939
Y
8715492310910
73181552
31161500
EC002361
25
3.141
0.700
12.000
12.000
1.500
2.450
16.000
8.000
9.500
3.500
1.000
0.500
2.700
0.400
-SZ
Knurled screw DIN 464 SZ ...
51828.040.030
M4X30
4
30
Fabory
DIN 464 Sz
Metric thread
Knurled thumb screw high ...
Stainless steel
A1
Slotted
0.01012
Y
8715492310927
73181552
31161500
EC002361
25
3.141
0.700
12.000
12.000
1.500
2.450
16.000
8.000
9.500
3.500
1.000
0.500
2.700
0.400
-SZ
Knurled screw DIN 464 SZ ...
51828.050.010
M5X10
5
10
Fabory
DIN 464 Sz
Metric thread
Knurled thumb screw high ...
Stainless steel
A1
Slotted
0.01570
Y
8715492310934
73181552
31161500
EC002361
25
4.019
0.800
7.200
15.000
1.700
2.800
20.000
10.000
11.500
4.000
1.200
1.000
3.400
0.400
-SZ
Knurled screw DIN 464 SZ ...
51828.050.012
M5X12
5
12
Fabory
DIN 464 Sz
Metric thread
Knurled thumb screw high ...
Stainless steel
A1
Slotted
0.01600
Y
8715492310941
73181552
31161500
EC002361
25
4.019
0.800
9.200
15.000
1.700
2.800
20.000
10.000
11.500
4.000
1.200
1.000
3.400
0.400
-SZ
Knurled screw DIN 464 SZ ...
51828.050.016
M5X16
5
16
Fabory
DIN 464 Sz
Metric thread
Knurled thumb screw high ...
Stainless steel
A1
Slotted
0.01670
Y
8715492310958
73181552
31161500
EC002361
25
4.019
0.800
13.200
15.000
1.700
2.800
20.000
10.000
11.500
4.000
1.200
1.000
3.400
0.400
-SZ
Knurled screw DIN 464 SZ ...
51828.050.020
M5X20
5
20
Fabory
DIN 464 Sz
Metric thread
Knurled thumb screw high ...
Stainless steel
A1
Slotted
0.01730
Y
8715492310965
73181552
31161500
EC002361
25
4.019
0.800
15.000
15.000
1.700
2.800
20.000
10.000
11.500
4.000
1.200
1.000
3.400
0.400
-SZ
Knurled screw DIN 464 SZ ...
51828.050.040
M5X40
5
40
Fabory
DIN 464 Sz
Metric thread
Knurled thumb screw high ...
Stainless steel
A1
Slotted
0.02030
Y
8715492310972
73181552
31161500
EC002361
25
4.019
0.800
15.000
15.000
1.700
2.800
20.000
10.000
11.500
4.000
1.200
1.000
3.400
0.400
-SZ
Knurled screw DIN 464 SZ ...
51828.060.010
M6X10
6
10
Fabory
DIN 464 Sz
Metric thread
Knurled thumb screw high ...
Stainless steel
A1
Slotted
0.02840
Y
8715492310989
73181552
31161500
EC002361
10
4.773
1.000
6.500
18.000
2.100
3.500
24.000
12.000
15.000
5.000
1.600
1.000
4.300
0.600
-SZ
Knurled screw DIN 464 SZ ...
51828.060.012
M6X12
6
12
Fabory
DIN 464 Sz
Metric thread
Knurled thumb screw high ...
Stainless steel
A1
Slotted
0.02870
Y
8715492310996
73181552
31161500
EC002361
10
4.773
1.000
8.500
18.000
2.100
3.500
24.000
12.000
15.000
5.000
1.600
1.000
4.300
0.600
-SZ
Knurled screw DIN 464 SZ ...
51828.060.016
M6X16
6
16
Fabory
DIN 464 Sz
Metric thread
Knurled thumb screw high ...
Stainless steel
A1
Slotted
0.02930
Y
8715492311009
73181552
31161500
EC002361
10
4.773
1.000
12.500
18.000
2.100
3.500
24.000
12.000
15.000
5.000
1.600
1.000
4.300
0.600
-SZ
Knurled screw DIN 464 SZ ...
51828.060.020
M6X20
6
20
Fabory
DIN 464 Sz
Metric thread
Knurled thumb screw high ...
Stainless steel
A1
Slotted
0.03000
Y
8715492311016
73181552
31161500
EC002361
10
4.773
1.000
16.500
18.000
2.100
3.500
24.000
12.000
15.000
5.000
1.600
1.000
4.300
0.600
-SZ
Knurled screw DIN 464 SZ ...
51828.060.025
M6X25
6
25
Fabory
DIN 464 Sz
Metric thread
Knurled thumb screw high ...
Stainless steel
A1
Slotted
0.03080
Y
8715492311023
73181552
31161500
EC002361
10
4.773
1.000
18.000
18.000
2.100
3.500
24.000
12.000
15.000
5.000
1.600
1.000
4.300
0.600
-SZ
Knurled screw DIN 464 SZ ...
51828.060.030
M6X30
6
30
Fabory
DIN 464 Sz
Metric thread
Knurled thumb screw high ...
Stainless steel
A1
Slotted
0.03160
Y
8715492311030
73181552
31161500
EC002361
10
4.773
1.000
18.000
18.000
2.100
3.500
24.000
12.000
15.000
5.000
1.600
1.000
4.300
0.600
-SZ
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 464 - Knurled thumb screws, high type
Fabory
13.02.2023
DIN 653 - Knurled thumb screws, thin type
Fabory
13.02.2023
DIN 529 A - Masonry bolts, form A
Fabory
13.02.2023
NOOSP, NOOSC - Knurled Knob with Pad
Misumi
30.06.2021
DIN 125-1 A - Washers, product grade A, up to hardness 250 HV, primarily fo...
Fabory
13.02.2023
DIN 508 - Nuts for T-grooves
Fabory
13.02.2023
DIN 529 E - Masonry bolts, form E
Fabory
13.02.2023
DIN 128 A - Curved spring lock washers
Fabory
13.02.2023
DIN 466 - Brass
Böllhoff
26.10.2021
00020003 - Stainless(+)Truss machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
FUN 904 - Special screws, pipe wrenches-head screw
Special Screws
28.04.2010
GN 464.1 - Knurled Screws with hexagon socket
Ganter
12.04.2024
GN 535 - St. Steel-Knurled screws
Elesa+Ganter
28.03.2024
Parallel pins DIN EN ISO 8734
MBO Oßwald
08.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表