您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
KK S L - Socket/Elbow type with One-touch fitting
SMC
bp4_air_line_equipment
fittings_and_tubing
KK S Couplers
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kk/kk_s_l.prj},{NB=KK3S-08L},{BODY=1/8},{MODEL=KK3S-08L},{OD=8.0},{D1=20.2},{D2=15.2},{L1=43.1},{L2=45.6},{L3=23.0},{M=18.5},{MBS=6.0},{EA1=15.0},{EA2=16.8},{CNSMASSEXACT=25.0},{DV1=17.60},{DV2=16.20},{DV3=19.20},{DV4=14.00},{DV5=12.00},{DH1=13.50},{DH2=9.00},{DH3=12.00},{LH1=3.59},{LH2=4.82},{LH3=2.50},{LH4=9.00},{LH5=7.85},{LV1=1.50},{LV2=1.20},{LV3=12.20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BODY
Body size
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
OD
Applicable tubing O.D.
[mm]
D1
[mm]
D2
[mm]
L1
[mm]
L2
When connected
[mm]
L3
[mm]
M
[mm]
MBS
Min.bore size
[mm]
EA1
Effective area Urethane
[mm^2]
EA2
Effective area Nylon
[mm^2]
CNSMASSEXACT
Mass
[g]
KK2S-23L
M5
KK2S-23L
3.2
10.0
9.3
26.0
27.5
16.5
12.7
2.5
3.7
4.4
6.7
KK2S-04L
M5
KK2S-04L
4.0
10.0
9.3
26.0
27.5
16.5
12.7
2.5
3.7
4.4
6.7
KK2S-06L
M5
KK2S-06L
6.0
10.0
11.6
27.2
28.3
16.6
13.5
4.5
5.6
5.6
7.2
KK3S-04L
1/8
KK3S-04L
4.0
20.2
10.4
41.7
44.2
18.0
16.0
3.0
3.7
5.3
23.2
KK3S-06L
1/8
KK3S-06L
6.0
20.2
12.8
42.9
45.4
20.0
17.0
4.5
10.1
11.4
24.0
KK3S-08L
1/8
KK3S-08L
8.0
20.2
15.2
43.1
45.6
23.0
18.5
6.0
15.0
16.8
25.0
KK3S-10L
1/8
KK3S-10L
10.0
20.2
18.5
42.9
45.4
26.5
21.0
7.5
18.0
18.5
34.4
KK4S-06L
1/4
KK4S-06L
6.0
28.0
12.8
54.3
58.0
20.0
17.0
4.5
10.1
11.4
53.5
KK4S-08L
1/4
KK4S-08L
8.0
28.0
15.2
55.5
59.2
23.0
18.5
6.0
17.5
19.8
53.1
KK4S-10L
1/4
KK4S-10L
10.0
28.0
18.5
54.2
57.9
26.5
21.0
7.5
24.7
27.5
54.7
KK4S-12L
1/4
KK4S-12L
12.0
28.0
20.9
55.4
59.1
28.5
22.0
9.0
29.0
29.6
57.0
KK6S-12L
1/2
KK6S-12L
12.0
31.6
20.9
66.3
71.6
28.5
22.0
13.0
38.1
39.7
91.4
KK6S-16L
1/2
KK6S-16L
16.0
31.6
26.5
66.9
72.2
34.0
25.0
13.0
50.3
58.7
93.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
【Discontinued Product】: KJW - Extended Male Elbow :This product has been di...
SMC Corporation
17.06.2024
KQS Hexagon Socket Head Male Connector - One-touch Fitting Hexagon Socket M...
SMC
23.11.2021
KQT Male Branch Tee - One-touch fitting male branch tee
SMC
02.12.2021
KK S L - Socket/Elbow type with One-touch fitting
SMC Corporation
17.06.2024
KK S M - Socket/Male thread type
SMC Corporation
17.06.2024
KK P L - Plug/Elbow type with One-touch fitting
SMC Corporation
17.06.2024
KQ2S Hexagon Socket Head Male Connector - One-touch Fitting Hexagon Socket ...
SMC
23.11.2021
KQ2S - Hex. Socket Head Male Connector (Gasket Seal)
SMC
28.09.2023
KK S E - Socket/Bulkhead type with One-touch fitting
SMC
02.12.2021
KK P M - Plug/Male thread type
SMC
02.12.2021
KCL - Male Elbow
SMC
23.11.2021
KK P E - Plug/Bulkhead type with One-touch fitting
SMC
02.12.2021
KK P L - Plug/Elbow type with One-touch fitting
SMC
02.12.2021
KQLF Female Elbow - One-touch Fittings KQLF Female Elbow
SMC
23.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表