您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
KK130 (Socket) - S Couplers
SMC
bp4_air_line_equipment
fittings_and_tubing
KK130 S Couplers
Socket
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kk130/socket/kk130.prj},{NB=KK130S-50N},{IDNR=},{MODEL=KK130},{CONNECTION=Nut fitting type},{CONNECTION2=N},{PORT=Tube I/D 5 - O/D 8},{PORT2=50},{TYPE=S},{THREAD=},{T=-},{TN=0.000},{L11=49.6},{L12=49.6},{H=0},{H1=22},{H2=14},{A1=0.0},{A2=0.0},{D=0.0},{M=13.7},{HOLE=4.5},{WEIGHT=85},{AA=12.6},{AB=0.00},{AC=10.4},{AD=20.0},{AE=8.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CONNECTION
Connection type
ⁿ/ₐ
PORT
Port size variations
ⁿ/ₐ
T
ⁿ/ₐ
L1
[mm]
H
[mm]
H1
[mm]
H2
[mm]
A
[mm]
D
[mm]
M
[mm]
HOLE
Minimun hole size
[mm]
WEIGHT
Weight
[g]
KK130S-01MS
Male thread type
(01) 1/8
1/8
44.0
22
0
0
40.0
0.0
0.0
6.0
73
KK130S-02MS
Male thread type
(02) 1/4
1/4
46.8
22
0
0
40.8
0.0
0.0
8.5
74
KK130S-03MS
Male thread type
(03) 3/8
3/8
46.2
22
0
0
39.7
0.0
0.0
8.5
82
KK130S-04MS
Male thread type
(04) 1/2
1/2
47.8
22
0
0
39.8
0.0
0.0
14.0
83
KK130S-01F
Female thread type
(01) 1/8
1/8
41.9
22
0
0
0.0
0.0
0.0
8.0
90
KK130S-02F
Female thread type
(02) 1/4
1/4
45.4
22
0
0
0.0
0.0
0.0
11.0
92
KK130S-03F
Female thread type
(03) 3/8
3/8
48.4
22
0
0
0.0
0.0
0.0
11.0
91
KK130S-04F
Female thread type
(04) 1/2
1/2
52.9
27
0
0
0.0
0.0
0.0
14.0
117
KK130S-07B
Barb fitting type
Hose nominal 6 (1/4")
-
60.9
0
0
0
0.0
7.2
0.0
4.5
70
KK130S-09B
Barb fitting type
Hose nominal 8 (1/4")
-
60.4
0
0
0
0.0
9.0
0.0
5.0
72
KK130S-11B
Barb fitting type
Hose nominal 9 (3/8")
-
59.9
0
0
0
0.0
11.3
0.0
7.7
73
KK130S-13B
Barb fitting type
Hose nominal 12 (1/2")
-
58.9
0
0
0
0.0
15.0
0.0
9.0
81
KK130S-50N
Nut fitting type
Tube I/D 5 - O/D 8
-
49.6
0
22
14
0.0
0.0
13.7
4.5
85
KK130S-60N
Nut fitting type
Tube I/D 6 - O/D 9
-
51.6
0
22
17
0.0
0.0
16.4
5.5
95
KK130S-65N
Nut fitting type
Tube I/D 6.5 - O/D 10
-
51.6
0
22
17
0.0
0.0
16.5
6.0
92
KK130S-80N
Nut fitting type
Tube I/D 8 - O/D 12
-
52.6
0
22
19
0.0
0.0
17.4
8.0
97
KK130S-85N
Nut fitting type
Tube I/D 8.5 - O/D 12.5
-
52.6
0
22
19
0.0
0.0
17.4
8.0
101
KK130S-110N
Nut fitting type
Tube I/D 11 - O/D 16
-
52.6
0
24
24
0.0
0.0
20.1
10.0
119
KK130S-06H
One-touch fitting type
Tube O/D 6
-
52.3
0
0
0
0.0
13.0
16.7
4.5
72
KK130S-08H
One-touch fitting type
Tube O/D 8
-
53.3
0
0
0
0.0
14.8
18.6
6.0
74
KK130S-10H
One-touch fitting type
Tube O/D 10
-
55.3
0
0
0
0.0
17.8
20.7
9.0
77
KK130S-12H
One-touch fitting type
Tube O/D 12
-
55.3
0
0
0
0.0
20.0
21.7
9.0
80
KK130S-07H
One-touch fitting type
Tube O/D 1/4
-
52.3
0
0
0
0.0
13.0
16.7
4.5
72
KK130S-09H
One-touch fitting type
Tube O/D 5/16
-
53.3
0
0
0
0.0
14.8
18.6
6.0
74
KK130S-11H
One-touch fitting type
Tube O/D 3/8
-
55.3
0
0
0
0.0
17.6
20.7
7.0
79
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KK130P (Plug) - S Couplers
SMC
28.09.2023
KK S M - Socket/Male thread type
SMC Corporation
17.06.2024
KK S H - Socket/Straight type with One-touch fitting
SMC Corporation
17.06.2024
KK S E - Socket/Bulkhead type with One-touch fitting
SMC Corporation
17.06.2024
KK S L - Socket/Elbow type with One-touch fitting
SMC Corporation
17.06.2024
KK P M - Plug/Male thread type
SMC Corporation
17.06.2024
KK P E - Plug/Bulkhead type with One-touch fitting
SMC Corporation
17.06.2024
KKA - Plug(P) With Check Valve Male Thread Type
SMC Corporation
17.06.2024
KK S F - Socket/Female thread type
SMC Corporation
17.06.2024
KKHS-MS - S Couplers/Socket Male thread type
SMC Corporation
17.06.2024
KQ2U - Branch (Sealant)
SMC
28.09.2023
【Discontinued Product】: KQ2UD Different Diameter Double Union - One-touch F...
SMC Corporation
17.06.2024
KK P H - Plug/Straight type with One-touch fitting
SMC Corporation
17.06.2024
KK P F - Plug/Female thread type
SMC Corporation
17.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表