您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1880 - Metal bellows couplings, mini with clamp hubs, stainless steel
KIPP USA
Machine & Fixture Components
couplings
Powered by
CAD模型選擇
{kipp_usa/maschine_vorrichtungselemente/couplings/23003-06.prj},{NB=K1880.0200380606},{GR=20},{DM=2.0},{TM=60.0},{TS=1300},{FSR=21},{FSA=11},{WVR=0.20},{WVA=0.4},{WV=1.5},{DZ=15000},{D1=6},{D2=6},{D1D2MIN=3},{D1D2MAX=14},{D1D2PFN=14},{D4=25.0},{L=38},{L2=3.5},{L3=11.0},{A=9.0},{R=27.0},{ANZDMS=2.00},{GEW=0.0716},{EAN=4059245677795},{NDM=3.000},{SW=2.500},{XA=1.000},{XB=16.700},{XC=10.000},{XD=5.800},{XE=5.500},{XF=3.000},{XG=0.800},{XH=9.800},{XI=6.000},{XJ=24.000},{XK=1.200},{XL=4.000},{XM=8.000},{XN=7.000},{XO=13.600},{XP=25.000},{BESTKIPPUSA=K1880.0200380606},{C=M3},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA,NORELEM,},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
GR
size
ⁿ/ₐ
DM
max. torque
[Nm]
TM
moment of inertia
[gcm²]
TS
Torsion resistance Nm/arcmin
[10³ Nm/rad]
FSR
Spring stiffness radial
[N/mm]
FSA
Spring stiffness axial
[N/mm]
WVR
max. shaft offset radial
[mm]
WVA
max. shaft offset axial
[mm]
WV
max. angular offset
[°]
DZ
Drehzahl max.
[1/min]
D1
(H7)
[mm]
D2
(H7)
[mm]
D1D2MIN
D1/D2 min.
[mm]
D1D2MAX
D1/D2 max.
[mm]
D1D2PFN
D1/D2 max. by keyway
[mm]
D4
diameter
[mm]
L
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
A
distance
[mm]
R
diameter
[mm]
C
(ISO 4029)
ⁿ/ₐ
ANZDMS
tightening torque of screws
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1880.0050250303
K1880.0050250303
5
0.5
6.2
200
18
10
0.15
0.3
1.5
15000
3
3
3
8
8
15.5
25
2.2
7.0
5.2
17.5
M2
0.43
0.0185
Yes
4059245677641
31.12.2099
98% Warenverfügbarkeit. N...
K1880.0050250404
K1880.0050250404
5
0.5
6.2
200
18
10
0.15
0.3
1.5
15000
4
4
3
8
8
15.5
25
2.5
7.0
5.2
17.5
M2
0.43
0.0171
Yes
4059245677658
31.12.2099
98% Warenverfügbarkeit. N...
K1880.0050250505
K1880.0050250505
5
0.5
6.2
200
18
10
0.15
0.3
1.5
15000
5
5
3
8
8
15.5
25
2.5
7.0
5.2
17.5
M2
0.43
0.0163
Yes
4059245677665
31.12.2099
98% Warenverfügbarkeit. N...
K1880.0050250606
K1880.0050250606
5
0.5
6.2
200
18
10
0.15
0.3
1.5
15000
6
6
3
8
8
15.5
25
2.5
7.0
5.2
17.5
M2
0.43
0.0155
Yes
4059245677672
31.12.2099
98% Warenverfügbarkeit. N...
K1880.0100260303
K1880.0100260303
10
1.0
7.5
380
31
20
0.15
0.3
1.5
15000
3
3
3
8
8
15.5
26
2.5
7.0
5.2
17.5
M2
0.43
0.0198
Yes
4059245677689
31.12.2099
98% Warenverfügbarkeit. N...
K1880.0100260305
K1880.0100260305
10
1.0
7.5
380
31
20
0.15
0.3
1.5
15000
3
5
3
8
8
15.5
26
2.5
7.0
5.2
17.5
M2
0.43
0.0188
Yes
4059245677696
31.12.2099
98% Warenverfügbarkeit. N...
K1880.0100260505
K1880.0100260505
10
1.0
7.5
380
31
20
0.15
0.3
1.5
15000
5
5
3
8
8
15.5
26
2.5
7.0
5.2
17.5
M2
0.43
0.0180
Yes
4059245677702
31.12.2099
98% Warenverfügbarkeit. N...
K1880.0100260506
K1880.0100260506
10
1.0
7.5
380
31
20
0.15
0.3
1.5
15000
5
6
3
8
8
15.5
26
2.5
7.0
5.2
17.5
M2
0.43
0.0175
Yes
4059245677719
31.12.2099
98% Warenverfügbarkeit. N...
K1880.0100260606
K1880.0100260606
10
1.0
7.5
380
31
20
0.15
0.3
1.5
15000
6
6
3
8
8
15.5
26
2.5
7.0
5.2
17.5
M2
0.43
0.0170
Yes
4059245677726
31.12.2099
98% Warenverfügbarkeit. N...
K1880.0150260505
K1880.0150260505
15
1.5
18.0
750
59
15
0.10
0.3
1.5
15000
5
5
3
10
10
20.0
26
3.0
8.5
7.0
21.0
M2.5
0.85
0.0352
Yes
4059245677733
31.12.2099
98% Warenverfügbarkeit. N...
K1880.0150260506
K1880.0150260506
15
1.5
18.0
750
59
15
0.10
0.3
1.5
15000
5
6
3
10
10
20.0
26
3.0
8.5
7.0
21.0
M2.5
0.85
0.0348
Yes
4059245677740
31.12.2099
98% Warenverfügbarkeit. N...
K1880.0150260508
K1880.0150260508
15
1.5
18.0
750
59
15
0.10
0.3
1.5
15000
5
8
3
10
10
20.0
26
3.0
8.5
7.0
21.0
M2.5
0.85
0.0334
Yes
4059245677757
31.12.2099
98% Warenverfügbarkeit. N...
K1880.0150260606
K1880.0150260606
15
1.5
18.0
750
59
15
0.10
0.3
1.5
15000
6
6
3
10
10
20.0
26
3.0
8.5
7.0
21.0
M2.5
0.85
0.0342
Yes
4059245677764
31.12.2099
98% Warenverfügbarkeit. N...
K1880.0150260608
K1880.0150260608
15
1.5
18.0
750
59
15
0.10
0.3
1.5
15000
6
8
3
10
10
20.0
26
3.0
8.5
7.0
21.0
M2.5
0.85
0.0329
Yes
4059245677771
31.12.2099
98% Warenverfügbarkeit. N...
K1880.0150260808
K1880.0150260808
15
1.5
18.0
750
59
15
0.10
0.3
1.5
15000
8
8
3
10
10
20.0
26
3.0
8.5
7.0
21.0
M2.5
0.85
0.0313
Yes
4059245677788
31.12.2099
98% Warenverfügbarkeit. N...
K1880.0200380606
K1880.0200380606
20
2.0
60.0
1300
21
11
0.20
0.4
1.5
15000
6
6
3
14
14
25.0
38
3.5
11.0
9.0
27.0
M3
2.00
0.0716
Yes
4059245677795
31.12.2099
98% Warenverfügbarkeit. N...
K1880.0200380608
K1880.0200380608
20
2.0
60.0
1300
21
11
0.20
0.4
1.5
15000
6
8
3
14
14
25.0
38
3.5
11.0
9.0
27.0
M3
2.00
0.0694
Yes
4059245677801
31.12.2099
98% Warenverfügbarkeit. N...
K1880.0200380610
K1880.0200380610
20
2.0
60.0
1300
21
11
0.20
0.4
1.5
15000
6
10
3
14
14
25.0
38
3.5
11.0
9.0
27.0
M3
2.00
0.0671
Yes
4059245677818
31.12.2099
98% Warenverfügbarkeit. N...
K1880.0200380808
K1880.0200380808
20
2.0
60.0
1300
21
11
0.20
0.4
1.5
15000
8
8
3
14
14
25.0
38
3.5
11.0
9.0
27.0
M3
2.00
0.0677
Yes
4059245677825
31.12.2099
98% Warenverfügbarkeit. N...
K1880.0200380810
K1880.0200380810
20
2.0
60.0
1300
21
11
0.20
0.4
1.5
15000
8
10
3
14
14
25.0
38
3.5
11.0
9.0
27.0
M3
2.00
0.0654
Yes
4059245677832
31.12.2099
98% Warenverfügbarkeit. N...
K1880.0200381010
K1880.0200381010
20
2.0
60.0
1300
21
11
0.20
0.4
1.5
15000
10
10
3
14
14
25.0
38
3.5
11.0
9.0
27.0
M3
2.00
0.0631
Yes
4059245677849
31.12.2099
98% Warenverfügbarkeit. N...
K1880.0450411010
K1880.0450411010
45
4.5
220.0
6500
168
32
0.10
0.3
1.5
15000
10
10
6
18
18
32.5
41
5.0
13.0
12.0
34.0
M4
3.50
0.1404
Yes
4059245677856
31.12.2099
98% Warenverfügbarkeit. N...
K1880.0450411012
K1880.0450411012
45
4.5
220.0
6500
168
32
0.10
0.3
1.5
15000
10
12
6
18
18
32.5
41
5.0
13.0
12.0
34.0
M4
3.50
0.1368
Yes
4059245677863
31.12.2099
98% Warenverfügbarkeit. N...
K1880.0450411014
K1880.0450411014
45
4.5
220.0
6500
168
32
0.10
0.3
1.5
15000
10
14
6
18
18
32.5
41
5.0
13.0
12.0
34.0
M4
3.50
0.1331
Yes
4059245677870
31.12.2099
98% Warenverfügbarkeit. N...
K1880.0450411212
K1880.0450411212
45
4.5
220.0
6500
168
32
0.10
0.3
1.5
15000
12
12
6
18
18
32.5
41
5.0
13.0
12.0
34.0
M4
3.50
0.1333
Yes
4059245677887
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DKN - Miniature GERWAH® Bellows coupling clamp fixing - Torque: 0.4 to 10Nm...
HPC
03.08.2023
23003-05 - Metal bellows couplings, mini with clamp hubs
norelem
26.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表