您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1794 - Palm grips, plastic, OPTICALLY detectable with protruding steel bush
KIPP USA
Product lines KIPP Inc.
DETECTABLE
VD
Powered by
CAD模型選擇
{kipp_usa/product_lines_kipp_inc/detectable/vd/06174_3.prj},{NB=K1794.1332063172X25},{D1=32},{D2=13.5},{H=22},{H2=12.0},{H3=9.5},{GEW=0.0350},{EAN=4059245601998},{NDM=6},{XA=5},{XB=40.000},{XC=2.000},{XD=1.500},{XE=15.500},{XF=0.50},{XG=0.500},{XH=0.500},{XI=21.500},{XJ=11.100},{XK=2.800},{XL=0.800},{XM=0.000},{XN=25.000},{BESTKIPPUSA=K1794.1332063172X25},{FORM=L},{FGK=ultramarinblau RAL 5002},{D=M6},{T=-},{L=25},{ZULZERT=FDA + EU10/2011},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
FGK
Main colour
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H2
height
[mm]
H3
height
[mm]
T
height
[mm]
L
Length
[mm]
ZULZERT
Zulassung / Zertifizierung
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1794.1325053172
K1794.1325053172
K
ultramarine RAL 5002
M5
25
10.0
18
9.0
7.0
9
-
FDA + EU10/2011
0.0095
Yes
4059245601844
31.12.2099
98% Warenverfügbarkeit. N...
K1794.1332063172
K1794.1332063172
K
ultramarine RAL 5002
M6
32
13.5
22
12.0
9.5
12
-
FDA + EU10/2011
0.0211
Yes
4059245601851
31.12.2099
98% Warenverfügbarkeit. N...
K1794.1340063172
K1794.1340063172
K
ultramarine RAL 5002
M6
40
13.5
26
14.0
10.0
12
-
FDA + EU10/2011
0.0271
Yes
4059245601868
31.12.2099
98% Warenverfügbarkeit. N...
K1794.1340083172
K1794.1340083172
K
ultramarine RAL 5002
M8
40
13.5
26
14.0
10.0
12
-
FDA + EU10/2011
0.0248
Yes
4059245601875
31.12.2099
98% Warenverfügbarkeit. N...
K1794.1350083172
K1794.1350083172
K
ultramarine RAL 5002
M8
50
19.0
32
18.0
12.0
17
-
FDA + EU10/2011
0.0655
Yes
4059245601882
31.12.2099
98% Warenverfügbarkeit. N...
K1794.1350103172
K1794.1350103172
K
ultramarine RAL 5002
M10
50
19.0
32
18.0
12.0
17
15
FDA + EU10/2011
0.0614
Yes
4059245601899
31.12.2099
98% Warenverfügbarkeit. N...
K1794.1325053172X10
K1794.1325053172X10
L
ultramarine RAL 5002
M5
25
10.0
18
9.0
7.0
-
10
FDA + EU10/2011
0.0196
Yes
4059245601936
31.12.2099
98% Warenverfügbarkeit. N...
K1794.1325053172X15
K1794.1325053172X15
L
ultramarine RAL 5002
M5
25
10.0
18
9.0
7.0
-
15
FDA + EU10/2011
0.0202
Yes
4059245601943
31.12.2099
98% Warenverfügbarkeit. N...
K1794.1325053172X20
K1794.1325053172X20
L
ultramarine RAL 5002
M5
25
10.0
18
9.0
7.0
-
20
FDA + EU10/2011
0.0207
Yes
4059245601950
31.12.2099
98% Warenverfügbarkeit. N...
K1794.1332063172X10
K1794.1332063172X10
L
ultramarine RAL 5002
M6
32
13.5
22
12.0
9.5
-
10
FDA + EU10/2011
0.0326
Yes
4059245601967
31.12.2099
98% Warenverfügbarkeit. N...
K1794.1332063172X15
K1794.1332063172X15
L
ultramarine RAL 5002
M6
32
13.5
22
12.0
9.5
-
15
FDA + EU10/2011
0.0333
Yes
4059245601974
31.12.2099
98% Warenverfügbarkeit. N...
K1794.1332063172X20
K1794.1332063172X20
L
ultramarine RAL 5002
M6
32
13.5
22
12.0
9.5
-
20
FDA + EU10/2011
0.0342
Yes
4059245601981
31.12.2099
98% Warenverfügbarkeit. N...
K1794.1332063172X25
K1794.1332063172X25
L
ultramarine RAL 5002
M6
32
13.5
22
12.0
9.5
-
25
FDA + EU10/2011
0.0350
Yes
4059245601998
31.12.2099
98% Warenverfügbarkeit. N...
K1794.1332063172X30
K1794.1332063172X30
L
ultramarine RAL 5002
M6
32
13.5
22
12.0
9.5
-
30
FDA + EU10/2011
0.0359
Yes
4059245602001
31.12.2099
98% Warenverfügbarkeit. N...
K1794.1340083172X15
K1794.1340083172X15
L
ultramarine RAL 5002
M8
40
13.5
26
14.0
10.0
-
15
FDA + EU10/2011
0.0356
Yes
4059245602018
31.12.2099
98% Warenverfügbarkeit. N...
K1794.1340083172X20
K1794.1340083172X20
L
ultramarine RAL 5002
M8
40
13.5
26
14.0
10.0
-
20
FDA + EU10/2011
0.0371
Yes
4059245602025
31.12.2099
98% Warenverfügbarkeit. N...
K1794.1340083172X25
K1794.1340083172X25
L
ultramarine RAL 5002
M8
40
13.5
26
14.0
10.0
-
25
FDA + EU10/2011
0.0386
Yes
4059245602032
31.12.2099
98% Warenverfügbarkeit. N...
K1794.1340083172X30
K1794.1340083172X30
L
ultramarine RAL 5002
M8
40
13.5
26
14.0
10.0
-
30
FDA + EU10/2011
0.0401
Yes
4059245602049
31.12.2099
98% Warenverfügbarkeit. N...
K1794.1340083172X40
K1794.1340083172X40
L
ultramarine RAL 5002
M8
40
13.5
26
14.0
10.0
-
40
FDA + EU10/2011
0.0432
Yes
4059245602056
31.12.2099
98% Warenverfügbarkeit. N...
K1794.1340083172X50
K1794.1340083172X50
L
ultramarine RAL 5002
M8
40
13.5
26
14.0
10.0
-
50
FDA + EU10/2011
0.0463
Yes
4059245602063
31.12.2099
98% Warenverfügbarkeit. N...
K1794.1350103172X20
K1794.1350103172X20
L
ultramarine RAL 5002
M10
50
19.0
32
18.0
12.0
-
20
FDA + EU10/2011
0.0838
Yes
4059245602070
31.12.2099
98% Warenverfügbarkeit. N...
K1794.1350103172X25
K1794.1350103172X25
L
ultramarine RAL 5002
M10
50
19.0
32
18.0
12.0
-
25
FDA + EU10/2011
0.0862
Yes
4059245602087
31.12.2099
98% Warenverfügbarkeit. N...
K1794.1350103172X30
K1794.1350103172X30
L
ultramarine RAL 5002
M10
50
19.0
32
18.0
12.0
-
30
FDA + EU10/2011
0.0887
Yes
4059245602094
31.12.2099
98% Warenverfügbarkeit. N...
K1794.1350103172X40
K1794.1350103172X40
L
ultramarine RAL 5002
M10
50
19.0
32
18.0
12.0
-
40
FDA + EU10/2011
0.0938
Yes
4059245602100
31.12.2099
98% Warenverfügbarkeit. N...
K1794.1350103172X50
K1794.1350103172X50
L
ultramarine RAL 5002
M10
50
19.0
32
18.0
12.0
-
50
FDA + EU10/2011
0.0986
Yes
4059245602117
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表