您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1761 - Swivel and fixed castors standard version
KIPP USA
Material handling
Wheels and rollers
Powered by
CAD模型選擇
{kipp_usa/material_handling/wheels_and_rollers/95016.prj},{NB=K1761.1003010},{BESTKIPPUSA=K1761.100301},{AUSF=Bockrolle},{ROT=0},{ROT1=0},{RL=Rollenlager},{VERS=1.000},{A=36},{B=85},{B1=60},{B2=0},{B3=30.0},{L=100},{L1=80},{H=125},{D=9},{R=86.0},{R1=100},{TFK=70},{GEW=0.8348},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245594733},{C=45.000},{CD=15.000},{FILTER=NORELEM,KIPP,KIPP_USA,,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
RL
wheel bearing
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
B1
Length
[mm]
B2
Length
[mm]
B3
width
[mm]
L
Length
[mm]
L1
Length
[mm]
H
height
[mm]
D
diameter
[mm]
R
Length
[mm]
R1
diameter
[mm]
TFK
Permissible load
[kg]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1761.08025
K1761.08025
Swivel Castor
ball bearing
38
85
60
0
25.0
100
80
102
9
78.0
80
50
0.7007
Yes
4059245594696
31.12.2099
98% Warenverfügbarkeit. N...
K1761.10030
K1761.10030
Swivel Castor
ball bearing
36
85
60
0
30.0
100
80
125
9
86.0
100
70
0.9700
Yes
4059245594726
31.12.2099
98% Warenverfügbarkeit. N...
K1761.12538
K1761.12538
Swivel Castor
ball bearing
40
85
60
0
27.5
100
80
150
9
102.5
125
100
1.2420
Yes
4059245594900
31.12.2099
98% Warenverfügbarkeit. N...
K1761.16040
K1761.16040
Swivel Castor
ball bearing
60
110
80
75
40.0
140
105
195
11
140.0
160
135
2.8000
Yes
4059245594931
31.12.2099
98% Warenverfügbarkeit. N...
K1761.20050
K1761.20050
Swivel Castor
ball bearing
65
110
80
75
50.0
140
105
235
11
165.0
200
205
3.6180
Yes
4059245594962
31.12.2099
98% Warenverfügbarkeit. N...
K1761.080251
K1761.080251
Fixed Castor
ball bearing
38
85
60
0
25.0
100
80
102
9
78.0
80
50
0.4820
Yes
4059245594702
31.12.2099
98% Warenverfügbarkeit. N...
K1761.100301
K1761.100301
Fixed Castor
ball bearing
36
85
60
0
30.0
100
80
125
9
86.0
100
70
0.8348
Yes
4059245594733
31.12.2099
98% Warenverfügbarkeit. N...
K1761.125381
K1761.125381
Fixed Castor
ball bearing
40
85
60
0
27.5
100
80
150
9
102.5
125
100
1.1080
Yes
4059245594917
31.12.2099
98% Warenverfügbarkeit. N...
K1761.160401
K1761.160401
Fixed Castor
ball bearing
60
110
80
75
40.0
140
105
195
11
140.0
160
135
2.1400
Yes
4059245594948
31.12.2099
98% Warenverfügbarkeit. N...
K1761.200501
K1761.200501
Fixed Castor
ball bearing
65
110
80
75
50.0
140
105
235
11
165.0
200
205
2.8930
Yes
4059245594979
31.12.2099
98% Warenverfügbarkeit. N...
K1761.080252
K1761.080252
Swivel Castor with stop-f...
ball bearing
38
85
60
0
25.0
100
80
102
9
78.0
80
50
0.8238
Yes
4059245594719
31.12.2099
98% Warenverfügbarkeit. N...
K1761.100302
K1761.100302
Swivel Castor with stop-f...
ball bearing
36
85
60
0
30.0
100
80
125
9
86.0
100
70
1.1200
Yes
4059245594740
31.12.2099
98% Warenverfügbarkeit. N...
K1761.125382
K1761.125382
Swivel Castor with stop-f...
ball bearing
40
85
60
0
27.5
100
80
150
9
102.5
125
100
1.3960
Yes
4059245594924
31.12.2099
98% Warenverfügbarkeit. N...
K1761.160402
K1761.160402
Swivel Castor with stop-f...
ball bearing
60
110
80
75
40.0
140
105
195
11
140.0
160
135
3.2200
Yes
4059245594955
31.12.2099
98% Warenverfügbarkeit. N...
K1761.200502
K1761.200502
Swivel Castor with stop-f...
ball bearing
65
110
80
75
50.0
140
105
235
11
165.0
200
205
4.1700
Yes
4059245594986
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 38-10 - Roulette charge moyenne pivotante ou fixe, à platine
EMILE MAURIN - Eléments Standard Mécaniques
29.07.2020
K1761 - Swivel and fixed castors standard version
KIPP
27.05.2024
K1767 - Swivel and fixed castors medum-duty version
KIPP USA
05.06.2024
P-LCUT-610_830 - Die Mounted Cam Unit
Chinese Manufacturers
21.05.2014
INF/INVF-ELBX - Fixed castor
Rollenbau
27.09.2017
95034 - Swivel and fixed castors standard version
norelem
30.05.2024
TEL
Nansin
19.03.2019
K1760 - Swivel and fixed castors heavy-duty version
KIPP USA
05.06.2024
K1790 - Swivel and fixed castors stainless steel, for sterile areas
KIPP
27.05.2024
K1761 - Swivel and fixed castors steel plate, electrically conductive stand...
KIPP USA
05.06.2024
C-ECB - C-VALUE Conductive Caster - with Stopper
Misumi
25.04.2022
RVAB, RVAU - Pulleys
Misumi
04.06.2021
61BR-ZK/SUB - Swivel castor with wheel brake
Rollenbau
12.01.2024
K0122 - Clamping levers external thread
KIPP
11.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表