您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0732 - Clevis joints stainless steel DIN 71752
KIPP USA
Product lines KIPP Inc.
Stainless steel
Powered by
CAD模型選擇
{kipp_usa/product_lines_kipp_inc/stainless_steel/27622.prj},{NB=K0732.1248},{BESTKIPPUSA=K0732.1248},{AUSF=Rechtsgewinde},{B=12},{G=48},{D1=12},{D2=M 12},{D3=20},{L2=72},{A=24},{GEW=0.2036},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245179220},{NDM=12},{ST=1.750},{XA=86},{XB=18.0},{XC=3},{XD=32},{XE=20},{FILTER=KIPP,NORELEM,KIPP_BIM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
B
width
[mm]
G
distance
[mm]
D1
diameter
[mm]
D2
thread
[mm]
D3
diameter
[mm]
L2
Length
[mm]
A
width
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
K0732.0510
K0732.0510
right-hand thread
5
10
5
M 5
9
20
10
0.0113
Yes
4059245179084
K0732.0612
K0732.0612
right-hand thread
6
12
6
M 6
10
24
12
0.0188
Yes
4059245179107
K0732.0816
K0732.0816
right-hand thread
8
16
8
M 8
14
32
16
0.0463
Yes
4059245179114
K0732.0832
K0732.0832
right-hand thread
8
32
8
M 8
14
48
16
0.0609
Yes
4059245179138
K0732.1020
K0732.1020
right-hand thread
10
20
10
M10
18
40
20
0.0898
Yes
4059245179152
K0732.10120
K0732.10120
right-hand thread
10
20
10
M 10 x 1,25
18
40
20
0.0889
Yes
4059245179145
K0732.1040
K0732.1040
right-hand thread
10
40
10
M 10
18
60
20
0.1194
Yes
4059245179176
K0732.1224
K0732.1224
right-hand thread
12
24
12
M 12
20
48
24
0.1574
Yes
4059245179206
K0732.12124
K0732.12124
right-hand thread
12
24
12
M 12 x 1,25
20
48
24
0.1445
Yes
4059245179183
K0732.1248
K0732.1248
right-hand thread
12
48
12
M 12
20
72
24
0.2036
Yes
4059245179220
K0732.12148
K0732.12148
right-hand thread
12
48
12
M 12 x 1,25
20
72
24
0.2126
Yes
4059245179190
K0732.1428
K0732.1428
right-hand thread
14
28
14
M 14
24
56
27
0.2180
Yes
4059245179237
K0732.1632
K0732.1632
right-hand thread
16
32
16
M 16
26
64
32
0.3358
Yes
4059245179251
K0732.16132
K0732.16132
right-hand thread
16
32
16
M 16 x 1,5
26
64
32
0.3330
Yes
4059245179244
K0732.05101
K0732.05101
left-hand thread
5
10
5
M 5
9
20
10
0.0113
Yes
4059245179091
K0732.06121
K0732.06121
left-hand thread
6
12
6
M 6
10
24
12
0.0187
Yes
4059245206995
K0732.08161
K0732.08161
left-hand thread
8
16
8
M 8
14
32
16
0.0459
Yes
4059245179121
K0732.10201
K0732.10201
left-hand thread
10
20
10
M10
18
40
20
0.0894
Yes
4059245179169
K0732.12241
K0732.12241
left-hand thread
12
24
12
M 12
20
48
24
0.1455
Yes
4059245179213
K0732.16321
K0732.16321
left-hand thread
16
32
16
M 16
26
64
32
0.3346
Yes
4059245179268
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表