您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0668 - Thrust screws LONG-LOK secured
KIPP USA
Locating Components
Support elements, locating elements, stop elements
Powered by
CAD模型選擇
{kipp_usa/aufnahmebolzen/support_elements_locating_elememts_stop_elements/07119_2.prj},{NB=K0668.304X13},{D1=2.0},{L=13.0},{L1=5.0},{L2=1.7},{SW=2.0},{GEW=0.0006},{EAN=4059245141722},{XA=0.6},{XC=3.0},{XD=45.0},{XE=2.5},{XF=0.5},{XG=2.0},{XH=2.96},{XI=3.26},{XJ=0.70},{XK=2.500},{XL=0.200},{XM=2.100},{XN=5.000},{XO=0.500},{XP=0.550},{XQ=0.450},{XR=8.800},{NDM=4.0},{BESTKIPPUSA=K0668.304X13},{AUSF=Bolzen POM},{D=M4},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
[mm]
D1
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
SW
width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0668.204X65
K0668.204X65
pin brass
M4
2.5
6.5
2.5
1.2
2.0
0.0003
Yes
4059245141395
31.12.2099
98% Warenverfügbarkeit. N...
K0668.204X105
K0668.204X105
pin brass
M4
2.5
10.5
3.5
1.2
2.0
0.0006
Yes
4059245141357
31.12.2099
98% Warenverfügbarkeit. N...
K0668.204X165
K0668.204X165
pin brass
M4
2.5
16.5
5.0
1.2
2.0
0.0010
Yes
4059245141364
31.12.2099
98% Warenverfügbarkeit. N...
K0668.204X305
K0668.204X305
pin brass
M4
2.5
30.5
5.0
1.2
2.0
0.0019
Yes
4059245141371
31.12.2099
98% Warenverfügbarkeit. N...
K0668.204X405
K0668.204X405
pin brass
M4
2.5
40.5
5.0
1.2
2.0
0.0027
Yes
4059245141388
31.12.2099
98% Warenverfügbarkeit. N...
K0668.205X85
K0668.205X85
pin brass
M5
3.0
8.5
3.5
1.3
2.5
0.0006
Yes
4059245141449
31.12.2099
98% Warenverfügbarkeit. N...
K0668.205X125
K0668.205X125
pin brass
M5
3.0
12.5
5.0
1.3
2.5
0.0011
Yes
4059245141401
31.12.2099
98% Warenverfügbarkeit. N...
K0668.205X205
K0668.205X205
pin brass
M5
3.0
20.5
6.0
1.3
2.5
0.0021
Yes
4059245141418
31.12.2099
98% Warenverfügbarkeit. N...
K0668.205X305
K0668.205X305
pin brass
M5
3.0
30.5
6.0
1.3
2.5
0.0033
Yes
4059245141425
31.12.2099
98% Warenverfügbarkeit. N...
K0668.205X405
K0668.205X405
pin brass
M5
3.0
40.5
6.0
1.3
2.5
0.0045
Yes
4059245141432
31.12.2099
98% Warenverfügbarkeit. N...
K0668.206X115
K0668.206X115
pin brass
M6
4.0
11.5
3.5
1.9
3.0
0.0014
Yes
4059245141456
31.12.2099
98% Warenverfügbarkeit. N...
K0668.206X175
K0668.206X175
pin brass
M6
4.0
17.5
7.0
1.9
3.0
0.0025
Yes
4059245141463
31.12.2099
98% Warenverfügbarkeit. N...
K0668.206X265
K0668.206X265
pin brass
M6
4.0
26.5
7.0
1.9
3.0
0.0040
Yes
4059245141470
31.12.2099
98% Warenverfügbarkeit. N...
K0668.206X415
K0668.206X415
pin brass
M6
4.0
41.5
7.0
1.9
3.0
0.0064
Yes
4059245141487
31.12.2099
98% Warenverfügbarkeit. N...
K0668.206X515
K0668.206X515
pin brass
M6
4.0
51.5
7.0
1.9
3.0
0.0082
Yes
4059245141494
31.12.2099
98% Warenverfügbarkeit. N...
K0668.206X615
K0668.206X615
pin brass
M6
4.0
61.5
7.0
1.9
3.0
0.0098
Yes
4059245141500
31.12.2099
98% Warenverfügbarkeit. N...
K0668.208X12
K0668.208X12
pin brass
M8
5.5
12.0
3.5
2.4
4.0
0.0028
Yes
4059245141517
31.12.2099
98% Warenverfügbarkeit. N...
K0668.208X22
K0668.208X22
pin brass
M8
5.5
22.0
8.0
2.4
4.0
0.0056
Yes
4059245141524
31.12.2099
98% Warenverfügbarkeit. N...
K0668.208X32
K0668.208X32
pin brass
M8
5.5
32.0
8.0
2.4
4.0
0.0087
Yes
4059245141531
31.12.2099
98% Warenverfügbarkeit. N...
K0668.208X52
K0668.208X52
pin brass
M8
5.5
52.0
8.0
2.4
4.0
0.0148
Yes
4059245141548
31.12.2099
98% Warenverfügbarkeit. N...
K0668.208X62
K0668.208X62
pin brass
M8
5.5
62.0
8.0
2.4
4.0
0.0180
Yes
4059245141555
31.12.2099
98% Warenverfügbarkeit. N...
K0668.208X82
K0668.208X82
pin brass
M8
5.5
82.0
8.0
2.4
4.0
0.0239
Yes
4059245141562
31.12.2099
98% Warenverfügbarkeit. N...
K0668.210X14
K0668.210X14
pin brass
M10
7.0
14.0
5.0
2.6
5.0
0.0054
Yes
4059245141579
31.12.2099
98% Warenverfügbarkeit. N...
K0668.210X18
K0668.210X18
pin brass
M10
7.0
18.0
9.0
2.6
5.0
0.0069
Yes
4059245141586
31.12.2099
98% Warenverfügbarkeit. N...
K0668.210X27
K0668.210X27
pin brass
M10
7.0
27.0
9.0
2.6
5.0
0.0111
Yes
4059245141593
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表