您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0660 - Horizontal Toogle Clamps with flat foot and adjustable clamping spindle
KIPP USA
Toggle Clamps
Horizontal Toggle Clamps
Powered by
CAD模型選擇
{kipp_usa/schnellspanner/horizontal_toggle_clamp/05900_asmtab.prj},{NB=K0660.0060000},{LOCHBILD=3},{OH=86},{OG=67},{HALTEKRAFT1=1900},{GEW=0.3157},{EAN=4059245432325},{OGG=0.56000},{OGGG=0.000},{OG1=67.30000},{OH1=86.560},{OLO=106.84569},{OLG=44.77377},{OHG=0.11000},{OHGG=0.000},{HUB=6.500},{SCHRL=35},{OL=5.500},{GR1=3},{GR=3},{TYPC=2},{TYPB=3},{TYPA=2},{TYP=1},{BESTKIPPUSA=K0660.006000},{FARBE=schwarzgrau RAL 7021},{HANDKRAFT=160},{HALTEKRAFT=1350},{SPANNKRAFT=720},{SPANNKRAFT1=1200},{BESTBEFWK=K0098.04},{BESTBEFWN=05880-04},{M=M6X35},{A=26},{A1=39},{A2=6.5},{A3=-},{A4=-},{B=28},{B1=39},{B2=17.5},{B3=12,5},{B4=24.6},{B5=2.5},{B6=43.5},{C=25,4},{C2=-},{D=5.5},{H=63.2},{H1=59,6},{L=186,6},{L1=60.5},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
FARBE
Component
ⁿ/ₐ
LOCHBILD
Hole arrangement
ⁿ/ₐ
OH
Opening angle of holding arm ~
[°]
OG
Opening angle of handle ~
[°]
HANDKRAFT
hand force
[N]
HALTEKRAFT
Holding force F1
[N]
HALTEKRAFT1
Holding force F2
[N]
SPANNKRAFT
Clamping force F3
[N]
SPANNKRAFT1
Clamping force F4
[N]
BESTBEFWN
Order No. of angle Bracket
ⁿ/ₐ
M
thread
[mm]
A
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
A4
[mm]
B
[mm]
B1
Width ~
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
C
Height ~
[mm]
C2
[mm]
D
[mm]
H
Height ~
[mm]
H1
Height ~
[mm]
L
Length ~
[mm]
L1
Length ~
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0660.004001
K0660.004001
ultramarine blue RAL 5002
1
87
69
80
400
500
250
300
05880-02
M4X16
16
24
4
12,8
0,95
16
24
10.2
7,2
14.1
1.5
20
11.7
4,95
4.2
28,7
26.3
91.8
23.7
0.0462
Yes
4059245199310
31.12.2099
98% Warenverfügbarkeit. N...
K0660.005001
K0660.005001
ultramarine blue RAL 5002
2
86
67
100
650
900
550
620
05880-02
M5X25
18
27
4.5
13.5
-
16.8
27,3
13.2
9,2
-
2
22.5
17,2
5,25
5.5
43.4
38.9
125,7
41,8
0.0923
Yes
4059245199327
31.12.2099
98% Warenverfügbarkeit. N...
K0660.006001
K0660.006001
ultramarine blue RAL 5002
3
86
67
160
1350
1900
720
1200
05880-04
M6X35
26
39
6.5
-
-
28
39
17.5
12,5
24.6
2.5
43.5
25,4
-
5.5
63.2
59,6
186,6
60.5
0.3169
Yes
4059245199334
31.12.2099
98% Warenverfügbarkeit. N...
K0660.008001
K0660.008001
ultramarine blue RAL 5002
3
86
67
200
2000
2800
830
1400
05880-04
M8X45
26
44
9
-
-
31
45
21
16
24
2.5
41.5
32.2
-
6.2
73.9
70,1
223,1
74.9
0.4102
Yes
4059245199358
31.12.2099
98% Warenverfügbarkeit. N...
K0660.010001
K0660.010001
ultramarine blue RAL 5002
3
90
71
250
2200
4500
1200
2800
05880-06
M10X55
41.5
59
9
-
-
43
59
26
19
39
3.5
47
40
-
8.8
94.8
88
279,4
103.9
0.8114
Yes
4059245199372
31.12.2099
98% Warenverfügbarkeit. N...
K0660.012001
K0660.012001
ultramarine blue RAL 5002
4
88
68
280
2400
5500
1000
2800
05880-06
M12X70
44
65
10
40
1
42
67
28
21
40
3.5
47
52.3
13,5
8.5
104.8
101.6
314.7
122
1.0420
Yes
4059245199396
31.12.2099
98% Warenverfügbarkeit. N...
K0660.004000
K0660.004000
black grey RAL 7021
1
87
69
80
400
500
250
300
05880-02
M4X16
16
24
4
12,8
0,95
16
24
10.2
7,2
14.1
1.5
20
11.7
4,95
4.2
28,7
26.3
91.8
23.7
0.0370
Yes
4059245432301
31.12.2099
98% Warenverfügbarkeit. N...
K0660.005000
K0660.005000
black grey RAL 7021
2
86
67
100
650
900
550
620
05880-02
M5X25
18
27
4.5
13.5
-
16.8
27,3
13.2
9,2
-
2
22.5
17,2
5,25
5.5
43.4
38.9
125,7
41,8
0.0933
Yes
4059245432318
31.12.2099
98% Warenverfügbarkeit. N...
K0660.006000
K0660.006000
black grey RAL 7021
3
86
67
160
1350
1900
720
1200
05880-04
M6X35
26
39
6.5
-
-
28
39
17.5
12,5
24.6
2.5
43.5
25,4
-
5.5
63.2
59,6
186,6
60.5
0.3157
Yes
4059245432325
31.12.2099
98% Warenverfügbarkeit. N...
K0660.008000
K0660.008000
black grey RAL 7021
3
86
67
200
2000
2800
830
1400
05880-04
M8X45
26
44
9
-
-
31
45
21
16
24
2.5
41.5
32.2
-
6.2
73.9
70,1
223,1
74.9
0.3604
Yes
4059245432332
31.12.2099
98% Warenverfügbarkeit. N...
K0660.010000
K0660.010000
black grey RAL 7021
3
90
71
250
2200
4500
1200
2800
05880-06
M10X55
41.5
59
9
-
-
43
59
26
19
39
3.5
47
40
-
8.8
94.8
88
279,4
103.9
0.8178
Yes
4059245432349
31.12.2099
98% Warenverfügbarkeit. N...
K0660.012000
K0660.012000
black grey RAL 7021
4
88
68
280
2400
5500
1000
2800
05880-06
M12X70
44
65
10
40
1
42
67
28
21
40
3.5
47
52.3
13,5
8.5
104.8
101.6
314.7
122
1.0420
Yes
4059245432356
31.12.2099
98% Warenverfügbarkeit. N...
K0660.004003
K0660.004003
traffic red RAL 3020
1
87
69
80
400
500
250
300
05880-02
M4X16
16
24
4
12,8
0,95
16
24
10.2
7,2
14.1
1.5
20
11.7
4,95
4.2
28,7
26.3
91.8
23.7
0.0465
Yes
4059245432462
31.12.2099
98% Warenverfügbarkeit. N...
K0660.005003
K0660.005003
traffic red RAL 3020
2
86
67
100
650
900
550
620
05880-02
M5X25
18
27
4.5
13.5
-
16.8
27,3
13.2
9,2
-
2
22.5
17,2
5,25
5.5
43.4
38.9
125,7
41,8
0.0933
Yes
4059245432479
31.12.2099
98% Warenverfügbarkeit. N...
K0660.006003
K0660.006003
traffic red RAL 3020
3
86
67
160
1350
1900
720
1200
05880-04
M6X35
26
39
6.5
-
-
28
39
17.5
12,5
24.6
2.5
43.5
25,4
-
5.5
63.2
59,6
186,6
60.5
0.3157
Yes
4059245432486
31.12.2099
98% Warenverfügbarkeit. N...
K0660.008003
K0660.008003
traffic red RAL 3020
3
86
67
200
2000
2800
830
1400
05880-04
M8X45
26
44
9
-
-
31
45
21
16
24
2.5
41.5
32.2
-
6.2
73.9
70,1
223,1
74.9
0.3550
Yes
4059245432493
31.12.2099
98% Warenverfügbarkeit. N...
K0660.010003
K0660.010003
traffic red RAL 3020
3
90
71
250
2200
4500
1200
2800
05880-06
M10X55
41.5
59
9
-
-
43
59
26
19
39
3.5
47
40
-
8.8
94.8
88
279,4
103.9
0.8178
Yes
4059245432509
31.12.2099
98% Warenverfügbarkeit. N...
K0660.012003
K0660.012003
traffic red RAL 3020
4
88
68
280
2400
5500
1000
2800
05880-06
M12X70
44
65
10
40
1
42
67
28
21
40
3.5
47
52.3
13,5
8.5
104.8
101.6
314.7
122
1.0420
Yes
4059245432516
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表