您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: KIPP (BIM)
Created: 12.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP (BIM)
K0421 - Swivel feet threaded spindles steel or stainless steel
KIPP (BIM)
OPERATING PARTS | STANDARD ELEMENTS
Swivel feet
Powered by
CAD模型選擇
{kipp_bim/bedienteile_normelemente/stellfuesse/27810.prj},{NB=K0421.242001},{BESTKIPP=K0421.242001},{WS=Stahl},{D1=M 24},{L=200},{L1=10.5},{SW=24},{SW1=24},{BELASTUNG=36.1},{GEW=0.700},{INFO=Info},{BS=Infotext},{NDM=24.000},{ST=3.00},{Z=2.000},{SV=27.000},{XA=12.0},{XB=36},{XC=19.6},{XD=7.5},{XE=1.6},{FILTER=KIPP,NORELEM,KIPP_BIM,KIPP_USA},{EAN=4059245185764},{ZTN=73181542},{ROHS=Yes}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTKIPP
Order No.
ⁿ/ₐ
WS
Material
ⁿ/ₐ
D1
thread
ⁿ/ₐ
L
Length
[mm]
L1
Length
[mm]
SW
width across flats
[mm]
BELASTUNG
load capacity max.
[kN]
GEW
Approx. weight
[kg]
EAN
EAN-Nummer Kipp
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
ROHS
ⁿ/ₐ
K0421.060151
K0421.060151
Steel
M 6
15
7.5
14
2
0.027
4059245185122
73181542
Yes
K0421.060301
K0421.060301
Steel
M 6
30
7.5
14
2
0.030
4059245185146
73181542
Yes
K0421.080401
K0421.080401
Steel
M 8
40
7.5
14
3.5
0.039
4059245185160
73181542
Yes
K0421.080801
K0421.080801
Steel
M 8
80
7.5
14
3.5
0.051
4059245185184
73181542
Yes
K0421.100451
K0421.100451
Steel
M 10
45
7.5
14
4.7
0.051
4059245185207
73181542
Yes
K0421.100701
K0421.100701
Steel
M 10
70
7.5
14
4.7
0.065
4059245185221
73181542
Yes
K0421.100901
K0421.100901
Steel
M 10
90
7.5
14
4.7
0.075
4059245185245
73181542
Yes
K0421.101251
K0421.101251
Steel
M 10
125
7.5
14
4.7
0.093
4059245185269
73181595
Yes
K0421.101501
K0421.101501
Steel
M 10
150
7.5
14
4.7
0.102
4059245185283
73181595
Yes
K0421.120451
K0421.120451
Steel
M 12
45
7.5
14
7.7
0.064
4059245185306
73181542
Yes
K0421.120661
K0421.120661
Steel
M 12
66
7.5
14
7.7
0.080
4059245185320
73181542
Yes
K0421.121001
K0421.121001
Steel
M 12
100
7.5
14
7.7
0.103
4059245185344
73181542
Yes
K0421.121251
K0421.121251
Steel
M 12
125
7.5
14
7.7
0.122
4059245185368
73181542
Yes
K0421.121501
K0421.121501
Steel
M 12
150
7.5
14
7.7
0.139
4059245185382
73181542
Yes
K0421.140661
K0421.140661
Steel
M 14
66
7.5
14
11.1
0.102
4059245185405
73181542
Yes
K0421.141001
K0421.141001
Steel
M 14
100
7.5
14
11.1
0.132
4059245185429
73181542
Yes
K0421.141251
K0421.141251
Steel
M 14
125
7.5
14
11.1
0.157
4059245185443
73181542
Yes
K0421.141501
K0421.141501
Steel
M 14
150
7.5
14
11.1
0.184
4059245185467
73181542
Yes
K0421.160661
K0421.160661
Steel
M 16
66
7.5
17
14.5
0.132
4059245185481
73181542
Yes
K0421.161001
K0421.161001
Steel
M 16
100
7.5
17
14.5
0.175
4059245185504
73181542
Yes
K0421.161251
K0421.161251
Steel
M 16
125
7.5
17
14.5
0.206
4059245185528
73181542
Yes
K0421.161501
K0421.161501
Steel
M 16
150
7.5
17
14.5
0.240
4059245185542
73181542
Yes
K0421.162001
K0421.162001
Steel
M 16
200
7.5
17
14.5
0.307
4059245185566
73181542
Yes
K0421.200851
K0421.200851
Steel
M 20
85
10.5
22
24.3
0.254
4059245185580
73181542
Yes
K0421.201001
K0421.201001
Steel
M 20
100
10.5
22
24.3
0.277
4059245185603
73181542
Yes
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K0415 - Swivel feet plates plastic
KIPP
27.05.2024
K0739 - Levelling feet steel or stainless steel
KIPP (BIM)
25.05.2021
K0430 - Tube inserts square with tapped bush
KIPP
27.05.2024
K0416 - Swivel feet plates die-cast zinc or stainless steel
KIPP (BIM)
25.05.2021
K0418 - Swivel feet plates stainless steel
KIPP
27.05.2024
K0421 - Swivel feet threaded spindles steel or stainless steel
KIPP
27.05.2024
K0675 - Levelling feet round with hex. collar
KIPP
27.05.2024
K0415 - Swivel feet plates antistatic
KIPP
27.05.2024
K0415 - Swivel feet plates plastic
KIPP USA
05.06.2024
K0741 - Levelling feet stainless steel for sterile areas
KIPP
27.05.2024
K1303 - Levelling feet Hygienic DESIGN
KIPP
27.05.2024
K0155 - Star grips similar to DIN 6336
KIPP (BIM)
25.05.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表