您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0363 - Ball lock pins
KIPP USA
Ball Lock Pins
Ball Lock Pins, Modern Style
Powered by
CAD模型選擇
{kipp_usa/kugelsperrbolzen/ball_lock_pins_modern_style/03193.prj},{NB=K0363.4716060UNBETAETIGT},{D=47},{D2=19.00},{D3=23},{L1=13.0},{L2=40.0},{FESTIGKEIT=153},{GEW=0.1737},{EAN=4059245022342},{TYP=1.000},{PSTOL=0.001},{XA=34.100},{XB=14.840},{XC=7.420},{XD=3.000},{XE=0.000},{XF=50.750},{XG=2.270},{XH=28.480},{XI=43.000},{XJ=2.000},{XK=3.740},{XL=29.300},{XM=7.400},{XN=2.470},{XO=2.470},{XP=20.390},{XQ=33.550},{XR=22.900},{XS=1.000},{XT=1.500},{XU=9.890},{XV=11.840},{XW=12.370},{XX=2.000},{XY=2.000},{XZ=24.000},{XA1=1.500},{XB1=29.500},{XC1=6.000},{XD1=6.500},{XE1=6.500},{XF1=6.540},{XG1=35.000},{XH1=4.340},{XI1=23.650},{XJ1=1.500},{XK1=5.500},{XL1=1.000},{XM1=19.220},{XN1=35.080},{XO1=0.000},{XP1=0.000},{XQ1=10.000},{XR1=0.000},{POS=UNBETAETIGT}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D1
[mm]
D
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
L
Length
ⁿ/ₐ
L1
Length
[mm]
L2
Length
[mm]
L5
Length
[mm]
AUFNAHME
Receiving hole H11
ⁿ/ₐ
FESTIGKEIT
Shear force double-edged
[max. kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0363.3805010
K0363.3805010
A
Metal collar
5
38
5.50
16
10
6.0
32.5
16
5
15
0.0270
Yes
4059245021918
98% Warenverfügbarkeit. N...
31.12.2099
K0363.3805015
K0363.3805015
A
Metal collar
5
38
5.50
16
15
6.0
32.5
21
5
15
0.0276
Yes
4059245021925
98% Warenverfügbarkeit. N...
31.12.2099
K0363.3805020
K0363.3805020
A
Metal collar
5
38
5.50
16
20
6.0
32.5
26
5
15
0.0284
Yes
4059245021932
98% Warenverfügbarkeit. N...
31.12.2099
K0363.3805025
K0363.3805025
A
Metal collar
5
38
5.50
16
25
6.0
32.5
31
5
15
0.0289
Yes
4059245021949
98% Warenverfügbarkeit. N...
31.12.2099
K0363.3805030
K0363.3805030
A
Metal collar
5
38
5.50
16
30
6.0
32.5
36
5
15
0.0299
Yes
4059245021956
98% Warenverfügbarkeit. N...
31.12.2099
K0363.3806010
K0363.3806010
A
Metal collar
6
38
6.85
16
10
7.0
32.5
17
6
22
0.0277
Yes
4059245021963
98% Warenverfügbarkeit. N...
31.12.2099
K0363.3806015
K0363.3806015
A
Metal collar
6
38
6.85
16
15
7.0
32.5
22
6
22
0.0293
Yes
4059245021970
98% Warenverfügbarkeit. N...
31.12.2099
K0363.3806020
K0363.3806020
A
Metal collar
6
38
6.85
16
20
7.0
32.5
27
6
22
0.0300
Yes
4059245021987
98% Warenverfügbarkeit. N...
31.12.2099
K0363.3806025
K0363.3806025
A
Metal collar
6
38
6.85
16
25
7.0
32.5
32
6
22
0.0309
Yes
4059245021994
98% Warenverfügbarkeit. N...
31.12.2099
K0363.3806030
K0363.3806030
A
Metal collar
6
38
6.85
16
30
7.0
32.5
37
6
22
0.0319
Yes
4059245022007
98% Warenverfügbarkeit. N...
31.12.2099
K0363.3806035
K0363.3806035
A
Metal collar
6
38
6.85
16
35
7.0
32.5
42
6
22
0.0332
Yes
4059245022014
98% Warenverfügbarkeit. N...
31.12.2099
K0363.3806040
K0363.3806040
A
Metal collar
6
38
6.85
16
40
7.0
32.5
47
6
22
0.0342
Yes
4059245022021
98% Warenverfügbarkeit. N...
31.12.2099
K0363.3806045
K0363.3806045
A
Metal collar
6
38
6.85
16
45
7.0
32.5
52
6
22
0.0351
Yes
4059245022038
98% Warenverfügbarkeit. N...
31.12.2099
K0363.3806050
K0363.3806050
A
Metal collar
6
38
6.85
16
50
7.0
32.5
57
6
22
0.0362
Yes
4059245022045
98% Warenverfügbarkeit. N...
31.12.2099
K0363.3808020
K0363.3808020
A
Metal collar
8
38
9.50
16
20
8.0
32.5
28
8
38
0.0348
Yes
4059245022052
98% Warenverfügbarkeit. N...
31.12.2099
K0363.3808025
K0363.3808025
A
Metal collar
8
38
9.50
16
25
8.0
32.5
33
8
38
0.0364
Yes
4059245022069
98% Warenverfügbarkeit. N...
31.12.2099
K0363.3808030
K0363.3808030
A
Metal collar
8
38
9.50
16
30
8.0
32.5
38
8
38
0.0384
Yes
4059245022076
98% Warenverfügbarkeit. N...
31.12.2099
K0363.3808035
K0363.3808035
A
Metal collar
8
38
9.50
16
35
8.0
32.5
43
8
38
0.0405
Yes
4059245022083
98% Warenverfügbarkeit. N...
31.12.2099
K0363.3808040
K0363.3808040
A
Metal collar
8
38
9.50
16
40
8.0
32.5
48
8
38
0.0423
Yes
4059245022090
98% Warenverfügbarkeit. N...
31.12.2099
K0363.3808045
K0363.3808045
A
Metal collar
8
38
9.50
16
45
8.0
32.5
53
8
38
0.0441
Yes
4059245022106
98% Warenverfügbarkeit. N...
31.12.2099
K0363.3808050
K0363.3808050
A
Metal collar
8
38
9.50
16
50
8.0
32.5
58
8
38
0.0460
Yes
4059245022113
98% Warenverfügbarkeit. N...
31.12.2099
K0363.4710020
K0363.4710020
A
Metal collar
10
47
12.00
23
20
9.0
40.0
29
10
60
0.0785
Yes
4059245022120
98% Warenverfügbarkeit. N...
31.12.2099
K0363.4710025
K0363.4710025
A
Metal collar
10
47
12.00
23
25
9.0
40.0
34
10
60
0.0814
Yes
4059245022137
98% Warenverfügbarkeit. N...
31.12.2099
K0363.4710030
K0363.4710030
A
Metal collar
10
47
12.00
23
30
9.0
40.0
49
10
60
0.0836
Yes
4059245022144
98% Warenverfügbarkeit. N...
31.12.2099
K0363.4710035
K0363.4710035
A
Metal collar
10
47
12.00
23
35
9.0
40.0
44
10
60
0.0874
Yes
4059245022151
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K0724 - Bushing for ball lock pins with LONG-LOK thread lock
KIPP USA
05.06.2024
K0364 - Ball lock pins stainless steel
KIPP USA
11.06.2024
K0338 - Locking Bolt
KIPP USA
11.06.2024
K0359 - Precision Indexing Plungers with tapered pins
KIPP USA
05.06.2024
N 414 Ball guide bushing, small - Guide elements
Tecnorm
08.08.2016
N 418. Guide bushing with collar, Ball retainer brazen, like DIN 9831 / ISO...
Tecnorm
09.08.2016
System compression springs DIN / ISO 10243, color code green - Spring eleme...
Tecnorm
09.08.2016
N 094 Guide bush with collar, self-lubricating coating with INTERCOAT Accor...
Tecnorm
09.08.2016
N 4.45 Retaining unit - Guide elements
Tecnorm
08.08.2016
N 275 Ejector pin, Form D, with countersunk head - Precision ejectors
Tecnorm
08.08.2016
N 095 Guide bush with collar, self-lubricating coating with INTERCOAT Accor...
Tecnorm
09.08.2016
N 413 Ball retainer with mounting aid - Guide elements
Tecnorm
08.08.2016
5301. Retaining unit DIN 9832 - Guide elements
Tecnorm
09.08.2016
N 285. Guide bushing with collar - Guide elements
Tecnorm
08.08.2016
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表