您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0269 - Adjustable Handles Modern Design Style, plastic, inserts and internal components steel, internal thread
KIPP USA
Adjustable Handles
Adjustable Handles, Modern Design Style, Plastic
Powered by
CAD模型選擇
{kipp_usa/adjustable_handles/adjustable_handles_modern_design_style_plastic/06600_1.prj},{NB=K0269.41088},{T=17},{D=19.0},{D1=25.5},{D2=27.5},{H=43.0},{H1=10.0},{H2=26.0},{H3=61.0},{H4=66.0},{A=95},{A1=109.0},{B=13.0},{ZZ=24},{GEW=0.0846},{EAN=4059245510924},{NDM=10},{NDM1=0.0000},{TYP1=1},{TYP=1},{TXT=4.050},{TXA=7.950},{XA=11.3},{XB=42.8},{XC=8.1},{XD=23.4},{XE=4.0},{XF=16.0},{XG=17.9},{XH=3.5},{XI=3.30},{XJ=1.50},{XK=64.3},{XL=15.1},{XM=50.0},{XN=48.3},{XO=2.7},{XP=86.8},{XQ=81.0},{XR=198.0},{XS=60.5},{XT=53.0},{XU=20.0},{XV=13.3},{XW=76.6},{XX=20.0},{XY=78.4},{XZ=33.0},{XA1=1.4},{XB1=33.6},{XC1=35.0},{XD1=1.0},{XE1=85.5},{XF1=48.8},{XG1=15.0},{XH1=13.6},{XI1=9.5},{XJ1=11.7},{XK1=3.1},{XL1=0.0},{XM1=0.0},{XN1=0.0},{XO1=0.0},{XP1=0.0},{XQ1=13.5},{XR1=6.0},{XS1=0.3},{XT1=0.3}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
Internal thread
ⁿ/ₐ
T
height
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
Length
[mm]
A1
Length
[mm]
B
width
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0269.1041
K0269.1041
Steel
black grey RAL 7021
1
M 4
9
10.0
13.0
14.5
24.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
0.0131
Yes
4059245101832
31.12.2099
98% Warenverfügbarkeit. N...
K0269.1051
K0269.1051
Steel
black grey RAL 7021
1
M 5
9
10.0
13.0
14.5
24.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
0.0128
Yes
4059245101894
31.12.2099
98% Warenverfügbarkeit. N...
K0269.1061
K0269.1061
Steel
black grey RAL 7021
1
M 6
9
10.0
13.0
14.5
24.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
0.0119
Yes
4059245101955
31.12.2099
98% Warenverfügbarkeit. N...
K0269.2061
K0269.2061
Steel
black grey RAL 7021
2
M 6
12
13.5
18.0
19.5
28.5
6.5
17.5
41.5
45.5
65
75.0
9.5
20
0.0288
Yes
4059245102013
31.12.2099
98% Warenverfügbarkeit. N...
K0269.2081
K0269.2081
Steel
black grey RAL 7021
2
M 8
12
13.5
18.0
19.5
28.5
6.5
17.5
41.5
45.5
65
75.0
9.5
20
0.0264
Yes
4059245102075
31.12.2099
98% Warenverfügbarkeit. N...
K0269.3081
K0269.3081
Steel
black grey RAL 7021
3
M 8
14
16.0
21.5
23.0
37.0
10.0
24.0
53.5
58.0
80
91.5
11.0
22
0.0518
Yes
4059245102136
31.12.2099
98% Warenverfügbarkeit. N...
K0269.3101
K0269.3101
Steel
black grey RAL 7021
3
M 10
14
16.0
21.5
23.0
37.0
10.0
24.0
53.5
58.0
80
91.5
11.0
22
0.0100
Yes
4059245102198
31.12.2099
98% Warenverfügbarkeit. N...
K0269.4101
K0269.4101
Steel
black grey RAL 7021
4
M 10
17
19.0
25.5
27.5
43.0
10.0
26.0
61.0
66.0
95
109.0
13.0
24
0.0846
Yes
4059245102259
31.12.2099
98% Warenverfügbarkeit. N...
K0269.4121
K0269.4121
Steel
black grey RAL 7021
4
M 12
17
19.0
25.5
27.5
43.0
10.0
26.0
61.0
66.0
95
109.0
13.0
24
0.0795
Yes
4059245102310
31.12.2099
98% Warenverfügbarkeit. N...
K0269.5121
K0269.5121
Steel
black grey RAL 7021
5
M 12
23
23.0
30.0
32.5
49.0
12.0
33.0
72.0
77.0
110
126.0
15.5
26
0.1336
Yes
4059245102372
31.12.2099
98% Warenverfügbarkeit. N...
K0269.5161
K0269.5161
Steel
black grey RAL 7021
5
M 16
23
23.0
30.0
32.5
49.0
12.0
33.0
72.0
77.0
110
126.0
15.5
26
0.1226
Yes
4059245102433
31.12.2099
98% Warenverfügbarkeit. N...
K0269.1042
K0269.1042
Steel
orange RAL 2004
1
M 4
9
10.0
13.0
14.5
24.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
0.0148
Yes
4059245101856
31.12.2099
98% Warenverfügbarkeit. N...
K0269.1052
K0269.1052
Steel
orange RAL 2004
1
M 5
9
10.0
13.0
14.5
24.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
0.0147
Yes
4059245101917
31.12.2099
98% Warenverfügbarkeit. N...
K0269.1062
K0269.1062
Steel
orange RAL 2004
1
M 6
9
10.0
13.0
14.5
24.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
0.0139
Yes
4059245101979
31.12.2099
98% Warenverfügbarkeit. N...
K0269.2062
K0269.2062
Steel
orange RAL 2004
2
M 6
12
13.5
18.0
19.5
28.5
6.5
17.5
41.5
45.5
65
75.0
9.5
20
0.0308
Yes
4059245102037
31.12.2099
98% Warenverfügbarkeit. N...
K0269.2082
K0269.2082
Steel
orange RAL 2004
2
M 8
12
13.5
18.0
19.5
28.5
6.5
17.5
41.5
45.5
65
75.0
9.5
20
0.0286
Yes
4059245102099
31.12.2099
98% Warenverfügbarkeit. N...
K0269.3082
K0269.3082
Steel
orange RAL 2004
3
M 8
14
16.0
21.5
23.0
37.0
10.0
24.0
53.5
58.0
80
91.5
11.0
22
0.0561
Yes
4059245102150
31.12.2099
98% Warenverfügbarkeit. N...
K0269.3102
K0269.3102
Steel
orange RAL 2004
3
M 10
14
16.0
21.5
23.0
37.0
10.0
24.0
53.5
58.0
80
91.5
11.0
22
0.0525
Yes
4059245102211
31.12.2099
98% Warenverfügbarkeit. N...
K0269.4102
K0269.4102
Steel
orange RAL 2004
4
M 10
17
19.0
25.5
27.5
43.0
10.0
26.0
61.0
66.0
95
109.0
13.0
24
0.0908
Yes
4059245102273
31.12.2099
98% Warenverfügbarkeit. N...
K0269.4122
K0269.4122
Steel
orange RAL 2004
4
M 12
17
19.0
25.5
27.5
43.0
10.0
26.0
61.0
66.0
95
109.0
13.0
24
0.0841
Yes
4059245102334
31.12.2099
98% Warenverfügbarkeit. N...
K0269.5122
K0269.5122
Steel
orange RAL 2004
5
M 12
23
23.0
30.0
32.5
49.0
12.0
33.0
72.0
77.0
110
126.0
15.5
26
0.1460
Yes
4059245102396
31.12.2099
98% Warenverfügbarkeit. N...
K0269.5162
K0269.5162
Steel
orange RAL 2004
5
M 16
23
23.0
30.0
32.5
49.0
12.0
33.0
72.0
77.0
110
126.0
15.5
26
0.1198
Yes
4059245102457
31.12.2099
98% Warenverfügbarkeit. N...
K0269.10486
K0269.10486
Steel
signal green RAL6032
1
M 4
9
10.0
13.0
14.5
24.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
0.0130
Yes
4059245101870
31.12.2099
98% Warenverfügbarkeit. N...
K0269.10586
K0269.10586
Steel
signal green RAL6032
1
M 5
9
10.0
13.0
14.5
24.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
0.0144
Yes
4059245101931
31.12.2099
98% Warenverfügbarkeit. N...
K0269.10686
K0269.10686
Steel
signal green RAL6032
1
M 6
9
10.0
13.0
14.5
24.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
0.0137
Yes
4059245101993
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K0269 - Adjustable Handles Modern Design Style, plastic, bolts and internal...
KIPP USA
11.06.2024
K0122 - Adjustable Handles Modern Design Style, Zinc, bolts and internal co...
KIPP USA
11.06.2024
K0116 - Adjustable Handles Classic Ball Style, Zinc, bolts and internal com...
KIPP USA
11.06.2024
K0124 - Adjustable Handles Modern Design Style, stainless steel, external t...
KIPP USA
11.06.2024
K0108 - Adjustable Tension Levers external thread
KIPP USA
05.06.2024
K0270 - Adjustable Handles Modern Design Style, plastic, bolts and internal...
KIPP USA
11.06.2024
K0116 - Adjustable Handles Classic Ball Style, Zinc inserts and internal co...
KIPP USA
11.06.2024
K0270 - Adjustable Handles Modern Design Style, plastic, inserts and intern...
KIPP USA
11.06.2024
K0117 - Adjustable Handles Classic Ball Style, Zinc, bolts and internal com...
KIPP USA
11.06.2024
K0122 - Adjustable Handles Modern Design Style, Zinc, inserts and internal ...
KIPP USA
05.06.2024
K0120 - Adjustable Handles Classic Ball Style, steel, internal thread
KIPP USA
11.06.2024
K0737 - Adjustable Handles straight bolts and internal components in steel,...
KIPP USA
11.06.2024
K0123 - Adjustable Handles Modern Design Style, Zinc, bolts and internal co...
KIPP USA
11.06.2024
K0051 - Latches adjustable
KIPP
27.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表