您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English (United States)
QA認證資訊
目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
C01.01 Form I - Speed nut
IMS UNIVERSAL Fastening elements
C - Fixing of bolts and screws, shafts and linkages
C01 Speed nut
C01.01 Speed nut
Powered by
CAD模型選擇
{ims_verbindungstechnik/c/c01_blechmutter/c01_01_blechmutter/c01_01_form_i.prj},{NB=IMS 050064290SPEED NUT M 6 ZINC-PLATED UNCOLOURED PASSIVATED(0.511)},{CNSORDERNO=050064290},{ARTCODE=BLECHMUTTER M 6 VZ FL PASS},{VERS=20},{D=M6},{BD=0.50},{BDX=[0.50:4.00]},{A=20.60},{B=16.00},{C=11},{CX=[11.00:11.50]},{S=0.80},{CNSMASSEXACT=4.81},{CNSMATNO=FEDERSTAHL C 45},{CNSMAT=C45},{CNSOBFL=VZ FL PASS},{VER=44},{AX1=1.000},{C1=11.00},{C2=11.50},{CNSORDERNOOLD=05064290}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
D
Thread
ⁿ/ₐ
BDX
Thickness
[mm]
A
[mm]
B
[mm]
CX
[mm]
S
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material code
ⁿ/ₐ
CNSOBFL
Surface
ⁿ/ₐ
IMS 050072880 / SPEED NUT...
050072880
SPEED NUT M4 ZINC-PLATED ...
M4
[0.50:4.00]
13.50
10.00
[7.50]
0.60
1.22
SPRING STEEL C 45
VZ
IMS 050083800 / SPEED NUT...
050083800
SPEED NUT M 4 ZINC-PLATED...
M4
[1.75]
12.90
10.00
[7.10:7.50]
0.60
1.42
SPRING STEEL C 45
VZ FL PASS
IMS 050070450 / SPEED NUT...
050070450
SPEED NUT M4 ZINC-PLATED ...
M4
[2.00:4.00]
14.90
10.00
[7.30]
0.60
1.44
SPRING STEEL C 45
VZ FL
IMS 050084100 / SPEED NUT...
050084100
SPEED NUT M 5 ZINC-PLATED...
M5
[0.50:4.00]
20.50
14.00
[10.40:10.80]
0.60
2.78
SPRING STEEL C 45
VZ FL PASS
IMS 050075650 / SPEED NUT...
050075650
SPEED NUT M 5 ZINC-PLATED...
M5
[0.50:4.00]
21.00
15.00
[10.20:10.80]
0.60
3.18
SPRING STEEL C 45
VZ FL PASS
IMS 050075730 / SPEED NUT...
050075730
SPEED NUT M5 SELF-LOCKING...
M5
[0.80:2.50]
20.40
15.00
[10.00:10.50]
0.60
3.30
SPRING STEEL C 45
MKB SI GZ
IMS 050073810 / SPEED NUT...
050073810
SPEED NUT M 5 ZINC-PLATED...
M5
[1.20:4.00]
16.60
15.00
[6.80:7.20]
0.60
2.50
SPRING STEEL C 45
VZ FL NTL
IMS 05007381A / SPEED NUT...
05007381A
SPEED NUT M 5 ZINC-PLATED...
M5
[1.20:4.00]
16.60
15.00
[6.80:7.20]
0.60
2.40
SPRING STEEL C 45
VZ FL PASS
IMS 050077800 / SPEED NUT...
050077800
SPEED NUT M 5 SELF LOCKIN...
M5
[1.20:4.00]
16.60
15.00
[6.50:7.00]
0.60
2.51
SPRING STEEL C 45
VZ FL PASS
IMS 05007124A / SPEED NUT...
05007124A
SPEED NUT M5 SELF-LOCKING...
M5
[1.00:4.00]
16.60
17.00
[7.00:7.40]
0.60
3.00
SPRING STEEL C 45
VZ FL PASS
IMS 050025510 / SPEED NUT...
050025510
SPEED NUT M5 DACROMET SIL...
M5
[0.50:2.50]
22.00
15.00
[12.00]
0.70
3.68
SPRING STEEL C 45
DELTA PROT
IMS 050074600 / SPEED NUT...
050074600
SPEED NUT M5 SELF-LOCKING...
M5
[0.50:4.00]
15.20
12.00
[6.80]
0.60
1.70
SPRING STEEL C 45
MKB SI GZ
IMS 050009760 / SPEED NUT...
050009760
SPEED NUT M5 ZINC-PLATED ...
M5
[0.50:4.00]
15.30
12.00
[6.80]
0.60
1.61
SPRING STEEL C 45
VZ FL PASS
IMS 05000976A / SPEED NUT...
05000976A
SPEED NUT M5 METAL CONTAI...
M5
[0.50:4.00]
15.30
12.00
[6.80]
0.60
1.57
SPRING STEEL C 45
MKB SI GZ
IMS 05000976B / SPEED NUT...
05000976B
SPEED NUT M5 METAL CONTAI...
M5
[0.50:4.00]
15.30
12.00
[6.80]
0.60
1.72
SPRING STEEL C 45
MKB SI GZ
IMS 050004110 / SPEED NUT...
050004110
SPEED NUT M5 ZINC-PLATED ...
M5
[0.80:4.30]
16.60
15.00
[7.00]
0.60
2.48
SPRING STEEL C 45
VZ FL PASS
IMS 05000411B / SPEED NUT...
05000411B
SPEED NUT M5 ZINC-PLATED ...
M5
[0.80:4.30]
16.60
15.00
[7.00]
0.60
2.48
SPRING STEEL C 45
VZ FL PASS
IMS 050064330 / SPEED NUT...
050064330
SPEED NUT M5 SELF LOCKING...
M5
[0.80:4.30]
16.60
15.00
[7.00]
0.60
2.39
SPRING STEEL C 45
MKB SI GZ
IMS 05006433B / SPEED NUT...
05006433B
SPEED NUT M 5 SELF LOCKIN...
M5
[0.80:4.30]
16.60
15.00
[7.00]
0.60
2.47
SPRING STEEL C 45
VZ FL PASS
IMS 05006433D / SPEED NUT...
05006433D
SPEED NUT M5 SELF-LOCKING...
M5
[0.80:4.30]
16.60
15.00
[7.00]
0.60
2.39
SPRING STEEL C 45
MKB SI GZ
IMS 05006433A / SPEED NUT...
05006433A
SPEED NUT M 5 SELF LOCKIN...
M5
[0.80:4.30]
17.10
15.00
[7.00]
0.60
2.41
SPRING STEEL C 45
MKB SW
IMS 05006433C / SPEED NUT...
05006433C
SPEED NUT M 5 SELF LOCKIN...
M5
[0.80:4.30]
17.10
15.00
[7.00]
0.60
2.50
SPRING STEEL C 45
VZ FL PASS
IMS 05000482C / SPEED NUT...
05000482C
SPEED NUT M5 SELF-LOCKING...
M5
[0.80:4.30]
20.40
15.00
[10.20:10.50]
0.60
3.20
SPRING STEEL C 45
MKB SI GZ
IMS 050006540 / SPEED NUT...
050006540
SPEED NUT M5 ZINC-PLATED ...
M5
[2.00:4.30]
20.40
15.00
[10.50]
0.60
3.08
SPRING STEEL C 45
VZ FL PASS
IMS 05000654A / SPEED NUT...
05000654A
SPEED NUT M5 PHOSPHATED I...
M5
[2.00:4.30]
20.40
15.00
[10.50]
0.60
2.95
SPRING STEEL C 45
PHO IMP
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表