您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
HSM3-6.4-15-1 - Female To Female Standoff - Hexagonal, Metric Threaded, Insulator, Nylon/Brass
Essentra Components
PCB & Electronics Hardware
Spacers & Standoffs
Female To Female Standoff
Female To Female Standoff - Hexagonal, Metric Threaded, Insulator, Nylon/Brass
Powered by
CAD模型選擇
{essentra/l1_t00000000/l2_t11000000/l3_t11010000/p160138/hsm3-6_4-15-1.prj},{NB=HSM3-6.4-32-3},{PN=HSM3-6.4-32-3},{AMERSID=1130263},{APACID=-},{EMEAID=-},{MAT=Nylon},{COLOR=Natural},{THREAD=M3},{STYLE=3},{L=32.0},{AF=6.4},{B=6.0},{D=6.0},{T=0.75},{CON1=S},{CON2=S},{CON3=U},{CON4=U},{TS=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
STYLE
Style
[mm]
L
L Standoff Height
[mm]
AF
Across Flats
[mm]
B
Stud Length
[mm]
D
D Insert Depth
[mm]
T
T Thread Relief
[mm]
HSM3-6.4-15-1
HSM3-6.4-15-1
1128028
-
1128776
Nylon
Natural
M3
1
15.0
6.4
6.0
6.0
0.75
HSM3-6.4-15-2
HSM3-6.4-15-2
1129259
-
1129835
Nylon
Natural
M3
2
15.0
6.4
6.0
6.0
0.75
HSM3-6.4-15-3
HSM3-6.4-15-3
-
-
1130171
Nylon
Natural
M3
3
15.0
6.4
6.0
6.0
0.75
HSM3-6.4-20-1
HSM3-6.4-20-1
1128030
-
1128778
Nylon
Natural
M3
1
20.0
6.4
6.0
6.0
0.75
HSM3-6.4-20-2
HSM3-6.4-20-2
1129261
-
1129837
Nylon
Natural
M3
2
20.0
6.4
6.0
6.0
0.75
HSM3-6.4-20-3
HSM3-6.4-20-3
-
-
1130173
Nylon
Natural
M3
3
20.0
6.4
6.0
6.0
0.75
HSM3-6.4-25-1
HSM3-6.4-25-1
1128031
-
1128779
Nylon
Natural
M3
1
25.0
6.4
6.0
6.0
0.75
HSM3-6.4-25-2
HSM3-6.4-25-2
1129262
-
1129838
Nylon
Natural
M3
2
25.0
6.4
6.0
6.0
0.75
HSM3-6.4-25-3
HSM3-6.4-25-3
-
-
1130174
Nylon
Natural
M3
3
25.0
6.4
6.0
6.0
0.75
HSM3-6.4-30-1
HSM3-6.4-30-1
1128032
-
1128780
Nylon
Natural
M3
1
30.0
6.4
6.0
6.0
0.75
HSM3-6.4-30-2
HSM3-6.4-30-2
1129263
-
1129839
Nylon
Natural
M3
2
30.0
6.4
6.0
6.0
0.75
HSM3-6.4-30-3
HSM3-6.4-30-3
-
-
1130175
Nylon
Natural
M3
3
30.0
6.4
6.0
6.0
0.75
HSM3-6.4-32-1
HSM3-6.4-32-1
1128033
-
-
Nylon
Natural
M3
1
32.0
6.4
6.0
6.0
0.75
HSM3-6.4-32-2
HSM3-6.4-32-2
1129264
-
-
Nylon
Natural
M3
2
32.0
6.4
6.0
6.0
0.75
HSM3-6.4-32-3
HSM3-6.4-32-3
1130263
-
-
Nylon
Natural
M3
3
32.0
6.4
6.0
6.0
0.75
HSM4-8-15-1
HSM4-8-15-1
1128036
-
1128783
Nylon
Natural
M4
1
15.0
8.0
6.0
6.0
1.05
HSM4-8-15-2
HSM4-8-15-2
1129267
-
1129842
Nylon
Natural
M4
2
15.0
8.0
6.0
6.0
1.05
HSM4-8-15-3
HSM4-8-15-3
1130264
-
1130178
Nylon
Natural
M4
3
15.0
8.0
6.0
6.0
1.05
HSM4-8-20-1
HSM4-8-20-1
1128038
-
1128785
Nylon
Natural
M4
1
20.0
8.0
6.0
6.0
1.05
HSM4-8-20-2
HSM4-8-20-2
1129269
-
1129844
Nylon
Natural
M4
2
20.0
8.0
6.0
6.0
1.05
HSM4-8-20-3
HSM4-8-20-3
1130265
-
1130180
Nylon
Natural
M4
3
20.0
8.0
6.0
6.0
1.05
HSM4-8-25-1
HSM4-8-25-1
1128039
-
1128786
Nylon
Natural
M4
1
25.0
8.0
6.0
6.0
1.05
HSM4-8-25-2
HSM4-8-25-2
1129270
-
1129845
Nylon
Natural
M4
2
25.0
8.0
6.0
6.0
1.05
HSM4-8-25-3
HSM4-8-25-3
1130266
-
1130181
Nylon
Natural
M4
3
25.0
8.0
6.0
6.0
1.05
HSM4-8-30-1
HSM4-8-30-1
1128040
-
1128787
Nylon
Natural
M4
1
30.0
8.0
6.0
6.0
1.05
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RAF-1158 Standoff Threaded Male/Female Hex - Spacers And Standoffs
Essentra Components
12.08.2014
HTS4-4-48 - Female Standoff - Hexagonal, Metric/Imperial Threaded, Plastic
Essentra Components
12.08.2014
DIN 7991 - Stainless steel A4
Böllhoff
26.10.2021
CBMFTS005A - Male To Female Standoff - Hexagonal, Plastic
Essentra Components
12.08.2014
BN 3803 - Hexalobular (6 Lobe) socket countersunk flat head screws, fully t...
Bossard Catalog
26.01.2023
AC Induction Motor - Foot Mount - Electric Motors
POWER JACKS
11.09.2023
BN 3320 - Hex stand-offs with internal thread on both sides, brass, nickel ...
Bossard Catalog
31.10.2023
BTFT - Copper Posts-Female type
SAMLO
24.03.2023
HS-4-3 - Female Standoff - Hexagonal, Imperial, Self Tapping, PVC
Essentra Components
12.08.2014
BN 3319 - Hex stand-offs with internal thread on both sides, free-cutting s...
Bossard Catalog
10.01.2024
DIN 7979 D - Parallel pins, with internal thread, hardened, form D
Fabory
13.02.2023
BN 3321 - Hex stand-offs with internal and external thread, brass, nickel p...
Bossard Catalog
31.10.2023
TNM2-6.5-14-1 - Female To Female Standoff - Round, Metric Threaded, Plastic
Essentra Components
12.08.2014
GOMAA - Rubber Feet Receiver Cups
Misumi
29.05.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表