您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
QNJ - Single row cylindrical roller bearings - Single flange on internal ring
HPC
Linear components
Rotary motion
Radial ball bearings
Steel ball bearings
Powered by
CAD模型選擇
{hpc/v3/rotary/radial/steel/qnj.prj},{NB=hpc_QNJ307-J},{REF=QNJ307-J},{D=35},{D1=80},{B=21},{D2=51.0},{B1=9.5},{CD=74},{CS=62},{VLG=8415},{VLH=9900},{MAS=0.550},{INFO=INFO},{PPATH=qnj_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
D
Ød
[mm]
D1
ØD1
[mm]
B
[mm]
D2
[mm]
B1
[mm]
CD
Dynamic load
[C]
CS
Static load
[Co]
VLG
Speed lubricant grease
[t/min]
VLH
Speed lubricant oil
[mm]
MAS
Weight
[kg]
HPC - QNJ202-P
QNJ202-P
15
35
11
21.5
0.0
12
10
19890
23400
0.049
HPC - QNJ203-P
QNJ203-P
17
40
12
25.0
0.0
17
14
16830
19800
0.070
HPC - QNJ204-M
QNJ204-M
20
47
14
29.7
0.0
25
22
14535
17100
0.110
HPC - QNJ304-M
QNJ304-M
20
52
15
31.2
6.5
35
25
13770
16200
0.170
HPC - QNJ205-J
QNJ205-J
25
52
15
34.7
6.0
28
26
12240
14400
0.150
HPC - QNJ305-J
QNJ305-J
25
62
17
38.1
7.0
46
36
11475
13500
0.290
HPC - QNJ2305-J
QNJ2305-J
25
62
24
38.1
8.0
63
54
11475
13500
0.390
HPC - QNJ206-P
QNJ206-P
30
62
16
41.2
7.0
43
36
10710
12600
0.240
HPC - QNJ2206-J
QNJ2206-J
30
62
20
41.2
0.0
54
48
10710
12600
0.270
HPC - QNJ306-J
QNJ306-J
30
72
19
45.0
8.5
57
47
9180
10800
0.410
HPC - QNJ2306-J
QNJ2306-J
30
72
27
45.0
0.0
81
74
9180
10800
0.540
HPC - QNJ207-J
QNJ207-J
35
72
17
48.1
7.0
55
47
9180
10800
0.310
HPC - QNJ307-J
QNJ307-J
35
80
21
51.0
9.5
74
62
8415
9900
0.550
HPC - QNJ208-J
QNJ208-J
40
80
18
54.0
8.5
61
52
8415
9900
0.430
HPC - QNJ2208-J
QNJ2208-J
40
80
23
54.0
9.0
80
74
8415
9900
0.550
HPC - QNJ308-J
QNJ308-J
40
90
23
57.5
11.0
91
76
7268
8550
0.750
HPC - QNJ2308-J
QNJ2308-J
40
90
33
57.5
0.0
126
118
7268
8550
0.960
HPC - QNJ209-J
QNJ209-J
45
85
19
59.0
8.5
68
63
7268
8550
0.490
HPC - QNJ309-J
QNJ309-J
45
100
25
64.4
11.5
110
98
6503
7650
1.050
HPC - QNJ210-J
QNJ210-J
50
90
20
64.0
9.0
72
68
6885
8100
0.500
HPC - QNJ2210-J
QNJ2210-J
50
90
23
64.0
0.0
88
86
6885
8100
0.590
HPC - QNJ310-J
QNJ310-J
50
110
27
71.2
13.0
124
110
6120
7200
1.150
HPC - QNJ211-J
QNJ211-J
55
100
21
70.8
9.5
95
93
6120
7200
0.670
HPC - QNJ212-J
QNJ212-J
60
110
22
77.5
10.0
106
100
5738
6750
0.830
HPC - QNJ214-J
QNJ214-J
70
125
24
89.4
11.0
134
134
4820
5670
1.150
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表