HDNSJF,HDLSJF,HDPBJF,HDSSJF - zhi zhu-liu jiao zhi zhu-liang duan nei luo wen-tai jie zhi ding xing
SRD-FA
SRD-FA
t6
Powered by
CAD모델 선택
{srdfaa/fagczih/t6/zzdz1444-2.prj},{NB=HDLSJF32W-60-M5-N5-G2-H2},{CODE=HDLSJF},{B=32W},{BX=32},{L=60},{LX=[60:1000/1]},{M=5},{MX=5,6,8,10,12,16,20},{N=5},{NX=5,6,8,10,12,16,20},{G=2},{GX=[2:20/1]},{H=2},{HX=[2:20/1]}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
ⁿ/ₐ
TYPE
ⁿ/ₐ
MAT
ⁿ/ₐ
SUR
ⁿ/ₐ
B
ⁿ/ₐ
P
[mm]
V
[mm]
W
[mm]
C
(C)
[mm]
HDNSJF8-15-M3-N3-G2-H2
HDNSJF
tai jie zhi ding xing
S45C
-
8
6
6
1.0
9.2
HDNSJF10-15-M3-N3-G2-H2
HDNSJF
tai jie zhi ding xing
S45C
-
10
8
8
1.0
12.0
HDNSJF12-20-M4-N4-G2-H2
HDNSJF
tai jie zhi ding xing
S45C
-
12
10
10
1.0
14.0
HDNSJF13-20-M4-N4-G2-H2
HDNSJF
tai jie zhi ding xing
S45C
-
13
10
10
1.5
15.0
HDNSJF14-25-M5-N5-G2-H2
HDNSJF
tai jie zhi ding xing
S45C
-
14
12
12
1.0
16.0
HDNSJF17-25-M5-N5-G2-H2
HDNSJF
tai jie zhi ding xing
S45C
-
17
12
12
2.5
20.0
HDNSJF19-40-M5-N5-G2-H2
HDNSJF
tai jie zhi ding xing
S45C
-
19
16
16
1.5
22.0
HDNSJF24-50-M5-N5-G2-H2
HDNSJF
tai jie zhi ding xing
S45C
-
24
20
20
2.0
28.0
HDNSJF27-50-M5-N5-G2-H2
HDNSJF
tai jie zhi ding xing
S45C
-
27
24
24
1.5
31.2
HDNSJF27W-50-M5-N5-G2-H2
HDNSJF
tai jie zhi ding xing
S45C
-
27W
20
20
3.5
31.2
HDNSJF30-60-M5-N5-G2-H2
HDNSJF
tai jie zhi ding xing
S45C
-
30
28
28
1.0
34.6
HDNSJF30W-60-M5-N5-G2-H2
HDNSJF
tai jie zhi ding xing
S45C
-
30W
24
24
3.0
34.6
HDNSJF32-60-M5-N5-G2-H2
HDNSJF
tai jie zhi ding xing
S45C
-
32
30
30
1.0
36.9
HDNSJF32W-60-M5-N5-G2-H2
HDNSJF
tai jie zhi ding xing
S45C
-
32W
24
24
4.0
36.9
HDLSJF8-15-M3-N3-G2-H2
HDLSJF
tai jie zhi ding xing
S45C
fa hei
8
6
6
1.0
9.2
HDLSJF10-15-M3-N3-G2-H2
HDLSJF
tai jie zhi ding xing
S45C
fa hei
10
8
8
1.0
12.0
HDLSJF12-20-M4-N4-G2-H2
HDLSJF
tai jie zhi ding xing
S45C
fa hei
12
10
10
1.0
14.0
HDLSJF13-20-M4-N4-G2-H2
HDLSJF
tai jie zhi ding xing
S45C
fa hei
13
10
10
1.5
15.0
HDLSJF14-25-M5-N5-G2-H2
HDLSJF
tai jie zhi ding xing
S45C
fa hei
14
12
12
1.0
16.0
HDLSJF17-25-M5-N5-G2-H2
HDLSJF
tai jie zhi ding xing
S45C
fa hei
17
12
12
2.5
20.0
HDLSJF19-40-M5-N5-G2-H2
HDLSJF
tai jie zhi ding xing
S45C
fa hei
19
16
16
1.5
22.0
HDLSJF24-50-M5-N5-G2-H2
HDLSJF
tai jie zhi ding xing
S45C
fa hei
24
20
20
2.0
28.0
HDLSJF27-50-M5-N5-G2-H2
HDLSJF
tai jie zhi ding xing
S45C
fa hei
27
24
24
1.5
31.2
HDLSJF27W-50-M5-N5-G2-H2
HDLSJF
tai jie zhi ding xing
S45C
fa hei
27W
20
20
3.5
31.2
HDLSJF30-60-M5-N5-G2-H2
HDLSJF
tai jie zhi ding xing
S45C
fa hei
30
28
28
1.0
34.6
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성