품질보증 정보
카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 9234 - Handwheels, Type R, with revolving handle
Elesa+Ganter
Linear motion components
GN 9234
Powered by
CAD모델 선택
{elesa_ganter/linear_motion_components/gn9234/gn9234_r.prj},{NB=Handrad GN 9234-30-100-R-SW},{PARTNUMBER=GN 9234-30-100-R-SW},{D1=30},{D2=100},{D3=8},{L1=27.0},{L2=58.0},{FARBE=schwarz, strukturmatt},{MAT=Aluminium-Druckguss},{VER=2},{WEIGHT=0.1890},{CTN=84879090},{ROHS=YES},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Ø Linear actuator
[mm]
D2
Disk handwheel/Spoked handwheel
[mm]
D3
H7 Bore
[mm]
L1
≈
[mm]
L2
≈
[mm]
FARBE
Color
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Handwheel GN 9234-18-50-R...
GN 9234-18-50-R-SW
18
50
6
26.0
20.0
Black, textured finish
0.0770
84879090
YES
Handwheel GN 9234-18-80-R...
GN 9234-18-80-R-SW
18
80
6
26.0
43.5
Black, textured finish
0.1320
84879090
YES
Handwheel GN 9234-30-63-R...
GN 9234-30-63-R-SW
30
63
8
27.0
20.0
Black, textured finish
0.1150
84879090
YES
Handwheel GN 9234-30-100-...
GN 9234-30-100-R-SW
30
100
8
27.0
58.0
Black, textured finish
0.1890
84879090
YES
Handwheel GN 9234-40-100-...
GN 9234-40-100-R-SW
40
100
12
30.0
58.0
Black, textured finish
0.1860
84879090
YES
Handwheel GN 9234-40-125-...
GN 9234-40-125-R-SW
40
125
12
33.5
61.5
Black, textured finish
0.3390
84879090
YES
Handwheel GN 9234-50-140-...
GN 9234-50-140-R-SW
50
140
12
36.5
76.5
Black, textured finish
0.4370
84879090
YES
Handwheel GN 9234-60-160-...
GN 9234-60-160-R-SW
60
160
14
39.5
76.5
Black, textured finish
0.5770
84879090
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성