您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
USDAF - USDAF Adapter Mount Pillow Block
Dodge
Mounted Bearings
Spherical Roller Bearings
SAF
Complete Pillow Blocks
Powered by
CAD模型選擇
{dodge/mounted_bearings/spherical_roller_bearings/saf/complete_pillow_blocks/usdaf_asmtab.prj},{NB=H4S-064L-USDAF-1200-TT},{SS1=12.000000},{TT1=16.531250},{ER1=15.250000},{AUX1=19.843750},{A11=18.593750},{B1=38.250000},{C1=14.750000},{DMIN1=31.625000},{DMAX1=34.625000},{E1=9.000000},{F1=1.625},{H1=3.375000},{J1=23.437500},{K1=8.156250},{M1=12.000000},{P1=26.500000},{Q1=4.453125},{W1=4.078125},{TEC1=0.375000},{BB=18.8976},{CC=4.7638},{FF=2.03},{LL=15.01},{PN1=422529},{PN2=037428},{NOB1='H4S','Open','CH4S','Closed'},{ST1='TT','Triple Tect','LER','Metal Labyrinth','AUX','Auxiliary (Taconite)'},{SERIES=064L},{SS=12},{SSS=1200},{BEARING=23064K},{TT=16-17/32},{ER=15-1/4},{AUX=19-27/32},{A2=18-19/32},{B=38-1/4},{C=14-3/4},{DMIN=31-5/8},{DMAX=34-5/8},{E=9},{F=1-5/8},{HO=H4S},{ST=TT}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
A
[Inch]
A2
[Inch]
B
[Inch]
C
[Inch]
DMIN
[Inch]
DMAX
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
H
[Inch]
J
[Inch]
K
[Inch]
M
[Inch]
P
[Inch]
Q
[Inch]
W
Static Oil Level
[Inch]
TEC
Total Expansion Capability
[Inch]
H4S-3152-USDAF-907-TT
H4S-3152-USDAF-907-TT
3152
9-7/16
14-3/64
16-15/16
35
13-21/32
29
30,5
8-3/4
1-5/8
3-3/4
20-7/8
6-13/16
10-1/4
23-59/64
4-21/64
3-23/64
5/8
H4S-3252-USDAF-907-TT
H4S-3252-USDAF-907-TT
3252
9-7/16
15-31/64
18-5/8
38-1/4
14-3/4
31-5/8
34-5/8
9
1-5/8
3-3/8
23-7/16
7-23/32
12
26-1/2
5-27/64
4-5/8
3/4
H4S-3152-USDAF-908-TT
H4S-3152-USDAF-908-TT
3152
9-1/2
14-3/64
16-15/16
35
13-21/32
29
30,5
8-3/4
1-5/8
3-3/4
20-7/8
6-13/16
10-1/4
23-59/64
4-21/64
3-23/64
5/8
H4S-3252-USDAF-908-TT
H4S-3252-USDAF-908-TT
3252
9-1/2
15-31/64
18-5/8
38-1/4
14-3/4
31-5/8
34-5/8
9
1-5/8
3-3/8
23-7/16
7-23/32
12
26-1/2
5-27/64
4-5/8
3/4
H4S-3156-USDAF-1007-TT
H4S-3156-USDAF-1007-TT
3156
10-7/16
16-17/32
18-25/64
38-1/4
14-3/4
31-5/8
34-5/8
9
1-5/8
3-3/8
23-7/16
7-23/32
12
26-1/2
5
4-21/32
3/4
H4S-3256-USDAF-1007-TT
H4S-3256-USDAF-1007-TT
3256
10-7/16
16-17/32
18-25/64
38-1/4
14-3/4
31-5/8
34-5/8
9
1-5/8
3-3/8
23-7/16
7-23/32
12
26-1/2
4-37/64
4-15/64
3/4
H4S-3156-USDAF-1008-TT
H4S-3156-USDAF-1008-TT
3156
10-1/2
16-17/32
18-25/64
38-1/4
14-3/4
31-5/8
34-5/8
9
1-5/8
3-3/8
23-7/16
7-23/32
12
26-1/2
5
4-21/32
3/4
H4S-3256-USDAF-1008-TT
H4S-3256-USDAF-1008-TT
3256
10-1/2
16-17/32
18-25/64
38-1/4
14-3/4
31-5/8
34-5/8
9
1-5/8
3-3/8
23-7/16
7-23/32
12
26-1/2
4-37/64
4-15/64
3/4
H4S-060-USDAF-1015-TT
H4S-060-USDAF-1015-TT
060
10-15/16
16-17/32
18-19/32
38-1/4
14-3/4
31-5/8
34-5/8
9
1-5/8
3-3/8
23-7/16
7-23/32
12
26-1/2
4-5/16
4-15/32
3/8
H4S-3160-USDAF-1015-TT
H4S-3160-USDAF-1015-TT
3160
10-15/16
16-17/32
18-19/32
38-1/4
14-3/4
31-5/8
34-5/8
9
1-5/8
3-3/8
23-7/16
7-23/32
12
26-1/2
5-21/64
4-3/64
3/4
H4S-3260-USDAF-1015-TT
H4S-3260-USDAF-1015-TT
3260
10-15/16
17-7/16
19-1/2
41-3/4
15-3/4
35
36-1/2
10-1/2
1-7/8
4-1/2
25-3/4
8-5/32
12-13/16
29-1/8
5-61/64
4-15/32
3/4
H4S-060-USDAF-1100-TT
H4S-060-USDAF-1100-TT
060
11
16-17/32
18-11/32
38-1/4
14-3/4
31-5/8
34-5/8
9
1-5/8
3-3/8
23-7/16
7-23/32
12
26-1/2
4-5/16
4-15/32
3/8
H4S-3160-USDAF-1100-TT
H4S-3160-USDAF-1100-TT
3160
11
16-17/32
18-11/32
38-1/4
14-3/4
31-5/8
34-5/8
9
1-5/8
3-3/8
23-7/16
7-23/32
12
26-1/2
5-21/64
4-3/64
3/4
H4S-3260-USDAF-1100-TT
H4S-3260-USDAF-1100-TT
3260
11
17-7/16
19-1/4
41-3/4
15-3/4
35
36-1/2
10-1/2
1-7/8
4-1/2
25-3/4
8-5/32
12-13/16
29-1/8
5-61/64
4-15/32
3/4
H4S-064-USDAF-1107-TT
H4S-064-USDAF-1107-TT
064
11-7/16
16-17/32
18-19/32
38-1/4
14-3/4
31-5/8
34-5/8
9
1-5/8
3-3/8
23-7/16
7-23/32
12
26-1/2
4-29/64
4-5/64
3/8
H4S-064-USDAF-1108-TT
H4S-064-USDAF-1108-TT
064
11-1/2
16-17/32
18-19/32
38-1/4
14-3/4
31-5/8
34-5/8
9
1-5/8
3-3/8
23-7/16
7-23/32
12
26-1/2
4-29/64
4-5/64
3/8
H4S-064L-USDAF-1115-TT
H4S-064L-USDAF-1115-TT
064L
11-15/16
16-17/32
18-19/32
38-1/4
14-3/4
31-5/8
34-5/8
9
1-5/8
3-3/8
23-7/16
7-23/32
12
26-1/2
4-29/64
4-5/64
3/8
H4S-3164-USDAF-1115-TT
H4S-3164-USDAF-1115-TT
3164
11-15/16
17-7/16
19-1/2
41-3/4
15-3/4
35
36-1/2
10-1/2
1-7/8
4-1/2
25-3/4
8-5/32
12-13/16
29-1/8
5-23/32
4-19/64
3/4
H4S-3264-USDAF-1115-TT
H4S-3264-USDAF-1115-TT
3264
11-15/16
18-5/8
20-11/16
43-37/64
17-3/4
36-3/4
38-1/4
10-3/4
2
5
28
8-45/64
14
31-1/8
6-7/32
5-1/16
1/2
H4S-064L-USDAF-1200-TT
H4S-064L-USDAF-1200-TT
064L
12
16-17/32
18-19/32
38-1/4
14-3/4
31-5/8
34-5/8
9
1-5/8
3-3/8
23-7/16
7-23/32
12
26-1/2
4-29/64
4-5/64
3/8
H4S-3164-USDAF-1200-TT
H4S-3164-USDAF-1200-TT
3164
12
17-7/16
19-1/2
41-3/4
15-3/4
35
36-1/2
10-1/2
1-7/8
4-1/2
25-3/4
8-5/32
12-13/16
29-1/8
5-23/32
4-19/64
3/4
H4S-3264-USDAF-1200-TT
H4S-3264-USDAF-1200-TT
3264
12
18-5/8
20-11/16
43-37/64
17-3/4
36-3/4
38-1/4
10-3/4
2
5
28
8-45/64
14
31-1/8
6-7/32
5-1/16
1/2
H4S-068-USDAF-1207-TT
H4S-068-USDAF-1207-TT
068
12-7/16
16-3/32
18-5/32
39
15-1/4
32
34
10
1-7/8
4-3/16
24
7-15/32
12
26-3/8
4-13/16
3-1/2
3/8
H4S-3168-USDAF-1207-TT
H4S-3168-USDAF-1207-TT
3168
12-7/16
18-5/8
20-11/16
43-37/64
17-3/4
36-3/4
38-1/4
10-3/4
2
5
28
8-45/64
14
31-1/8
6
4-7/8
1/2
H4S-3268-USDAF-1207-TT
H4S-3268-USDAF-1207-TT
3268
12-7/16
18-5/8
20-45/64
46
17-1/8
39-1/4
40-3/4
11
2
5-1/4
29
8-3/4
14-1/2
33-11/64
6-21/32
4-63/64
1/2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
USAF 500 Adapter Mount Pillow Block with TRIPLE-TECT - USAF
Dodge
21.09.2023
ISAF HYD - Imperial ISAF HYD Pillow Block Bearings
Dodge
21.04.2022
TAF Pillow Block - Inch 4-Bolt Base Non-Expansion Type - Taf Bearings
Dodge
28.07.2021
XTB120 - XT Bushings
Dodge
14.06.2021
XT Hubs - XT Hubs
Dodge
09.09.2021
TAF Pillow Block - Inch 4-Bolt Base Expansion Type - Taf Bearings
Dodge
28.07.2021
Grid-Lign Coupling
Dodge
01.03.2022
Set Screw Two-Bolt Pillow Block Inch Bore - SC Pillow Block Bearings -(Norm...
Dodge
28.07.2021
USAF 600 - USAF 600 Adapter Mount Pillow Block with TRIPLE-TECT
Dodge
21.09.2023
SE and SNL plummer block housings for bearings with a cylindrical bore, wit...
SKF
06.06.2024
Usaf 500 Split-Spher - USAF
Dodge
21.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表