您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
DIN 172 - Guide bushings
Elesa
GENERAL CATALOGUE
Machine elements
Grub-screws thrust pads ring washers
DIN 172
Powered by
CAD模型選擇
{elesa/general_catalogue/09/1_grub_screws_thrust_pads_ring_and_washers/din_172/din_172.prj},{NB=Guide bushings DIN 172-B10.6-25-A},{CODE=GN.17834},{DESCRIPTION=DIN 172-B10.6-25-A},{DIM01=10.6},{DIM02=18},{DIM03=22},{DIM04=25},{DIM05=4.0},{WEIGHT=36},{D1X=10.600},{B=B10,6},{RR=18.200},{R1=0.550},{R2=0.400},{X=1.800},{LX=5.522},{RX=0.350},{DX=9.339}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1 F7
[mm]
DIM02
d2 n6
[mm]
DIM03
d3
[mm]
DIM04
l1
[mm]
DIM05
l2
[mm]
WEIGHT
Weight
[g]
Guide bushings DIN 172-B0...
GN.17601
DIN 172-B0.6-6-A
0.6
3
6
6
2.0
1
Guide bushings DIN 172-B0...
GN.17602
DIN 172-B0.7-6-A
0.7
3
6
6
2.0
1
Guide bushings DIN 172-B0...
GN.17603
DIN 172-B0.8-6-A
0.8
3
6
6
2.0
1
Guide bushings DIN 172-B0...
GN.17604
DIN 172-B0.9-6-A
0.9
3
6
6
2.0
1
Guide bushings DIN 172-B0...
GN.17605
DIN 172-B0.9-9-A
0.9
3
6
9
2.0
1
Guide bushings DIN 172-B1...
GN.17611
DIN 172-B1-6-A
1
3
6
6
2.0
1
Guide bushings DIN 172-B1...
GN.17628
DIN 172-B1-9-A
1
3
6
9
2.0
1
Guide bushings DIN 172-B1...
GN.17612
DIN 172-B1.1-6-A
1.1
4
7
6
2.0
1
Guide bushings DIN 172-B1...
GN.17613
DIN 172-B1.1-9-A
1.1
4
7
9
2.0
1
Guide bushings DIN 172-B1...
GN.17614
DIN 172-B1.2-6-A
1.2
4
7
6
2.0
1
Guide bushings DIN 172-B1...
GN.17615
DIN 172-B1.2-9-A
1.2
4
7
9
2.0
1
Guide bushings DIN 172-B1...
GN.17616
DIN 172-B1.3-6-A
1.3
4
7
6
2.0
1
Guide bushings DIN 172-B1...
GN.17617
DIN 172-B1.3-9-A
1.3
4
7
9
2.0
1
Guide bushings DIN 172-B1...
GN.17618
DIN 172-B1.4-6-A
1.4
4
7
6
2.0
1
Guide bushings DIN 172-B1...
GN.17619
DIN 172-B1.4-9-A
1.4
4
7
9
2.0
1
Guide bushings DIN 172-B1...
GN.17620
DIN 172-B1.5-6-A
1.5
4
7
6
2.0
1
Guide bushings DIN 172-B1...
GN.17621
DIN 172-B1.5-9-A
1.5
4
7
9
2.0
1
Guide bushings DIN 172-B1...
GN.17622
DIN 172-B1.6-6-A
1.6
4
7
6
2.0
1
Guide bushings DIN 172-B1...
GN.17623
DIN 172-B1.6-9-A
1.6
4
7
9
2.0
1
Guide bushings DIN 172-B1...
GN.17624
DIN 172-B1.7-6-A
1.7
4
7
6
2.0
1
Guide bushings DIN 172-B1...
GN.17625
DIN 172-B1.7-9-A
1.7
4
7
9
2.0
1
Guide bushings DIN 172-B1...
GN.17626
DIN 172-B1.8-6-A
1.8
4
7
6
2.0
1
Guide bushings DIN 172-B1...
GN.17627
DIN 172-B1.8-9-A
1.8
4
7
9
2.0
1
Guide bushings DIN 172-B1...
GN.17629
DIN 172-B1.9-6-A
1.9
5
8
6
2.0
1
Guide bushings DIN 172-B1...
GN.17630
DIN 172-B1.9-9-A
1.9
5
8
9
2.0
1
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 179 - ELESA-Guide bushings
Elesa
01.07.2024
DVA 1 - ELESA-Vibration damping elements
Elesa
01.07.2024
ISO 7379 - ELESA-Shoulder screws with collar
Elesa
01.07.2024
DIN 172 - Guide bushes with collar, Type A, Bore one sided
Elesa+Ganter
21.06.2024
CB - Hexagon Socket Head Cap Screws
Misumi
09.09.2019
WSSB, WSSM, WSSS,WSSA,WSSAB - Metal Washers - Standard Class - T Dimension ...
Misumi
07.06.2021
UNI 5931 - Vite a testa cilindrica con esagono incassato
TVMP
22.10.2010
DIN 6325 - Parallel pins, hardened, tolerance zone m6
Fabory
13.02.2023
HTPA__S3M060, HTPA__S3M100, HTPA__S3M150, HTPB__S3M060, HTPB__S3M100, HTPB_...
Misumi
13.01.2023
BLAG - Guide bush for ball cage ISO 9448-3
ENS
21.03.2023
GN 6322 - ELESA-Machine and positioning elements
Elesa
01.07.2024
Cylinder series ISO 15552 type A configurator
Metalwork
27.06.2024
DIN 6321 - ELESA-Positioning elements
Elesa
01.07.2024
RPB2 - Ringed lead bush
Rigon
13.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表