您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
GOL - Lifting eyebolt DIN 580
RCM
LIFTING ELEMENTS - CLAMPING ELEMENTS
FIXED EYEBOLT
Powered by
CAD模型選擇
{rcm/sollevamento_staffaggio/golfari_fissi/gol.prj},{NB=GOLFARO DIN 580 M30 (Steel C 15 E)},{MAT=Steel C 15 E},{SIZE=M30},{SIZEX=30},{A=65},{B=108},{C=60},{E=22},{F=24},{G=28},{H=109},{L=45.0},{WLL1=3200},{WLL2=2300},{WLL3=1600},{MTC=465},{WEIGHT=1.700},{DESY=DIN 580 M30}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
CODE
Code
ⁿ/ₐ
DES
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
L
[mm]
WLL1
Working load limit
[Kg]
WLL2
Working load limit 45°
[Kg]
WLL3
Working load limit 90°
[Kg]
MTC
Max Tightening couple
[Nm]
WEIGHT
Weight
[g]
GOL6
GOL6
LIFTING EYEBOLT DIN 580 M...
Steel C 15 E
M6
20
36
20
6
8
10
36
13.0
90
60
45
3.5
0.060
GOL8
GOL8
LIFTING EYEBOLT DIN 580 M...
Steel C 15 E
M8
20
36
20
6
8
10
36
13.0
140
100
70
8
0.060
GOL10
GOL10
LIFTING EYEBOLT DIN 580 M...
Steel C 15 E
M10
25
45
25
8
10
12
45
17.0
230
170
115
16
0.110
GOL12
GOL12
LIFTING EYEBOLT DIN 580 M...
Steel C 15 E
M12
30
54
30
10
12
14
53
20.5
340
240
170
28
0.170
GOL14
GOL14
LIFTING EYEBOLT DIN 580 M...
Steel C 15 E
M14
30
54
30
10
12
14
53
20.5
500
350
250
45
0.170
GOL16
GOL16
LIFTING EYEBOLT DIN 580 M...
Steel C 15 E
M16
35
63
35
12
14
16
62
27.0
700
500
350
70
0.310
GOL18
GOL18
LIFTING EYEBOLT DIN 580 M...
Steel C 15 E
M18
35
63
35
12
14
16
62
27.0
930
650
465
95
0.480
GOL20
GOL20
LIFTING EYEBOLT DIN 580 M...
Steel C 15 E
M20
40
72
40
14
16
19
71
30.0
1200
860
600
135
0.480
GOL22
GOL22
LIFTING EYEBOLT DIN 580 M...
Steel C 15 E
M22
40
72
40
14
16
19
71
30.0
1500
1050
750
182
0.480
GOL24
GOL24
LIFTING EYEBOLT DIN 580 M...
Steel C 15 E
M24
50
90
50
18
20
24
90
36.0
1800
1290
900
230
0.900
GOL27
GOL27
LIFTING EYEBOLT DIN 580 M...
Steel C 15 E
M27
62
98
54
20
22
26
99
40.0
2500
1830
1250
343
1.250
GOL30
GOL30
LIFTING EYEBOLT DIN 580 M...
Steel C 15 E
M30
65
108
60
22
24
28
109
45.0
3200
2300
1600
465
1.700
GOL33
GOL33
LIFTING EYEBOLT DIN 580 M...
Steel C 15 E
M33
65
108
60
22
24
28
109
45.0
4200
3050
2100
632
1.900
GOL36
GOL36
LIFTING EYEBOLT DIN 580 M...
Steel C 15 E
M36
75
126
70
26
28
32
128
54.0
4600
3300
2300
814
2.150
GOL39
GOL39
LIFTING EYEBOLT DIN 580 M...
Steel C 15 E
M39
85
144
80
30
32
38
147
63.0
6000
4400
3000
1059
4.000
GOL42
GOL42
LIFTING EYEBOLT DIN 580 M...
Steel C 15 E
M42
85
144
80
30
32
38
147
63.0
6300
4500
3150
1304
4.150
GOL45
GOL45
LIFTING EYEBOLT DIN 580 M...
Steel C 15 E
M45
100
166
90
35
38
46
168
68.0
7800
5500
3900
1638
6.100
GOL48
GOL48
LIFTING EYEBOLT DIN 580 M...
Steel C 15 E
M48
100
166
90
35
38
46
168
68.0
8600
6100
4300
1981
6.200
GOL52
GOL52
LIFTING EYEBOLT DIN 580 M...
Steel C 15 E
M52
110
184
100
38
42
50
187
78.0
9900
7100
4950
2540
8.600
GOL56
GOL56
LIFTING EYEBOLT DIN 580 M...
Steel C 15 E
M56
110
184
100
38
42
50
187
78.0
11500
8200
5750
3000
8.800
GOL64
GOL64
LIFTING EYEBOLT DIN 580 M...
Steel C 15 E
M64
120
206
110
42
48
58
208
90.0
16000
11000
8000
4736
12.400
GOL72
GOL72
LIFTING EYEBOLT DIN 580 M...
Steel C 15 E
M72
150
260
140
50
60
72
260
100.0
20000
14000
10000
6913
22.500
GOL80
GOL80
LIFTING EYEBOLT DIN 580 M...
Steel C 15 E
M80
170
296
160
55
68
80
298
112.0
28000
20000
14000
9625
34.500
GOL100
GOL100
LIFTING EYEBOLT DIN 580 M...
Steel C 15 E
M100
190
330
180
60
75
88
330
130.0
40000
29000
20000
19613
47.800
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
01000333000 - Eyebolt with long thread
SToxxparts
31.05.2022
KQ2S Hexagon Socket Head Male Connector - One-touch Fitting Hexagon Socket ...
SMC
23.11.2021
01000320000 - Eyebolt with long thread
SToxxparts
31.05.2022
GN 585 B - Shackles, cranked, Form B, Bolt with nut and split pin
Ganter
19.06.2024
C806X - Rotating eyebolt with clamp
RCM
27.11.2019
DIN580 NI - Stainless Steel-Lifting eye bolts
Berger Tools
29.05.2023
07715 - Bow shackle
norelem
30.05.2024
DIN 580 - Ring bolts
Fabory
13.02.2023
Reference 62631 - Lifting eye nut DIN 582 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Eye Bolt M16 DIN 580 - Hoists
Maschinenbau Kitz
02.05.2024
Reference 62232 - Lifting eye screw - DIN 580 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
DIN 580 - ELESA-Lifting eyebolts
Elesa
24.06.2024
CHIC, SCHI - Lifting Eye Bolts
Misumi
03.06.2021
Modèle 18-010 - Anneau de levage à tige filetée DIN 580 - Inox 304
EMILE MAURIN - Eléments Standard Mécaniques
09.07.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表