您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 360 - Levelling sets, Steel, Type B, with lock nut
Berger Tools
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Leveling sets
GN360
GN360 ST
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_2/ausgleich_elemente/gn360/gn360_st/gn360_st_b_asmtab.prj},{NB=Ausgleich-Stellfuss GN360-99-M12-80-B-ST (0-0)},{ARTNR=GN360-99-M12-80-B-ST},{PARTNUMBER=GN 360-99-M12-80-B-ST},{NORMNR=GN 360},{D1=99},{D2=M12},{D2X=12.0},{H1=80},{D3=M36x1,5},{D3X=36.000},{D4=52},{H4=69},{H5=11},{POS=0},{ROT=0},{F=125},{HS=DIN 1810-A52-55},{WEIGHT=1.4650},{CTN=73269098},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn360_st_b_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
[mm]
H1
max.
[mm]
D3
Thread
ⁿ/ₐ
D4
[mm]
H4
min.
[mm]
H5
Adjustable range
[mm]
F
Static load
[kN]
HS
C-Spanner
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Ausgleich-Stellfuss GN360...
GN360-40-M10-69-B-ST
40
M10
69
M28x1,5
40
59
10
100
DIN 1810-A40-42
0.4146
73269098
YES
Ausgleich-Stellfuss GN360...
GN360-79-M10-69-B-ST
79
M10
69
M28x1,5
40
59
10
100
DIN 1810-A40-42
0.7498
73269098
YES
Ausgleich-Stellfuss GN360...
GN360-40-M10-86-B-ST
40
M10
86
M28x1,5
40
68
18
100
DIN 1810-A40-42
0.4790
73269098
YES
Ausgleich-Stellfuss GN360...
GN360-79-M10-86-B-ST
79
M10
86
M28x1,5
40
68
18
100
DIN 1810-A40-42
0.8144
73269098
YES
Ausgleich-Stellfuss GN360...
GN360-52-M12-80-B-ST
52
M12
80
M36x1,5
52
69
11
125
DIN 1810-A52-55
0.8600
73269098
YES
Ausgleich-Stellfuss GN360...
GN360-99-M12-80-B-ST
99
M12
80
M36x1,5
52
69
11
125
DIN 1810-A52-55
1.4650
73269098
YES
Ausgleich-Stellfuss GN360...
GN360-52-M12-103-B-ST
52
M12
103
M36x1,5
52
80
23
125
DIN 1810-A52-55
1.0170
73269098
YES
Ausgleich-Stellfuss GN360...
GN360-99-M12-103-B-ST
99
M12
103
M36x1,5
52
80
23
125
DIN 1810-A52-55
1.6200
73269098
YES
Ausgleich-Stellfuss GN360...
GN360-65-M16-112-B-ST
65
M16
112
M45x1,5
65
90
22
225
DIN 1810-A65-70
1.5000
73269098
YES
Ausgleich-Stellfuss GN360...
GN360-119-M16-112-B-ST
119
M16
112
M45x1,5
65
90
22
225
DIN 1810-A65-70
2.9000
73269098
YES
Ausgleich-Stellfuss GN360...
GN360-65-M16-148-B-ST
65
M16
148
M45x1,5
65
108
40
225
DIN 1810-A65-70
2.1210
73269098
YES
Ausgleich-Stellfuss GN360...
GN360-119-M16-148-B-ST
119
M16
148
M45x1,5
65
108
40
225
DIN 1810-A65-70
3.2950
73269098
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表