您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Flange Mount
Brother Gearmotors
Gear Motors
Induction gearmotor
GTR MINI SERIES(15W to 90W)
Standard gearmotor
Waterproof gearmotor
Parallel shaft (G3 series)
Powered by
CAD模型選擇
{brother/products_jp/induction_g_m/gtr_mini_15w_90w/standard_gm/waterproof_gm/parallel_shaft_g3_series/g3_type_bic_mini_w_flange_asmtab.prj},{NB=GF15N015-BWMRE6N},{VT=Single phase 230V,60Hz},{MCT=40W},{B=-},{RT=1/15},{RTVIS=1/15},{OSH=15},{TBT=Lead wire},{PTB=},{R1=-},{X=Water proof},{PTB1='','Standard','XT6','T6'},{TOIT=LL1},{GH=MGF15-No-BIC},{BR=-},{MOTOR=-},{ME=90W},{MF=Flange},{BW=-},{MC=Single phase 230V,60Hz},{CNSORDERNO=GF15N015-BWMRE6N},{OS=15},{TREE=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
[120W]
B
Brake
ⁿ/ₐ
RTVIS
Ratio
ⁿ/ₐ
OSH
Output shaft
ⁿ/ₐ
TBT
Terminal box
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
GF12N005-BWMLC1N
Single phase 115V,60Hz
15W
-
1/5
12
Lead wire
GF12N005-BWMLC1N
GF12N005-BWMLC2N
3-phase 208/230,60Hz
15W
-
1/5
12
Lead wire
GF12N005-BWMLC2N
GF12N005-BWMLC5N
Single phase 220V,60Hz
15W
-
1/5
12
Lead wire
GF12N005-BWMLC5N
GF12N005-BWMLC6N
Single phase 230V,60Hz
15W
-
1/5
12
Lead wire
GF12N005-BWMLC6N
GF12N007-BWMLC1N
Single phase 115V,60Hz
15W
-
1/7
12
Lead wire
GF12N007-BWMLC1N
GF12N007-BWMLC2N
3-phase 208/230,60Hz
15W
-
1/7
12
Lead wire
GF12N007-BWMLC2N
GF12N007-BWMLC5N
Single phase 220V,60Hz
15W
-
1/7
12
Lead wire
GF12N007-BWMLC5N
GF12N007-BWMLC6N
Single phase 230V,60Hz
15W
-
1/7
12
Lead wire
GF12N007-BWMLC6N
GF12N010-BWMLC1N
Single phase 115V,60Hz
15W
-
1/10
12
Lead wire
GF12N010-BWMLC1N
GF12N010-BWMLC2N
3-phase 208/230,60Hz
15W
-
1/10
12
Lead wire
GF12N010-BWMLC2N
GF12N010-BWMLC5N
Single phase 220V,60Hz
15W
-
1/10
12
Lead wire
GF12N010-BWMLC5N
GF12N010-BWMLC6N
Single phase 230V,60Hz
15W
-
1/10
12
Lead wire
GF12N010-BWMLC6N
GF12N015-BWMLC1N
Single phase 115V,60Hz
15W
-
1/15
12
Lead wire
GF12N015-BWMLC1N
GF12N015-BWMLC2N
3-phase 208/230,60Hz
15W
-
1/15
12
Lead wire
GF12N015-BWMLC2N
GF12N015-BWMLC5N
Single phase 220V,60Hz
15W
-
1/15
12
Lead wire
GF12N015-BWMLC5N
GF12N015-BWMLC6N
Single phase 230V,60Hz
15W
-
1/15
12
Lead wire
GF12N015-BWMLC6N
GF12N020-BWMLC1N
Single phase 115V,60Hz
15W
-
1/20
12
Lead wire
GF12N020-BWMLC1N
GF12N020-BWMLC2N
3-phase 208/230,60Hz
15W
-
1/20
12
Lead wire
GF12N020-BWMLC2N
GF12N020-BWMLC5N
Single phase 220V,60Hz
15W
-
1/20
12
Lead wire
GF12N020-BWMLC5N
GF12N020-BWMLC6N
Single phase 230V,60Hz
15W
-
1/20
12
Lead wire
GF12N020-BWMLC6N
GF12N025-BWMLC1N
Single phase 115V,60Hz
15W
-
1/25
12
Lead wire
GF12N025-BWMLC1N
GF12N025-BWMLC2N
3-phase 208/230,60Hz
15W
-
1/25
12
Lead wire
GF12N025-BWMLC2N
GF12N025-BWMLC5N
Single phase 220V,60Hz
15W
-
1/25
12
Lead wire
GF12N025-BWMLC5N
GF12N025-BWMLC6N
Single phase 230V,60Hz
15W
-
1/25
12
Lead wire
GF12N025-BWMLC6N
GF12N030-BWMLC1N
Single phase 115V,60Hz
15W
-
1/30
12
Lead wire
GF12N030-BWMLC1N
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Small Flange Mount
Brother Gearmotors
20.03.2023
Flange Mount
Brother Gearmotors
20.03.2023
Racks module 1 - Racks-continuous mounting - Pressure angle 20°
BEA Ingranaggi
06.07.2020
Motor Single-Phase 100 VAC, Single-Phase 200 VAC Type
ORIENTALMOTOR Co.,Ltd.
10.04.2024
Cylindrical gears module 4 - Cylindrical gears
BEA Ingranaggi
06.07.2020
CDV-3 - Compact Rotary vane vacuum pump
CONVUM Ltd.
21.02.2017
Flange Mount
Brother Gearmotors
20.03.2023
RPV064 - Rotary vacuum pump
NIHON PISCO CO., LTD.
27.10.2022
MAE-GSM-24V-GE/I - DC-Motor 24V for small Geared Box GE/I
MÄDLER
26.04.2024
MAE-KGM-GE/I-GSM-12V - Small Geared Motors GE/I with DC Motor, Voltage
MÄDLER
10.04.2024
MAE-KGM-PE-24V-GR1 - Planetary Small Geared Motor PE with DC Motor, Size 1
MÄDLER
26.04.2024
PAE - Asynchronous coaxial gearmotor with gear pairs and planetary reductio...
Mini Motor
19.01.2024
MAE-KGM-SF-24V - Helical Small Geared Motor SF with DC motor, 24V
MÄDLER
26.04.2024
MAE-GSM-12V-GE/I - DC-Motor 12V for small Geared Box GE/I
MÄDLER
26.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表