您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 7603 A - Sealing rings, form A, flat gasket
Fabory
4Washers & Retaining rings
Powered by
CAD模型選擇
{fabory/4_washers_and_retaining_rings/din_7603_a.prj},{NB=Dichtringe DIN 7603 A 17x21 45192.170.021(High)},{CNSORDERNO=45192.170.021},{VARIANT=0},{PACKAGING=100},{FABNETWEIGHT=0.407},{D1=17.200},{D2=20.900},{H=1.500},{NENNID=17X21MM},{BRAND=Fabory},{STANDARD=DIN 7603 A},{THREAD=},{THREADDIRECTIO=},{STYLE=Annealed hardness HB 32-46},{TYPE=Sealing ring},{BASICMATERIAL=Aluminium},{GRADE=99F11},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=h=1,5mm},{ROHS=N},{APPROVAL=},{EANCODE=8715492836786},{INTRASTATCODE=7616100099},{ECLASS=23-07-91-21�},{UNSPSC=31161818},{ETIM=EC010674},{FAB_NENN=A 17x21Al},{FAB_GEO=Diameter (d-D)=17;Outer diameter=21;d1=17.2;d2=20.9},{FAB_ARTICLENUMBER=45192.170.021},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
D2
Diameter
[mm]
H
Width
[mm]
Gasket DIN 7603 A 4x8
45191.040.008
4X8MM
Fabory
DIN 7603 A
Annealed hardness HB 32-4...
Sealing ring
Aluminium
99F11
0.00009
h=1,0mm
N
8715492836533
7616100099
23-07-91-21�
31161818
EC010674
100
7.900
1.000
Gasket DIN 7603 A 5x7.5
45191.050.007
5X7,5MM
Fabory
DIN 7603 A
Annealed hardness HB 32-4...
Sealing ring
Aluminium
99F11
0.00005
h=1,0mm
N
8715492836540
7616100099
23-07-91-21�
31161818
EC010674
100
7.400
1.000
Gasket DIN 7603 A 5x9
45191.050.009
5X9MM
Fabory
DIN 7603 A
Annealed hardness HB 32-4...
Sealing ring
Aluminium
99F11
0.00012
h=1,0mm
N
8715492836557
7616100099
23-07-91-21�
31161818
EC010674
100
8.900
1.000
Gasket DIN 7603 A 5x10
50300.050.010
5X10MM (?DIN)
Fabory
DIN 7603 A
Annealed
Sealing ring
Copper
0.00042
h=1,0mm
Y
8715492242693
7415210000
23-07-91-21�
31161818
EC010674
100
9.900
1.000
Gasket DIN 7603 A 6x10
50300.060.010
6X10MM
Fabory
DIN 7603 A
Annealed
Sealing ring
Copper
0.00040
h=1,0mm
Y
8715492242709
7415210000
23-07-91-21�
31161818
EC010674
100
9.900
1.000
Gasket DIN 7603 A 6.5x9.5
45191.065.009
6,5X9,5MM
Fabory
DIN 7603 A
Annealed hardness HB 32-4...
Sealing ring
Aluminium
99F11
0.00009
h=1,0mm
N
8715492836588
7616100099
23-07-91-21�
31161818
EC010674
100
9.400
1.000
Gasket DIN 7603 A 6x10
45191.060.010
6X10MM
Fabory
DIN 7603 A
Annealed hardness HB 32-4...
Sealing ring
Aluminium
99F11
0.00012
h=1,0mm
N
8715492836564
7616100099
23-07-91-21�
31161818
EC010674
100
9.900
1.000
Gasket DIN 7603 A 6x12
45191.060.012
6X12MM (?DIN)
Fabory
DIN 7603 A
Annealed hardness HB 32-4...
Sealing ring
Aluminium
99F11
0.00012
h=1,0mm
N
8715492836571
7616100099
23-07-91-21�
31161818
EC010674
100
11.900
1.000
Gasket DIN 7603 A 6.5x9.5
50300.065.009
6,5X9,5MM
Fabory
DIN 7603 A
Annealed
Sealing ring
Copper
0.00025
h=1,0mm
Y
8715492242716
7415210000
23-07-91-21�
31161818
EC010674
100
9.400
1.000
Gasket DIN 7603 A 6x12
50300.060.012
6X12MM
Fabory
DIN 7603 A
Annealed
Sealing ring
Copper
0.00067
h=1,0mm
Y
8715494510530
7415210000
23-07-91-21�
31161818
EC010674
100
11.900
1.000
Gasket DIN 7603 A 7x10
50300.070.010
7X10MM (?DIN)
Fabory
DIN 7603 A
Annealed
Sealing ring
Copper
0.00029
h=1,0mm
Y
8715492242723
7415210000
23-07-91-21�
31161818
EC010674
100
9.900
1.000
Gasket DIN 7603 A 6x10
50301.060.010
6X10MM
Fabory
DIN 7603 A
Annealed
Sealing ring
Copper
0.00052
h=1,5mm
Y
8715492242877
7415210000
23-07-91-21�
31161818
EC010674
100
9.900
1.500
Gasket DIN 7603 A 7x15
50302.071.015
7,1X15MM (?DIN)
Fabory
DIN 7603 A
Annealed
Sealing ring
Copper
0.00150
h=2,0mm
Y
8715492243201
7415210000
23-07-91-21�
31161818
EC010674
100
14.900
2.000
Gasket DIN 7603 A 8x11.5
45191.080.011
8X11,5MM
Fabory
DIN 7603 A
Annealed hardness HB 32-4...
Sealing ring
Aluminium
99F11
0.00012
h=1,0mm
N
8715492836595
7616100099
23-07-91-21�
31161818
EC010674
100
11.400
1.000
Gasket DIN 7603 A 8x12
45191.080.012
8X12MM
Fabory
DIN 7603 A
Annealed hardness HB 32-4...
Sealing ring
Aluminium
99F11
0.00015
h=1,0mm
N
8715492836601
7616100099
23-07-91-21�
31161818
EC010674
100
11.900
1.000
Gasket DIN 7603 A 8x13
45191.080.013
8X13MM
Fabory
DIN 7603 A
Annealed hardness HB 32-4...
Sealing ring
Aluminium
99F11
0.00020
h=1,0mm
N
8715492836618
7616100099
23-07-91-21�
31161818
EC010674
100
12.900
1.000
Gasket DIN 7603 A 8x14
45191.080.014
8X14MM
Fabory
DIN 7603 A
Annealed hardness HB 32-4...
Sealing ring
Aluminium
99F11
0.00029
h=1,0mm
N
8715492836625
7616100099
23-07-91-21�
31161818
EC010674
100
13.900
1.000
Gasket DIN 7603 A 8x12
50300.080.012
8X12MM
Fabory
DIN 7603 A
Annealed
Sealing ring
Copper
0.00048
h=1,0mm
Y
8715492242730
7415210000
23-07-91-21�
31161818
EC010674
100
11.900
1.000
Gasket DIN 7603 A 8x14
50300.080.014
8X14MM
Fabory
DIN 7603 A
Annealed
Sealing ring
Copper
0.00110
h=1,0mm
Y
8715492242747
7415210000
23-07-91-21�
31161818
EC010674
100
13.900
1.000
Gasket DIN 7603 A 9x14
50300.090.014
9X14MM (?DIN)
Fabory
DIN 7603 A
Annealed
Sealing ring
Copper
0.00080
h=1,0mm
Y
8715492242761
7415210000
23-07-91-21�
31161818
EC010674
100
13.900
1.000
Gasket DIN 7603 A 8x14
50301.080.014
8X14MM
Fabory
DIN 7603 A
Annealed
Sealing ring
Copper
0.00154
h=1,5mm
Y
8715492242884
7415210000
23-07-91-21�
31161818
EC010674
100
13.900
1.500
Gasket DIN 7603 A 10x13.5
45191.100.013
10X13,5MM
Fabory
DIN 7603 A
Annealed hardness HB 32-4...
Sealing ring
Aluminium
99F11
0.00015
h=1,0mm
N
8715492836632
7616100099
23-07-91-21�
31161818
EC010674
100
13.400
1.000
Gasket DIN 7603 A 10x14
45191.100.014
10X14MM
Fabory
DIN 7603 A
Annealed hardness HB 32-4...
Sealing ring
Aluminium
99F11
0.00016
h=1,0mm
N
8715492836649
7616100099
23-07-91-21�
31161818
EC010674
100
13.900
1.000
Gasket DIN 7603 A 10x16
45191.100.016
10X16MM
Fabory
DIN 7603 A
Annealed hardness HB 32-4...
Sealing ring
Aluminium
99F11
0.00028
h=1,0mm
N
8715492836656
7616100099
23-07-91-21�
31161818
EC010674
100
15.900
1.000
Gasket DIN 7603 A 10x14
50300.100.014
10X14MM
Fabory
DIN 7603 A
Annealed
Sealing ring
Copper
0.00068
h=1,0mm
Y
8715492242785
7415210000
23-07-91-21�
31161818
EC010674
100
13.900
1.000
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 908 - Hexagon socket screw plugs with collar, cylindrical thread
Fabory
13.02.2023
ANL_002 - MB(L) lock washers
SKF
06.06.2024
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
Nuts DIN 934
MBO Oßwald
08.10.2021
DIN 7603 C - Sealing rings, form C, fill gasket
Fabory
13.02.2023
DIN 6885-1 A - Parallel keys, deep pattern
Fabory
13.02.2023
DIN 910 - Hexagon head screws plugs with collar, cylindrical thread, rule e...
Fabory
13.02.2023
9580A - Flange
Kistler
17.05.2024
HMK4 Adapter - Union
Parker
31.05.2022
ISO 8676 (DIN 961) - Hexagon bolts with thread to the head, metric fine thr...
Fabory
21.04.2022
DIN 7603 A - FN 481 - Kupfer, blank - Sealing rings, form A, flat gasket
SFS Group Schweiz AG
24.05.2024
DIN 908 - ELESA-Plugs with hexagon socket
Elesa
06.06.2024
DIN 6334 - Hexagon extension nuts
Fabory
13.02.2023
O-Ring Dynamic Application Internal Sealing (Rod) - Basic Seals
Trelleborg
01.02.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表