您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
FS2650-FG - MFS-MFS-MFS-MFS-Cross
Brennan Industries
O-Ring Face Seal Fittings
Powered by
CAD模型選擇
{brennan/o_ring_face_seal_fittings/fs2650_fg.prj},{NB=FS2650-10-10-10-10-FG},{DN=10},{OD=5/8},{A1=1-14},{A2=1-14},{A3=1-14},{A4=1-14},{MAT=-FG},{A1D=0.484},{A2D=0.484},{A3D=0.484},{A4D=0.484},{M1=1.310},{M2=1.310},{M3=1.310},{M4=1.310},{JJ=1.062}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part Number
ⁿ/ₐ
OD
Tube O.D.
[Inch]
A1
A1 Thread
ⁿ/ₐ
A2
A2 Thread
ⁿ/ₐ
A3
A3 Thread
ⁿ/ₐ
A4
A4 Thread
ⁿ/ₐ
A1D
A1 Drill
[Inch]
A2D
A2 Drill
[Inch]
A3D
A3 Drill
[Inch]
A4D
A4 Drill
[Inch]
M1
M1 Length
[Inch]
M2
M2 Length
[Inch]
M3
M3 Length
[Inch]
M4
M4 Length
[Inch]
JJ
JJ Flats
[Inch]
FS2650-04-04-04-04-FG
FS2650-04-04-04-04-FG
1/4
9/16-18
9/16-18
9/16-18
9/16-18
0.172
0.172
0.172
0.172
0.850
0.850
0.850
0.850
0.562
FS2650-06-06-06-06-FG
FS2650-06-06-06-06-FG
3/8
11/16-16
11/16-16
11/16-16
11/16-16
0.264
0.264
0.264
0.264
0.980
0.980
0.980
0.980
0.750
FS2650-08-08-08-08-FG
FS2650-08-08-08-08-FG
1/2
13/16-16
13/16-16
13/16-16
13/16-16
0.378
0.378
0.378
0.378
1.100
1.100
1.100
1.100
0.750
FS2650-10-10-10-10-FG
FS2650-10-10-10-10-FG
5/8
1-14
1-14
1-14
1-14
0.484
0.484
0.484
0.484
1.310
1.310
1.310
1.310
1.062
FS2650-12-12-12-12-FG
FS2650-12-12-12-12-FG
3/4
1 3/16-12
1 3/16-12
1 3/16-12
1 3/16-12
0.609
0.609
0.609
0.609
1.470
1.470
1.470
1.470
1.188
FS2650-16-16-16-16-FG
FS2650-16-16-16-16-FG
1
1 7/16-12
1 7/16-12
1 7/16-12
1 7/16-12
0.811
0.811
0.811
0.811
1.640
1.640
1.640
1.640
1.438
FS2650-20-20-20-20-FG
FS2650-20-20-20-20-FG
1 1/4
1 11/16-12
1 11/16-12
1 11/16-12
1 11/16-12
1.024
1.024
1.024
1.024
1.760
1.760
1.760
1.760
1.625
FS2650-24-24-24-24-FG
FS2650-24-24-24-24-FG
1 1/2
2-12
2-12
2-12
2-12
1.260
1.260
1.260
1.260
1.920
1.920
1.920
1.920
1.875
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FS2700 - MFS-MFS Bulkhead Union
Brennan Industries
28.01.2021
FS6600-FG - MFS-MFS-FFSS Branch Tee
Brennan Industries
28.01.2021
FS7202-NWO-FG - MFS-MBSPP 90° Elbow
Brennan Industries
28.01.2021
6660-FG - FORB-FORB-FORB Tee
Brennan Industries
28.01.2021
FS6400-O - MFS-MORB Straight
Brennan Industries
28.01.2021
FS2701-FG - MFS-MFS Bulkhead 90° Elbow
Brennan Industries
28.01.2021
FS2702-FG - MFS-MFS Bulkhead 45° Elbow
Brennan Industries
28.01.2021
FS2704-FG - MFS-MFS-MFS Bulkhead Run Tee
Brennan Industries
28.01.2021
FS2703-FG - MFS-MFS-MFS Bulkhead Tee
Brennan Industries
28.01.2021
FS6540-O - FFSS-MORB Straight
Brennan Industries
28.01.2021
FS6504 - FFSS-MJ Straight
Brennan Industries
28.01.2021
C-K - Equal crosses
Conexa
04.11.2013
EDKR-90° - Tapered nipples, 90° elbow, for fittings with 60° taper
EXMAR
02.06.2021
215000 - UNION CROSS MALE BSP
FOR Fittings
06.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表