您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
English
QA認證資訊
目錄: Conveyer & Caster
Created: 29.10.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conveyer & Caster
FS - Drop Forged (to 10,000 lb/ea)
Conveyer & Caster
Albion
Wheels
Powered by
CAD模型選擇
{ccefi/albion/wheels/fs_asmtab.prj},{NB=FS0650918},{PN=FS0650918},{X=1},{DIA=6},{D=6.000},{WIDTH=3},{XX=1},{W=3.000},{CAP=10000},{HUB=3-1/4},{H=3.250},{BORE=2-7/16},{ID=2.438},{BEARING=1-1/8},{WEIGHT=19-3/4},{ROLLER=Tapered Roller},{ROLLER1=09},{PN1=0650918_FS},{PPATH=fs_templ.prj},{BT=Standard}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DIA
Wheel Diameter
[Inch]
WIDTH
Tread Width
[Inch]
CAP
Capacity
[lbs.]
HUB
Hub Length
[Inch]
BORE
Bore ID
[Inch]
BEARING
Bearing ID
[Inch]
WEIGHT
Weight
[lbs.]
ROLLER
Bearing Type
ⁿ/ₐ
TEMPR
Temperature Maximum
ⁿ/ₐ
HARD
Hardness
ⁿ/ₐ
FS0410108
FS0410108
4
1-1/2
1400
2-3/16
1-3/16
1/2
3-1/4
Straight Roller
Up to +800°F
Rockwell 80 B
FS0410110
FS0410110
4
1-1/2
1400
2-3/16
1-3/16
5/8
3-1/4
Straight Roller
Up to +800°F
Rockwell 80 B
FS0410112
FS0410112
4
1-1/2
1400
2-3/16
1-3/16
3/4
3-1/4
Straight Roller
Up to +800°F
Rockwell 80 B
FS0410908
FS0410908
4
1-1/2
1400
2-7/16
1-3/8
1/2
3-1/4
Tapered Roller
Up to +800°F
Rockwell 80 B
FS0520108
FS0520108
5
1-3/4
1500
2-3/16
1-3/16
1/2
5-1/4
Straight Roller
Up to +800°F
Rockwell 80 B
FS0520110
FS0520110
5
1-3/4
1500
2-3/16
1-3/16
5/8
5-1/4
Straight Roller
Up to +800°F
Rockwell 80 B
FS0520112
FS0520112
5
1-3/4
1500
2-3/16
1-3/16
3/4
5-1/4
Straight Roller
Up to +800°F
Rockwell 80 B
FS0520908
FS0520908
5
1-3/4
1800
2-7/16
1-3/8
1/2
5-1/4
Tapered Roller
Up to +800°F
Rockwell 80 B
FS0620108
FS0620108
6
2
1700
2-3/16
1-3/16
1/2
6-1/4
Straight Roller
Up to +800°F
Rockwell 80 B
FS0620110
FS0620110
6
2
1700
2-3/16
1-3/16
5/8
6-1/4
Straight Roller
Up to +800°F
Rockwell 80 B
FS0620112
FS0620112
6
2
1700
2-3/16
1-3/16
3/4
6-1/4
Straight Roller
Up to +800°F
Rockwell 80 B
FS0620908
FS0620908
6
2
2500
2-7/16
1-3/8
1/2
6-1/4
Tapered Roller
Up to +800°F
Rockwell 80 B
FS0620912
FS0620912
6
2
2500
2-7/16
1-7/8
3/4
6-1/4
Tapered Roller
Up to +800°F
Rockwell 80 B
FS0650120
FS0650120
6
3
6000
3-1/4
2-7/16
1-1/4
20-1/4
Straight Roller
Up to +800°F
Rockwell 80 B
FS0650124
FS0650124
6
3
6000
3-1/4
2-7/16
1-1/2
20-1/4
Straight Roller
Up to +800°F
Rockwell 80 B
FS0650916
FS0650916
6
3
10000
3-1/4
2-7/16
1
19-3/4
Tapered Roller
Up to +800°F
Rockwell 80 B
FS0650918
FS0650918
6
3
10000
3-1/4
2-7/16
1-1/8
19-3/4
Tapered Roller
Up to +800°F
Rockwell 80 B
FS0650920
FS0650920
6
3
10000
3-1/4
2-7/16
1-1/4
19-3/4
Tapered Roller
Up to +800°F
Rockwell 80 B
FS0850116
FS0850116
8
3
4500
3-1/4
1-15/16
1
18-1/4
Straight Roller
Up to +800°F
Rockwell 80 B
FS0850120
FS0850120
8
3
4500
3-1/4
1-15/16
1-1/4
18-1/4
Straight Roller
Up to +800°F
Rockwell 80 B
FS0850912
FS0850912
8
3
5500
3-1/2
1-15/16
3/4
18-1/4
Tapered Roller
Up to +800°F
Rockwell 80 B
FS0850916
FS0850916
8
3
5500
3-1/2
2-1/4
1
18-1/4
Tapered Roller
Up to +800°F
Rockwell 80 B
FS0870120
FS0870120
8
4
8350
4-1/4
2-7/16
1-1/4
35-1/2
Straight Roller
Up to +800°F
Rockwell 80 B
FS0870124
FS0870124
8
4
8350
4-1/4
2-7/16
1-1/2
35-1/2
Straight Roller
Up to +800°F
Rockwell 80 B
FS0870916
FS0870916
8
4
10000
4-1/2
2-7/16
1
36-1/2
Tapered Roller
Up to +800°F
Rockwell 80 B
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
J-CRH22 - single wheel super heavy duty
Yiheda 3D Electronic Gallery
20.06.2024
Series 5060 Conveyor roller/idler - Driven Roller with Chain Drive 1/2" - S...
Kraus
19.06.2023
Conveyor rollers Series 4100 - Idlers - Pallet Gravity Rollers with welded ...
Kraus
08.09.2022
Series 5020 Conveyor roller/idler - Driven Roller with Chain Drive 1/2'' Te...
Kraus
17.05.2022
Series 4800 Conveyor roller/idler - Driven Roller with Chain Drive 1/2" - P...
Kraus
17.05.2022
842322 - FPTH 70x25/20-14K
Blickle
10.10.2023
J-CRH21 - single wheel heavy duty
Yiheda 3D Electronic Gallery
20.06.2024
76CC - Polyamide 6 transpallet rollers, ball bearing bore
Tellurerota
06.05.2024
FS Wheels - Forged Steel Wheels
RWM Casters
13.06.2017
PE - Economical Poly on Iron (to 3500 lb/ea)
Conveyer & Caster
07.10.2021
FS Drop Forged - Drop Forged Steel Wheels
Colson Group
26.02.2024
SC 250 - ISO 11901 Standard
Royme
28.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表