您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: FRÄNKISCHE INDUSTRIAL PIPES
Created: 27.09.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FRÄNKISCHE INDUSTRIAL PIPES
NTBN-PG - Locknut hexagon, brass nickel-plated, PG
FRÄNKISCHE INDUSTRIAL PIPES
FIPLOCK
Powered by
CAD模型選擇
{fraenkische/fiplock/ntbn_pg.prj},{NB=FIPLOCK NTBN-P16},{PARTNR=NTBN-P16},{G=PG 16},{G1X=22.500},{SW=26},{A=29.0},{B=3.0},{WEIGHT=5.1},{PU=10},{CTN=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PARTNR
Part-No.
ⁿ/ₐ
G
Thread size
ⁿ/ₐ
SW
[mm]
A
[mm]
B
[mm]
WEIGHT
Weight per piece
[g]
FIPLOCK NTBN-P07
NTBN-P07
PG 07
15
16.6
2.8
1.7
FIPLOCK NTBN-P09
NTBN-P09
PG 09
18
20.0
2.8
2.7
FIPLOCK NTBN-P11
NTBN-P11
PG 11
21
23.5
3.0
3.0
FIPLOCK NTBN-P13
NTBN-P13
PG 13.5
23
25.5
3.0
3.6
FIPLOCK NTBN-P16
NTBN-P16
PG 16
26
29.0
3.0
5.1
FIPLOCK NTBN-P21
NTBN-P21
PG 21
32
35.5
3.5
8.0
FIPLOCK NTBN-P29
NTBN-P29
PG 29
41
45.0
3.5
12.2
FIPLOCK NTBN-P36
NTBN-P36
PG 36
51
56.0
5.0
21.8
FIPLOCK NTBN-P42
NTBN-P42
PG 42
60
65.0
5.0
33.5
FIPLOCK NTBN-P48
NTBN-P48
PG 48
64
69.0
5.5
33.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Type GMT (lock nut) - Lock nut
Murrplastik
10.11.2021
GM - Locknut
Gates Tube Fittings
16.02.2022
NTBN-M - Locknut hexagon, brass nickel-plated, metric
FRÄNKISCHE INDUSTRIAL PIPES
13.12.2021
ZA-CS 20 - Locknut
Afag
02.11.2021
ENTBN-M-C - Locknut, metric thread, EMC-BRUSH
FRÄNKISCHE INDUSTRIAL PIPES
13.12.2021
Modèle 215642 - Greased hexagon locknut with plastic insert - Stainless ste...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
DVA 4 - ELESA-Vibration damping elements
Elesa
13.05.2024
SERIE ZUB-PS - Locknut
Zimmer Group
18.11.2022
BN 22186 - Hex nuts with pipe thread (JACOB®), brass, nickel plated
Bossard Catalog
31.01.2024
NTBN-PG-EMC - Locknut hexagon, brass nickel plated, PG, EMC
FRÄNKISCHE INDUSTRIAL PIPES
13.12.2021
ALSS Stainless steel locknuts
HellermannTyton
24.10.2022
ECRK - Electroconductive Rubber Feets
Misumi
29.05.2023
MKVM - Lock nut
Festo
29.08.2023
NTPA-M - Locknut hexagon, polyamide, metric
FRÄNKISCHE INDUSTRIAL PIPES
13.12.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表