您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Fig. 5459 - Fully protected slide gate valve
vonRoll hydro
VALVES AND FITTINGS
Slide gate valves
Powered by
CAD模型選擇
{vonroll/valves_fittings/slide_gate_valves/5459.prj},{NB=182072(400)},{ARTNR=182072},{LODLEVEL=400},{VERS=3},{BES=Epoxy coating},{DN=125},{F=250},{FSTEP=250.000},{FLOD=0.000},{M=214},{MSTEP=212.870},{L=273},{LSTEP=273.000},{LLOD=0.000},{H=370},{HSTEP=368.100},{HLOD=1.900},{AXB=160x216},{T=123},{LFS=150},{I=100},{AX=160},{BX=164},{B=100},{SP=19},{W=30.2},{PN=1 (5)},{NPK=812.581},{L1=3.000},{L2=0.000},{X=0.000},{R=9.500},{RX=40.180},{RY=97.010},{HOLENR=8},{H1=142.170},{H2=17.990},{H3=30.310},{H4=6.030},{H5=78.600},{H6=329.100},{H7=93.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
Art.-Nr.
ⁿ/ₐ
BES
Coating
ⁿ/ₐ
DN
Nominal Diameter
ⁿ/ₐ
F
Ø
[mm]
M
Ø
[mm]
L
[mm]
H
[mm]
AXB
[mm]
T
[mm]
LFS
[mm]
I
[mm]
SP
DIN-Nr.
ⁿ/ₐ
W
Weight
[kg]
PN
[bar]
NPK
CPN
ⁿ/ₐ
Fig. 5459 80 182070
182070
Epoxy coating
80
200
166
254
300
135x164
119
135
90
17
19.5
1 (5)
812.578
Fig. 5459 100 182071
182071
Epoxy coating
100
220
187
261
330
146x186
120
141
95
19
23.4
1 (5)
812.579
Fig. 5459 125 182072
182072
Epoxy coating
125
250
214
273
370
160x216
123
150
100
19
30.2
1 (5)
812.581
Fig. 5459 150 182073
182073
Epoxy coating
150
285
241
289
408
180x275
126
162
105
19
41.0
1 (5)
812.582
Fig. 5459 200 182074
182074
Epoxy coating
200
340
294
310
530
194x330
131
179
115
24
63.8
1 (5)
812.583
Fig. 5459 250 182075
182075
Epoxy coating
250
400
352
365
626
235x415
131
234
116
27
106.0
1 (5)
812.584
Fig. 5459 300 182076
182076
Epoxy coating
300
455
410
405
698
260x480
130
275
135
27
137.0
1 (5)
812.585
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
6.82 - SLIDE VALVE
VDL
23.02.2023
Female thread gate valves, stainless steel
Riegler
17.11.2015
6.85 - SLIDE VALVE
VDL
23.02.2023
6.80/6.81 inch - SLIDE VALVE
VDL
23.02.2023
NL10E3 - E3 MMB-Valve - BAIO
HAWLE
23.02.2024
4040E3 - E3 valve System 2000, socket-socket
HAWLE
23.02.2024
Fig. 5495 EPOXY - UNI 4 PN 10/16
vonRoll hydro
20.03.2024
Modèle 58503 - Gate valve - Female / female BSP - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Fig. 5455 - Fully protected slide gate valve
vonRoll hydro
20.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表