您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.2TP1040 - Blind flanges 05A-TYPE NP 10/40 Stainless steel 304L or 316L
FG INOX
Industry
Flanges
Blind flanges
Powered by
CAD模型選擇
{fginox/industrie/flanges/blind_flanges/i_2tp1040.prj},{NB=fginox_2TP40},{REF=2TP40},{PN=10-40},{DN=40},{D=150},{DXTUBE=48,3},{B=18},{NBTROUS=4},{DX=18},{C=110},{WEIGHT=2,1},{NATURE=304L}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Reference
ⁿ/ₐ
PN
ⁿ/ₐ
DN
ⁿ/ₐ
D
ⁿ/ₐ
DXTUBE
ø tube
ⁿ/ₐ
B
b
ⁿ/ₐ
NBTROUS
nb holes
ⁿ/ₐ
DX
ø
ⁿ/ₐ
C
c
ⁿ/ₐ
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - 2TP10
2TP10
10-40
10
90
17,2
16
4
14
60
0,6
304L
FG INOX - 2TP15
2TP15
10-40
15
95
21,3
16
4
14
65
0,71
304L
FG INOX - 2TP20
2TP20
10-40
20
105
26,9
18
4
14
75
1,02
304L
FG INOX - 2TP25
2TP25
10-40
25
115
33,7
18
4
14
85
1,22
304L
FG INOX - 2TP32
2TP32
10-40
32
140
42,4
18
4
18
100
1,8
304L
FG INOX - 2TP40
2TP40
10-40
40
150
48,3
18
4
18
110
2,1
304L
FG INOX - 4TP10
4TP10
10-40
10
90
17,2
16
4
14
60
0,6
316L
FG INOX - 4TP15
4TP15
10-40
15
95
21,3
16
4
14
65
0,71
316L
FG INOX - 4TP20
4TP20
10-40
20
105
26,9
18
4
14
75
1,02
316L
FG INOX - 4TP25
4TP25
10-40
25
115
33,7
18
4
14
85
1,22
316L
FG INOX - 4TP32
4TP32
10-40
32
140
42,4
18
4
18
100
1,8
316L
FG INOX - 4TP40
4TP40
10-40
40
150
48,3
18
4
18
110
2,1
316L
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
I.2TP2540 - Blind flanges 05A-TYPE NP 25/40 Stainless steel 304L or 316L
FG INOX
16.02.2017
I.2TP25 - Blind flanges 05A-TYPE NP 25 Stainless steel 304L or 316L
FG INOX
16.02.2017
I.2TP1016 - Blind flanges 05A-TYPE NP 10/16 Stainless steel 304L or 316L
FG INOX
16.02.2017
I.JB - SEALS FOR FLANGES NFE 29.900.2 GRAPHOIL - PTFE - CSA 120 - CSA 25 - ...
FG INOX
16.02.2017
I.2TP10 - Blind flanges 05A-TYPE NP 10 Stainless steel 304L or 316L
FG INOX
16.02.2017
I.2COL1040 - Welding neck flanges 11B TYPE NP 10/40 Stainless steel 304L or...
FG INOX
16.02.2017
Modèle 5741 - Blind flange - type 05B - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
I.2TPB1040 - Blind flanges 05B-TYPE NP 10/40 Stainless steel 304L or 316L
FG INOX
16.02.2017
I.AH_G - ISO Threaded unions Hose barb adapters HEXAGON BSP MALE HOSE BARBS...
FG INOX
16.02.2017
Modèle 5750 - Blind flange PN6 - Type 05A - Stainless steel 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
I.2B20 - ANSI NP20 150 Lbs flanges 05B-TYPE BLIND Stainless steel 304L or 3...
FG INOX
16.02.2017
I.4B50 - ANSI NP50 300 Lbs flanges 05B-TYPE BLIND Stainless steel 316L
FG INOX
16.02.2017
I.MCP_G - ISO Threaded unions Flat seat machined BSP MALE / HOSE END Stain...
FG INOX
16.02.2017
I.2TPB1016 - Blind flanges 05B-TYPE NP 10/16 Stainless steel 304L or 316L
FG INOX
16.02.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表