您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 7980 V2 - Federringe für Zylinderschrauben
Fabory
4Washers & Retaining rings
Powered by
CAD模型選擇
{fabory/4_washers_and_retaining_rings/din_7980_v2.prj},{NB=Federring DIN 7980 V227.5 51390.270.001(High)},{CNSORDERNO=51390.270.001},{VARIANT=0},{PACKAGING=0},{FABNETWEIGHT=20.600},{DA=28.500},{DW=38.900},{H=5.000},{R=1.600},{D1=27.500},{NENNID=M27},{D=M27},{BRAND=Fabory},{STANDARD=DIN ≈7980},{THREAD=},{THREADDIRECTIO=},{STYLE=For cylindrical head screws},{TYPE=Helical spring lock washer},{BASICMATERIAL=Stainless steel},{GRADE=A2},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=BS≈4464 A},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492285720},{INTRASTATCODE=73182100},{ECLASS=23-10-05-90},{UNSPSC=31161811},{ETIM=EC002345},{FAB_NENN=},{FAB_GEO=},{FAB_ARTICLENUMBER=51390.270.001},{CNSAVOID=},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Thread max.
ⁿ/ₐ
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
DA
Inner diameter of bearing area max.
ⁿ/ₐ
DW
Outer diameter of bearing face
ⁿ/ₐ
H
Height
ⁿ/ₐ
R
Radius
ⁿ/ₐ
Federring DIN 7980 V23.1
51390.030.001
M3
M3
Fabory
DIN ≈7980
For cylindrical head scre...
Helical spring lock washe...
Stainless steel
A2
0.00011
BS≈4464 A
Y
8715492285577
73182100
23-10-05-90
31161811
EC002345
3.400
5.600
1.000
0.200
Federring DIN 7980 V23.6
51390.035.001
M3,5
M3,5
Fabory
DIN ≈7980
For cylindrical head scre...
Helical spring lock washe...
Stainless steel
A2
0.00000
BS≈4464 A
Y
8715494593618
7318210091
31161811
EC002345
3.900
6.100
1.000
0.200
Federring DIN 7980 V24.1
51390.040.001
M4
M4
Fabory
DIN ≈7980
For cylindrical head scre...
Helical spring lock washe...
Stainless steel
A2
Zinc plated
0.00020
BS≈4464 A
Y
8715492285584
73182100
31161811
EC002345
4.400
7.000
1.200
0.200
Federring DIN 7980 V25.1
51390.050.001
M5
M5
Fabory
DIN ≈7980
For cylindrical head scre...
Helical spring lock washe...
Stainless steel
A2
0.00037
BS≈4464 A
Y
8715492285591
73182100
23-10-05-90
31161811
EC002345
5.400
8.800
1.600
0.200
Federring DIN 7980 V26.1
51390.060.001
M6
M6
Fabory
DIN ≈7980
For cylindrical head scre...
Helical spring lock washe...
Stainless steel
A2
0.00060
BS≈4464 A
Y
8715492285607
73182100
23-10-05-90
31161811
EC002345
6.500
9.900
1.600
0.300
Federring DIN 7980 V28.1
51390.080.001
M8
M8
Fabory
DIN ≈7980
For cylindrical head scre...
Helical spring lock washe...
Stainless steel
A2
0.00090
BS≈4464 A
Y
8715492285638
73182100
31161811
EC002345
8.500
12.700
2.000
0.500
Federring DIN 7980 V210.2...
51390.100.001
M10
M10
Fabory
DIN ≈7980
For cylindrical head scre...
Helical spring lock washe...
Stainless steel
A2
Zinc plated
0.00196
BS≈4464 A
Y
8715492285652
73182100
31161811
EC002345
10.700
16.000
2.500
0.800
Federring DIN 7980 V212.2...
51390.120.001
M12
M12
Fabory
DIN ≈7980
For cylindrical head scre...
Helical spring lock washe...
Stainless steel
A2
0.00228
BS≈4464 A
Y
8715492285669
73182100
23-10-05-90
31161811
EC002345
12.700
18.000
2.500
0.800
Federring DIN 7980 V214.2...
51390.140.001
M14
M14
Fabory
DIN ≈7980
For cylindrical head scre...
Helical spring lock washe...
Stainless steel
A2
0.00380
BS≈4464 A
Y
8715492285676
73182100
31161811
EC002345
14.700
21.100
3.000
1.000
Federring DIN 7980 V216.2...
51390.160.001
M16
M16
Fabory
DIN ≈7980
For cylindrical head scre...
Helical spring lock washe...
Stainless steel
A2
Zinc plated
0.00594
BS≈4464 A
Y
8715492285683
73182100
31161811
EC002345
17.000
24.400
3.500
1.000
Federring DIN 7980 V218.2...
51390.180.001
M18
M18
Fabory
DIN ≈7980
For cylindrical head scre...
Helical spring lock washe...
Stainless steel
A2
0.00660
BS≈4464 A
Y
8715492285690
23-10-05-90
31161811
EC002345
19.000
26.400
3.500
1.000
Federring DIN 7980 V220.2...
51390.200.001
M20
M20
Fabory
DIN ≈7980
For cylindrical head scre...
Helical spring lock washe...
Stainless steel
A2
0.01230
BS≈4464 A
Y
8715492285706
73182100
31161811
EC002345
21.200
30.600
4.500
1.000
Federring DIN 7980 V224.5...
51390.240.001
M24
M24
Fabory
DIN ≈7980
For cylindrical head scre...
Helical spring lock washe...
Stainless steel
A2
Zinc plated
0.01800
BS≈4464 A
Y
8715492285713
73182100
31161811
EC002345
25.500
35.900
5.000
1.600
Federring DIN 7980 V227.5...
51390.270.001
M27
M27
Fabory
DIN ≈7980
For cylindrical head scre...
Helical spring lock washe...
Stainless steel
A2
0.02060
BS≈4464 A
Y
8715492285720
73182100
23-10-05-90
31161811
EC002345
28.500
38.900
5.000
1.600
Federring DIN 7980 V230.5...
51390.300.001
M30
M30
Fabory
DIN ≈7980
For cylindrical head scre...
Helical spring lock washe...
Stainless steel
A2
0.03200
BS≈4464 A
Y
8715492285737
31161811
EC002345
31.700
44.100
6.000
1.600
Federring DIN 7980 V23.1
55390.030.001
M3
M3
Fabory
DIN ≈7980
For cylindrical head scre...
Helical spring lock washe...
Stainless steel
A4
Zinc plated
0.00011
BS≈4464 A
Y
8715492344144
73182100
31161811
EC002345
3.400
5.600
1.000
0.200
Federring DIN 7980 V24.1
55390.040.001
M4
M4
Fabory
DIN ≈7980
For cylindrical head scre...
Helical spring lock washe...
Stainless steel
A4
0.00020
BS≈4464 A
Y
8715492344151
73182100
23-10-05-90
31161811
EC002345
4.400
7.000
1.200
0.200
Federring DIN 7980 V25.1
55390.050.001
M5
M5
Fabory
DIN ≈7980
For cylindrical head scre...
Helical spring lock washe...
Stainless steel
A4
0.00037
BS≈4464 A
Y
8715492344168
73182100
31161811
EC002345
5.400
8.800
1.600
0.200
Federring DIN 7980 V26.1
55390.060.001
M6
M6
Fabory
DIN ≈7980
For cylindrical head scre...
Helical spring lock washe...
Stainless steel
A4
Zinc plated
0.00060
BS≈4464 A
Y
8715492344175
73182100
31161811
EC002345
6.500
9.900
1.600
0.300
Federring DIN 7980 V28.1
55390.080.001
M8
M8
Fabory
DIN ≈7980
For cylindrical head scre...
Helical spring lock washe...
Stainless steel
A4
0.00089
BS≈4464 A
Y
8715492344182
73182100
23-10-05-90
31161811
EC002345
8.500
12.700
2.000
0.500
Federring DIN 7980 V210.2...
55390.100.001
M10
M10
Fabory
DIN ≈7980
For cylindrical head scre...
Helical spring lock washe...
Stainless steel
A4
0.00196
BS≈4464 A
Y
8715492344199
73182100
31161811
EC002345
10.700
16.000
2.500
0.800
Federring DIN 7980 V212.2...
55390.120.001
M12
M12
Fabory
DIN ≈7980
For cylindrical head scre...
Helical spring lock washe...
Stainless steel
A4
Zinc plated
0.00228
BS≈4464 A
Y
8715492344205
73182100
31161811
EC002345
12.700
18.000
2.500
0.800
Federring DIN 7980 V214.2...
55390.140.001
M14
M14
Fabory
DIN ≈7980
For cylindrical head scre...
Helical spring lock washe...
Stainless steel
A4
0.00387
BS≈4464 A
Y
8715492344212
73182100
23-10-05-90
31161811
EC002345
14.700
21.100
3.000
1.000
Federring DIN 7980 V216.2...
55390.160.001
M16
M16
Fabory
DIN ≈7980
For cylindrical head scre...
Helical spring lock washe...
Stainless steel
A4
0.00594
BS≈4464 A
Y
8715492344229
73182100
31161811
EC002345
17.000
24.400
3.500
1.000
Federring DIN 7980 V218.2...
55390.180.001
M18
M18
Fabory
DIN ≈7980
For cylindrical head scre...
Helical spring lock washe...
Stainless steel
A4
Zinc plated
0.00660
BS≈4464 A
Y
8715492344236
31161811
EC002345
19.000
26.400
3.500
1.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
DIN 7984 - Hexagon socket head cap screws with low head
Fabory
21.04.2022
DIN 7980 - Spring lock washers for screws with cylindrical heads (Attention...
Fabory
13.02.2023
US DIN 125 - HALFEN Washers DIN 125
Halfen
02.08.2021
DIN 9021 - Washer with outside diameter ca. 3 x nominal thread diameter
Fabory
13.02.2023
DIN 7985 H - Cross recessed raised cheese head screws H
Fabory
13.02.2023
DIN 125-1 A - Washers, product grade A, up to hardness 250 HV, primarily fo...
Fabory
13.02.2023
DIN 982 - Prevailing torque type hexagon nuts with non-metallic insert, hig...
Fabory
13.02.2023
ISO 10642 - Hexagon socket countersunk head screws
Fabory
21.04.2022
DIN 7980 - FN 1970 - rostfrei A4 - Lock washers for cylinder head screw
SFS Group Schweiz AG
24.05.2024
DIN 7980 - Stainless steel A2
Böllhoff
26.10.2021
DIN 985 - Prevailing torque type hexagon nuts with non-metallic, low type
Fabory
13.02.2023
DIN 126 - Washers, product grade C, primarily for hexagon bolts and nuts
Fabory
13.02.2023
DIN 934 - Hexagon nuts
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表