您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: HPS International
Created: 27.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
HPS International
FE.DSS - Female double swivel shackle, GRADUP
HPS International
LIFTING
SWIVEL RINGS
Powered by
CAD模型選擇
{hp_systems/lifting/swivel_rings/fe_dss.prj},{NB=FE.DSS M 42 UP_0},{REF=FE.DSS M 42 UP},{ROT=0},{DIA=M 42 (x4,5)},{WLL=13,00 t},{WLL2=15,00 t},{L=89},{TT=400},{S=60},{A=89},{B=38},{C=95},{D=125},{E=91},{F=182},{G=45},{CNSMASSEXACT=12.00},{INFO=INFO},{WEI=12.0},{PPATH=fe_dss/fe_dss_asmtpl.prj},{DEEPLINK=FE.DSS M 42 UP},{SF=5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
REF
Reference
ⁿ/ₐ
DIA
Diameter
ⁿ/ₐ
WLL
5:1 Working load limit
ⁿ/ₐ
WLL2
4:1 Working load limit
ⁿ/ₐ
L
maxi
[mm]
TT
Tightening torque
[Nm]
S
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
CNSMASSEXACT
Weight
[kg]
FE.DSS M 24 UP
FE.DSS M 24 UP
M 24 (x3)
4,50 t
5,50 t
66
160
50
66
31
70
104
73
149
33
5.80
FE.DSS M 27 UP
FE.DSS M 27 UP
M 27 (x3)
5,20 t
6,50 t
66
200
50
66
31
70
104
73
149
33
5.80
FE.DSS M 30 UP
FE.DSS M 30 UP
M 30 (x3,5)
7,50 t
8,50 t
66
250
50
66
31
70
104
73
149
33
5.80
FE.DSS M 33 UP
FE.DSS M 33 UP
M 33 (x3,5)
8,00 t
10,50 t
66
250
50
66
31
70
104
73
149
33
5.80
FE.DSS M 36 UP
FE.DSS M 36 UP
M 36 (x4)
10,00 t
12,00 t
66
320
50
66
31
70
104
73
149
33
5.80
FE.DSS M 39 UP
FE.DSS M 39 UP
M 39 (x4)
12,00 t
14,00 t
89
320
60
89
38
95
125
91
182
45
12.00
FE.DSS M 42 UP
FE.DSS M 42 UP
M 42 (x4,5)
13,00 t
15,00 t
89
400
60
89
38
95
125
91
182
45
12.00
FE.DSS M 45 UP
FE.DSS M 45 UP
M 45 (x4,5)
14,50 t
16,00 t
89
400
60
89
38
95
125
91
182
45
12.00
FE.DSS M 48 UP
FE.DSS M 48 UP
M 48 (x5)
17,00 t
20,00 t
89
600
60
89
38
95
125
91
182
45
12.00
FE.DSS M 52 UP
FE.DSS M 52 UP
M 52 (x5)
19,00 t
21,00 t
89
600
60
89
38
95
125
91
182
45
12.00
FE.DSS U 100 UP
FE.DSS U 100 UP
UNC 1-8
10,000 lbs
13,000 lbs
66
125
50
66
31
70
104
73
145
29
5.80
FE.DSS U 125 UP
FE.DSS U 125 UP
UNC 1-1/4-7
15,000 lbs
19,000 lbs
66
200
50
66
31
70
104
73
145
29
5.80
FE.DSS U 138 UP
FE.DSS U 138 UP
UNC 1-3/8-6
21,000 lbs
22,000 lbs
66
240
50
66
31
70
104
73
145
29
5.80
FE.DSS U 150 UP
FE.DSS U 150 UP
UNC 1-1/2-6
22,000 lbs
27,000 lbs
89
240
60
89
38
95
125
91
184
33
12.00
FE.DSS U 200 UP
FE.DSS U 200 UP
UNC 2-4 1/2
38,000 lbs
50,000 lbs
89
450
60
89
38
95
125
91
184
33
12.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DSS - Double swivel shackle, High tensile, GRADUP
HPS International
28.01.2020
Mega DSS - Mega double swivel shackle, High tensile, GRADUP
HPS International
28.01.2020
SS.DSS - Stainless double swivel shackle
HPS International
28.01.2020
Giga DSS - Giga double swivel shackle, GRADUP
HPS International
28.01.2020
DSR+C - Double swivel rings with centring, High tensile, Class > 8
HPS International
29.01.2020
Modèle 18-1051 - Anneau de levage à double articulation à tige filetée, cha...
EMILE MAURIN - Eléments Standard Mécaniques
31.08.2021
DIN 508 - Nuts for T-slots (T-nuts)
AMF - ANDREAS MAIER Fellbach
17.04.2024
07725 - Hoist rings 360° rotation grade 10
norelem
30.05.2024
Reference 62505 - Plain washer large type NFE 25514 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
SUM - Lifting eye bolt
PROPLASTICA
19.08.2021
INOX-STAR - Eyebolt
RUD
02.02.2022
Modèle 18-112 - Anneau de levage à double articulation taraudé, charges lou...
EMILE MAURIN - Eléments Standard Mécaniques
05.07.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表