您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Concentric hollow shaft (F3 series)
Brother Gearmotors
Gear Motors
Speed variable gearmotor
High efficiency IPM gearmotor
Outdoor gearmotor
Powered by
CAD模型選擇
{brother/products_jp/speed_variable_gm/high_eff_ipm_gm/outdoor_gm/f3_wr_n_asmtab.prj},{NB=F3S25N10N-IPH020NENone},{RO=0.2kW},{ATT=Hollow shaft},{FN=25},{B=Yes},{RT=1/10},{ACC=N},{LRT=N},{GH=F3S25-2},{GHL=152.5},{HOOK=-},{SPC=-},{SPL=0.0},{MRC=-},{MRL1=-},{BR=N. L},{MTC=020},{MT=T010},{MTL=105},{MTE=010V},{MEL=63.0},{BW=-},{VT=-},{BV=N},{TOIT=E},{PC=None},{PTB=},{PPATH=../gearmotor/concentric_hollow_solid_shaft_f3_series/f3_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
RO
Motor capacity
ⁿ/ₐ
FN
Frame number
ⁿ/ₐ
B
Brake
ⁿ/ₐ
RT
Ratio
ⁿ/ₐ
TOIT
Type of Input (Terminal)
ⁿ/ₐ
CNSORDERNO
order number
ⁿ/ₐ
F3S20N5N-IPG010NE
0.1kW
20
-
1/5
E
F3S20N5N-IPG010NE
F3S20N7.5N-IPG010NE
0.1kW
20
-
1/7.5
E
F3S20N7.5N-IPG010NE
F3S20N10N-IPG010NE
0.1kW
20
-
1/10
E
F3S20N10N-IPG010NE
F3S20N12N-IPG010NE
0.1kW
20
-
1/12.5
E
F3S20N12N-IPG010NE
F3S20N15N-IPG010NE
0.1kW
20
-
1/15
E
F3S20N15N-IPG010NE
F3S20N20N-IPG010NE
0.1kW
20
-
1/20
E
F3S20N20N-IPG010NE
F3S20N25N-IPG010NE
0.1kW
20
-
1/25
E
F3S20N25N-IPG010NE
F3S20N30N-IPG010NE
0.1kW
20
-
1/30
E
F3S20N30N-IPG010NE
F3S20N40N-IPG010NE
0.1kW
20
-
1/40
E
F3S20N40N-IPG010NE
F3S20N50N-IPG010NE
0.1kW
20
-
1/50
E
F3S20N50N-IPG010NE
F3S20N60N-IPG010NE
0.1kW
20
-
1/60
E
F3S20N60N-IPG010NE
F3S25N5N-IPG020NE
0.2kW
25
-
1/5
E
F3S25N5N-IPG020NE
F3S25N7.5N-IPG020NE
0.2kW
25
-
1/7.5
E
F3S25N7.5N-IPG020NE
F3S25N10N-IPG020NE
0.2kW
25
-
1/10
E
F3S25N10N-IPG020NE
F3S25N12N-IPG020NE
0.2kW
25
-
1/12.5
E
F3S25N12N-IPG020NE
F3S25N15N-IPG020NE
0.2kW
25
-
1/15
E
F3S25N15N-IPG020NE
F3S25N20N-IPG020NE
0.2kW
25
-
1/20
E
F3S25N20N-IPG020NE
F3S25N25N-IPG020NE
0.2kW
25
-
1/25
E
F3S25N25N-IPG020NE
F3S25N30N-IPG020NE
0.2kW
25
-
1/30
E
F3S25N30N-IPG020NE
F3S25N40N-IPG020NE
0.2kW
25
-
1/40
E
F3S25N40N-IPG020NE
F3S25N50N-IPG020NE
0.2kW
25
-
1/50
E
F3S25N50N-IPG020NE
F3S25N60N-IPG020NE
0.2kW
25
-
1/60
E
F3S25N60N-IPG020NE
F3S30N5N-IPG040NE
0.4kW
30
-
1/5
E
F3S30N5N-IPG040NE
F3S30N7.5N-IPG040NE
0.4kW
30
-
1/7.5
E
F3S30N7.5N-IPG040NE
F3S30N10N-IPG040NE
0.4kW
30
-
1/10
E
F3S30N10N-IPG040NE
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Concentric hollow shaft (F3S type)
Brother Gearmotors
24.02.2023
Hollow shaft
Tsubakimoto Chain Co.
03.03.2022
Concentric hollow shaft (AF3S type)
NISSEI Corporation
22.09.2022
Concentric hollow shaft (AF3S type)
NISSEI Corporation
22.09.2022
T10-A - Timing pulleys
Aluminium Profiles - Langle
13.09.2022
Washdown Gearmotor Right Angle Hollow Bore (F3S type) - High efficiency ind...
Brother Gearmotors
24.02.2023
Small flange mount
Brother Gearmotors
24.02.2023
Foot mount
Brother Gearmotors
24.02.2023
Washdown Gearmotor Right Angle Hollow Bore (F3S Type) - Standard efficiency...
Brother Gearmotors
24.02.2023
Motor
ORIENTALMOTOR Co.,Ltd.
10.04.2024
Hollow shaft (FS type)
Brother Gearmotors
24.02.2023
Q Series - Aluminum Integral HP Worm Speed Reducer
Bison Gear Motors
10.04.2024
Standard Gearmotor Flange mount - High efficiency induction gearmotor
Brother Gearmotors
24.02.2023
Hollow shaft (FS type)
Brother Gearmotors
24.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表