您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
F1515 - Threaded Insert For Ejector Set - DME - Mat. 1.7131
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/f1515.prj},{NB=F151520C85},{PN=F151520C85},{DESC=F1515 M20 × 85 },{D1=M20},{D1X=20.000},{D1P=2.50000},{D2=40},{D3=56},{L=85},{L1=30},{K=6},{B=46}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
D1
Tap size - D1
ⁿ/ₐ
D2
Diameter D2
[mm]
D3
Diameter D3
[mm]
L
Length L
[mm]
L1
Length L1
[mm]
K
Thickness K
[mm]
B
Width B
[mm]
F151510C42
F151510C42
F1515 M10 × 42
M10
30
46
42
24
6
34
F151510C47
F151510C47
F1515 M10 × 47
M10
30
46
47
24
6
34
F151510C52
F151510C52
F1515 M10 × 52
M10
30
46
52
24
6
34
F151510C61
F151510C61
F1515 M10 × 61
M10
30
46
61
24
6
34
F151512C42
F151512C42
F1515 M12 × 42
M12
30
46
42
24
6
34
F151512C47
F151512C47
F1515 M12 × 47
M12
30
46
47
24
6
34
F151512C52
F151512C52
F1515 M12 × 52
M12
30
46
52
24
6
34
F151512C61
F151512C61
F1515 M12 × 61
M12
30
46
61
24
6
34
F151512C66
F151512C66
F1515 M12 × 66
M12
30
46
66
24
6
34
F151512C71
F151512C71
F1515 M12 × 71
M12
30
46
71
24
6
34
F151512C76
F151512C76
F1515 M12 × 76
M12
30
46
76
24
6
34
F151512C85
F151512C85
F1515 M12 × 85
M12
30
46
85
24
6
34
F151516C42
F151516C42
F1515 M16 × 42
M16
30
46
42
24
6
34
F151516C47
F151516C47
F1515 M16 × 47
M16
30
46
47
24
6
34
F151516C52
F151516C52
F1515 M16 × 52
M16
30
46
52
24
6
34
F151516C61
F151516C61
F1515 M16 × 61
M16
30
46
61
24
6
34
F151516C66
F151516C66
F1515 M16 × 66
M16
30
46
66
24
6
34
F151516C71
F151516C71
F1515 M16 × 71
M16
30
46
71
24
6
34
F151516C76
F151516C76
F1515 M16 × 76
M16
30
46
76
24
6
34
F151516C85
F151516C85
F1515 M16 × 85
M16
30
46
85
24
6
34
F151516F42
F151516F42
F1515 M16 × 1,5 × 42
M16 × 1,5
30
46
42
24
6
34
F151516F47
F151516F47
F1515 M16 × 1,5 × 47
M16 × 1,5
30
46
47
24
6
34
F151516F52
F151516F52
F1515 M16 × 1,5 × 52
M16 × 1,5
30
46
52
24
6
34
F151516F61
F151516F61
F1515 M16 × 1,5 × 61
M16 × 1,5
30
46
61
24
6
34
F151518F42
F151518F42
F1515 M18 × 1,5 × 42
M18 × 1,5
30
46
42
26
6
34
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
R04 Leader pin bushings - DME - Euro - Standard Material 1.7131 60 HRC
D-M-E
22.05.2024
PST - Stripper bolt with bushing
PROPLASTICA
19.08.2021
SM - Socket head cap screw
PROPLASTICA
19.08.2021
QKACX20MAX - Maxi coupler QKAC × 20max
D-M-E
29.11.2021
QKACX18 - Standard coupler QKAC × 18
D-M-E
29.11.2021
TEC-10 End Tube Threaded Round - Threaded Tube Ends
Essentra Components
17.07.2014
SFM-R Steel Dome Head - Blind Rivet Nut SFM-R
Honsel-Group
26.11.2020
Rotary Encoders
TE Connectivity
26.05.2020
F1514 - Threaded Bolt For Ejector Set - DME - Mat. 1.2312
D-M-E
04.08.2020
End Machining BK - suitable for bearing BK
Neff Gewindetriebe
07.05.2024
EZ-600 - Press-Fit Thread Inserts - Knurled Flange
Essentra Components
28.07.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表