您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
EZP-1 - Bushes for mould centring
Berger Tools
pedrotti
Normalised
Standard elements for injection and die casting molds
EZP-1 Bushes for mould centring
Powered by
CAD模型選擇
{berger_tools/pedrotti/normalizzati/normalizzati_di_materiale_plastiche/ezp_1/ezp_1.prj},{NB=EZP-1- 34 x 30},{ARTNR=EZP-1 34X30},{IDNR=},{TYP=EZP-1},{D1=34},{D2=26},{D3=20},{L=30.000},{ESECUZIONE=Cementato, temperato, rettificato},{MATERIALE=UNI 16 Ni Cr 4},{DUREZZA=HRC 60-62},{K=15},{LX=30,80,100,120,140,160}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
ARTNR
ⁿ/ₐ
IDNR
Ident number
ⁿ/ₐ
TYP
ⁿ/ₐ
D1
[mm]
D2
[mm]
L
[mm]
ESECUZIONE
ⁿ/ₐ
MATERIALE
Material
ⁿ/ₐ
DUREZZA
Hardness
ⁿ/ₐ
EZP-1- 22 x 30
EZP-1 22X30
EZP-1
22
17
30.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EZP-1- 22 x 80
EZP-1 22X80
EZP-1
22
17
80.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EZP-1- 22 x 100
EZP-1 22X100
EZP-1
22
17
100.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EZP-1- 22 x 120
EZP-1 22X120
EZP-1
22
17
120.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EZP-1- 22 x 140
EZP-1 22X140
EZP-1
22
17
140.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EZP-1- 28 x 30
EZP-1 28X30
EZP-1
28
21
30.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EZP-1- 28 x 80
EZP-1 28X80
EZP-1
28
21
80.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EZP-1- 28 x 100
EZP-1 28X100
EZP-1
28
21
100.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EZP-1- 28 x 120
EZP-1 28X120
EZP-1
28
21
120.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EZP-1- 28 x 140
EZP-1 28X140
EZP-1
28
21
140.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EZP-1- 34 x 30
EZP-1 34X30
EZP-1
34
26
30.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EZP-1- 34 x 80
EZP-1 34X80
EZP-1
34
26
80.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EZP-1- 34 x 100
EZP-1 34X100
EZP-1
34
26
100.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EZP-1- 34 x 120
EZP-1 34X120
EZP-1
34
26
120.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EZP-1- 34 x 140
EZP-1 34X140
EZP-1
34
26
140.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EZP-1- 34 x 160
EZP-1 34X160
EZP-1
34
26
160.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EZP-1- 40 x 30
EZP-1 40X30
EZP-1
40
33
30.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EZP-1- 40 x 80
EZP-1 40X80
EZP-1
40
33
80.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EZP-1- 40 x 100
EZP-1 40X100
EZP-1
40
33
100.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EZP-1- 40 x 120
EZP-1 40X120
EZP-1
40
33
120.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EZP-1- 40 x 140
EZP-1 40X140
EZP-1
40
33
140.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EZP-1- 40 x 160
EZP-1 40X160
EZP-1
40
33
160.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
EZP-1- 40 x 180
EZP-1 40X180
EZP-1
40
33
180.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PF 22 NO SKIVE - Swage Ferules; Swaged ferrule for SAE 100 R1AT-R2AT EN 853...
VOSS
13.03.2024
AM_F5500
Comepi
08.05.2024
PF 12 SKIVE - Swage Ferules; Swaged ferrule for SAE 100 R2A / R2AT EN 853 2...
VOSS
13.03.2024
MAE-HLBU-PHO-V - Heavy-Duty Steel Rubber Bushes PHO-V, Vulcanized Version, ...
MÄDLER
10.04.2024
EZP-1H - Bushes for mould centring
Berger Tools
08.11.2018
RJ260UM-02 - Compact Bearing, Low cost, mm
igus
20.07.2021
M2 400W - Electronic tapping units
Intercom
15.07.2022
Linear plain bearings
Ewellix
01.03.2023
SLF31 - Guide Shaft, Tube Type, One End External Thread With Wrench Groove ...
Yiheda 3D Electronic Gallery
20.06.2024
SN1872A-HSS - Cutting bush (ISO 8977 A)
STRACK
13.10.2022
Type LMHB-M
THK CO.,LTD.
21.12.2021
EF-20 - Ferrules for non-skived hydraulic hoses 2SN (DIN 853)
EXMAR
15.10.2020
K0736 - Bushes cylindrical
KIPP USA
05.06.2024
YDF01_11 - Locating pin?¡èbolt type
Yiheda 3D Electronic Gallery
20.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表