您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
EZ-200 - Press-Fit Thread Inserts - Knurled Flush
Essentra Components
Fasteners
Thread Inserts, Tools & Kits
Thread Inserts
Press-Fit Thread Inserts
Press-Fit Thread Inserts - Knurled Flush
Powered by
CAD模型選擇
{essentra/l1_k00000000/l2_k09000000/l3_k09030000/l4_k09030400/p090845/ez-200.prj},{NB=EZ-220},{PN=EZ-220},{AMERSID=1074167},{APACID=-},{EMEAID=-},{MATERIAL=Brass},{INTERNALTHREADS=M3 x .5},{ND=0.11811},{ND1=B},{A=0.15600},{B=0.16600},{L=0.18800},{STARTINGHOLESIZ=0.15600},{MINORDIAMETERSKE=0.10232},{PITCHHELIXSPIRAL=0.01969}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
INTERNALTHREADS
Internal Thread Size
ⁿ/ₐ
A
A Shoulder Diameter
[Inch]
B
B Body Diameter
[Inch]
L
L Length
[Inch]
STARTINGHOLESIZ
Starting Hole Size
[Inch]
EZ-200
EZ-200
1074158
-
-
Brass
0-80
0.09400
0.10400
0.12500
0.09400
EZ-204
EZ-204
1074159
-
-
Brass
4-40
0.15600
0.16600
0.18800
0.15600
EZ-206
EZ-206
1074160
-
-
Brass
6-32
0.18700
0.19900
0.25000
0.18800
EZ-208
EZ-208
1074161
-
-
Brass
8-32
0.21800
0.23000
0.31300
0.21900
EZ-210
EZ-210
1074162
-
-
Brass
10-32
0.25000
0.26200
0.37500
0.25000
EZ-212
EZ-212
1074163
-
-
Brass
10-24
0.25000
0.26200
0.37500
0.25000
EZ-214
EZ-214
1074164
-
-
Brass
1/4-20
0.31200
0.32600
0.50000
0.31300
EZ-216
EZ-216
1074165
-
-
Brass
5/16-18
0.37500
0.38900
0.56300
0.37500
EZ-218
EZ-218
1074166
-
-
Brass
3/8-16
0.43700
0.45100
0.62500
0.43800
EZ-220
EZ-220
1074167
-
-
Brass
M3 x .5
0.15600
0.16600
0.18800
0.15600
EZ-224
EZ-224
1074168
-
-
Brass
M4 x .7
0.21800
0.23000
0.31300
0.21900
EZ-226
EZ-226
1074169
-
-
Brass
M5 x .8
0.25000
0.26200
0.37500
0.25000
EZ-228
EZ-228
1074170
-
-
Brass
M6 x 1.0
0.31200
0.32600
0.50000
0.31300
EZ-302
EZ-302
1074171
-
-
Stainless
2-56
0.12500
0.13500
0.15600
0.12500
EZ-304
EZ-304
1074172
-
-
Stainless
4-40
0.15600
0.16600
0.18800
0.15600
EZ-306
EZ-306
1074173
-
-
Stainless
6-32
0.18700
0.19900
0.25000
0.18800
EZ-308
EZ-308
1074174
-
-
Stainless
8-32
0.21800
0.23000
0.31300
0.21900
EZ-310
EZ-310
1074175
-
-
Stainless
10-32
0.25000
0.26200
0.37500
0.25000
EZ-314
EZ-314
1074176
-
-
Stainless
1/4-20
0.31200
0.32600
0.50000
0.31300
EZ-316
EZ-316
1074177
-
-
Stainless
5/16-18
0.37500
0.38900
0.56300
0.37500
EZ-318
EZ-318
1074178
-
-
Stainless
3/8-16
0.43700
0.45100
0.62500
0.43800
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表