您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
português
English
Typ EWL-PAB - Cable protection conduit Murrflex
Murrplastik
Schlauch- und Verschraubungssysteme
Murrflex cable protection conduits
Type PAB
Powered by
CAD模型選擇
{murrplastik/schlauch_und_verschraubsysteme/kabelschutzschlauch_murrflex/typ_pab/ewl_pab.prj},{NB=EWL-PAB M50/P48 _83164172_0},{TYP=EWL-PAB M50/P48 },{BESTNR=83164172},{FARBE=Schwarz},{ALPHA=0},{A=46.30},{B=53.9},{RSTAT=100.0},{RDYN=-},{GEW=17.0},{VPE=25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
TYP
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
FARBE
ⁿ/ₐ
A
Ø
[mm]
B
Ø
[mm]
RSTAT
R static
[mm]
RDYN
R dynamic
[mm]
GEW
Weight
[kg/100 m]
VPE
[m]
EWL-PAB-06 _83164152
EWL-PAB-06
83164152
Black
6.90
10.0
23.0
-
1.5
100
EWL-PAB M10/P07_83164108
EWL-PAB M10/P07
83164108
Orange
8.55
11.5
20.0
-
1.8
100
EWL-PAB M10/P07_83164154
EWL-PAB M10/P07
83164154
Black
8.55
11.5
20.0
-
1.8
100
EWL-PAB M12/P09_83164109
EWL-PAB M12/P09
83164109
Orange
9.90
13.0
20.0
-
2.2
100
EWL-PAB M12/P09 _83164156
EWL-PAB M12/P09
83164156
Black
9.90
13.0
20.0
-
2.2
100
EWL-PAB-M16/P11 _83164158
EWL-PAB-M16/P11
83164158
Black
12.20
15.7
25.0
-
2.9
100
EWL-PAB M18/P13 _83164161
EWL-PAB M18/P13
83164161
Black
14.20
18.4
40.0
-
4.0
100
EWL-PAB-M20/P16 _83164162
EWL-PAB-M20/P16
83164162
Black
15.60
21.2
50.0
-
6.3
100
EWL-PAB-M25/P21 _83164166
EWL-PAB-M25/P21
83164166
Black
22.10
28.5
55.0
-
9.6
100
EWL-PAB-M32/P29 _83164168
EWL-PAB-M32/P29
83164168
Black
27.80
34.5
70.0
-
10.8
50
EWL-PAB-M40/P36 _83164170
EWL-PAB-M40/P36
83164170
Black
35.00
42.6
80.0
-
12.8
25
EWL-PAB M50/P48 _83164172
EWL-PAB M50/P48
83164172
Black
46.30
53.9
100.0
-
17.0
25
EWL-PAB 56 _83164176
EWL-PAB 56
83164176
Black
56.30
70.0
160.0
-
30.0
25
EWL-PAB 70 _83164175
EWL-PAB 70
83164175
Black
66.00
78.8
200.0
-
40.0
25
EWL-PAB-06 _83164178
EWL-PAB-06
83164178
Grey
6.90
10.0
23.0
-
1.5
100
EWL-PAB M12/P09 _83164182
EWL-PAB M12/P09
83164182
Grey
9.90
13.0
20.0
-
2.2
100
EWL-PAB-M20/P16 _83164188
EWL-PAB-M20/P16
83164188
Grey
15.60
21.2
50.0
-
6.3
100
EWL-PAB M10/P07_83164180
EWL-PAB M10/P07
83164180
Grey
8.55
11.5
20.0
-
1.8
100
EWL-PAB M50/P48 _83164196
EWL-PAB M50/P48
83164196
Grey
46.30
53.9
100.0
-
17.0
25
EWL-PAB-M25/P21 _83164190
EWL-PAB-M25/P21
83164190
Grey
22.10
28.5
55.0
-
9.6
100
EWL-PAB-M16/P11 _83164184
EWL-PAB-M16/P11
83164184
Grey
12.20
15.7
25.0
-
2.9
100
EWL-PAB-M40/P36 _83164194
EWL-PAB-M40/P36
83164194
Grey
35.00
42.6
80.0
-
12.8
25
EWL-PAB M18/P13 _83164186
EWL-PAB M18/P13
83164186
Grey
14.20
18.4
40.0
-
4.0
100
EWL-PAB-M32/P29 _83164192
EWL-PAB-M32/P29
83164192
Grey
27.80
34.5
70.0
-
10.8
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Type EW-PAB - Murrflex cable protection conduits
Murrplastik
30.11.2021
Type CSKV (conduit and cable fitting) - Conduit connection bulkhead fitting
Murrplastik
12.04.2023
Typ EWL-PAB S (narrow corrugation) - Cable protection conduit Murrflex
Murrplastik
02.03.2022
System holder
Murrplastik
10.11.2021
Type WSV 90° (angle plug-in fitting)
Murrplastik
10.11.2021
Type DW 90° (metal thread)
Murrplastik
10.11.2021
Type EH - Conduit connection bulkhead fitting
Murrplastik
10.11.2021
SH - Tube clamp
PMA
28.11.2023
Type VG (metal thread) - Conduit fitting m-top
Murrplastik
10.11.2021
MP 45 Configurator
Murrplastik
07.11.2023
Type EWX-PA-LS (high corrugation) - Cable protection conduit Murrflex
Murrplastik
30.11.2021
Type UHE - Holders fixed
Murrplastik
03.05.2022
Type EW - Cable protection conduit Murrflex
Murrplastik
30.11.2021
HV1208 - HV1208
HellermannTyton
17.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表