您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
EWKO-..LR/SR - Adjustable male adaptor elbow fittings with taper and O-ring with male adaptor connector, sealing edge form B acc. DIN 3852-2
EXMAR
Tapered Seal Fittings
Cutting ring fittings
Powered by
CAD模型選擇
{exmar/tapered_seal_fittings/cutting_ring_fittings/ewko_lr_sr.prj},{NB=EWKO-35LR 5.4 708.2671.944.20},{TYPE=EWKO-35LR 5.4},{MATNR=708.2671.944.20},{SERIE=L},{PN=160},{D1=35},{G=1 1/4},{M1=45x2.0},{L1=56.0},{L2=34.5},{L3=68.5},{L4=20.0},{SW1=50},{SW2=41},{SW3=50},{E1=30.0},{E2=28.0},{E3=30.0},{KG=996},{SW4=50},{Y4=24.113},{Y5=10.0},{X1=1.000},{X2=1.0},{X3=0.8},{X4=0.7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
G
Thread
ⁿ/ₐ
M1
Thread
ⁿ/ₐ
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
SW3
Width across flats
[mm]
KG
Weight
[g/Pcs]
EWKO-06LR 1.8 708.2671.10...
EWKO-06LR 1.8
708.2671.100.20
L
315
6
1/8
12x1.5
27.0
12.0
34.5
8.0
14
12
14
57
EWKO-08LR 1.4 708.2671.17...
EWKO-08LR 1.4
708.2671.170.20
L
315
8
1/4
14x1.5
29.0
14.0
37.0
12.0
17
12
19
87
EWKO-10LR 1.4 708.2671.27...
EWKO-10LR 1.4
708.2671.270.20
L
315
10
1/4
16x1.5
30.5
15.0
39.5
12.0
19
14
19
109
EWKO-12LR 1.4 708.2671.38...
EWKO-12LR 1.4
708.2671.380.20
L
315
12
1/4
18x1.5
32.0
17.0
41.5
12.0
22
17
19
137
EWKO-12LR 3.8 708.2671.39...
EWKO-12LR 3.8
708.2671.390.20
L
315
12
3/8
18x1.5
32.0
17.0
42.0
12.0
22
17
22
147
EWKO-12LR 1.2 708.2671.40...
EWKO-12LR 1.2
708.2671.400.20
L
315
12
1/2
18x1.5
32.0
17.0
42.5
14.0
22
17
27
175
EWKO-15LR 1.2 708.2671.53...
EWKO-15LR 1.2
708.2671.534.20
L
315
15
1/2
22x1.5
36.0
21.0
46.5
14.0
27
19
27
248
EWKO-18LR 1.2 708.2671.64...
EWKO-18LR 1.2
708.2671.646.20
L
315
18
1/2
26x1.5
40.0
23.5
50.0
14.0
32
24
27
320
EWKO-22LR 3.4 708.2671.76...
EWKO-22LR 3.4
708.2671.768.20
L
160
22
3/4
30x2.0
44.0
27.5
55.0
16.0
36
27
32
450
EWKO-28LR 1.1 708.2671.85...
EWKO-28LR 1.1
708.2671.850.20
L
160
28
1
36x2.0
47.0
30.5
59.0
18.0
41
36
41
349
EWKO-35LR 5.4 708.2671.94...
EWKO-35LR 5.4
708.2671.944.20
L
160
35
1 1/4
45x2.0
56.0
34.5
68.5
20.0
50
41
50
996
EWKO-42LR 3.2 708.2671.99...
EWKO-42LR 3.2
708.2671.992.20
L
160
42
1 1/2
52x2.0
63.0
40.0
75.0
22.0
60
50
60
1482
EWKO-06SR 1.4 708.2671.11...
EWKO-06SR 1.4
708.2671.110.30
S
630
6
1/4
14x1.5
31.0
16.0
40.0
12.0
17
12
19
98
EWKO-08SR 1.4 708.2671.17...
EWKO-08SR 1.4
708.2671.170.30
S
630
8
1/4
16x1.5
32.0
17.0
42.0
12.0
19
14
19
128
EWKO-10SR 3.8 708.2671.28...
EWKO-10SR 3.8
708.2671.280.30
S
630
10
3/8
18x1.5
34.0
17.5
45.0
12.0
22
17
22
178
EWKO-12SR 3.8 708.2671.39...
EWKO-12SR 3.8
708.2671.390.30
S
630
12
3/8
20x1.5
38.0
21.5
48.0
12.0
24
17
22
207
EWKO-12SR 1.2 708.2671.40...
EWKO-12SR 1.2
708.2671.400.30
S
630
12
1/2
20x1.5
38.0
21.5
48.5
14.0
24
17
27
242
EWKO-14SR 1.2 708.2671.50...
EWKO-14SR 1.2
708.2671.504.30
S
630
14
1/2
22x1.5
40.0
22.0
54.0
14.0
27
19
27
287
EWKO-16SR 1.2 708.2671.56...
EWKO-16SR 1.2
708.2671.566.30
S
400
16
1/2
24x1.5
43.0
24.5
55.0
14.0
30
24
27
359
EWKO-20SR 3.4 708.2671.70...
EWKO-20SR 3.4
708.2671.704.30
S
400
20
3/4
30x2.0
48.0
26.5
65.0
14.0
36
27
32
567
EWKO-25SR 1.1 708.2671.81...
EWKO-25SR 1.1
708.2671.810.30
S
400
25
1
36x2.0
54.0
30.0
73.0
18.0
46
36
41
1036
EWKO-30SR 5.4 708.2671.90...
EWKO-30SR 5.4
708.2671.902.30
S
400
30
1 1/4
42x2.0
62.0
35.5
78.5
20.0
50
41
50
1398
EWKO-38SR 3.2 708.2671.95...
EWKO-38SR 3.2
708.2671.953.30
S
315
38
1 1/2
52x2.0
72.0
41.0
89.0
22.0
60
50
55
2037
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表