您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: ETA
Created: 20.05.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ETA
EUPI - EUPI inner door
ETA
ENUX Cabinets
Accessories
Roof-Panels-Doors
Powered by
CAD模型選擇
{eta/enux/accessories/roof_panels_doors/eupi_asmtab.prj},{NB=EUPI080160(-LOD350)},{CODE=EUPI080160},{B=800},{A=1609},{L=667},{H=1467},{PP=700},{PPP=1500},{NOCUPEROU=1},{AAG535=26.386},{LODDEST=architecture},{DESCRGEN=PORTA INTERNA E NUX 800X1600},{MAT=Lamiera d'acciaio DC01},{SMAT=2,0mm},{VER=Ciclo standard elettrostatico E DUP ETA: verniciatura liquida con processo di elettroforesi catodica con resina epossidica e finitura con polveri epossipoliestere termoindurenti.},{COL=RAL7035 bucciato},{WEIGHT=26.386},{PFOR=Soluzione composta da porta interna completa di sistema di chiusura a doppia aletta diam. 3,0mm; cerniere; montanti e traverse orizzontali e accessori di montaggio.},{CONF=1 pz.},{PACK=Film termoplastico},{LODLEVEL=350}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRGEN
General description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SMAT
Material thickness
ⁿ/ₐ
VER
Painting
ⁿ/ₐ
COL
Color
ⁿ/ₐ
B
[mm]
A
[mm]
L
[mm]
H
[mm]
WEIGHT
Weight
[kg]
PFOR
Supply parts
ⁿ/ₐ
CONF
Packaging
ⁿ/ₐ
PACK
Packaging
ⁿ/ₐ
WEIGHTPACK
Weight pack
[kg]
EDZ
EPLAN
ⁿ/ₐ
EUPI060140
EUPI060140
Inner door E NUX 600X1400
Steel plate DC01
2,0mm
Standard electrostatic cy...
RAL7035 textured finish
600
1409
467
1267
17.45
Soluzione composta da por...
1 pc.
Thermoplastic film
17.64
ETAE.EUPI060140.edz
EUPI060160
EUPI060160
Inner door E NUX 600X1600
Steel plate DC01
2,0mm
Standard electrostatic cy...
RAL7035 textured finish
600
1609
467
1467
19.986
Soluzione composta da por...
1 pc.
Thermoplastic film
20.50
ETAE.EUPI060160.edz
EUPI060180
EUPI060180
Inner door E NUX 600X1800
Steel plate DC01
2,0mm
Standard electrostatic cy...
RAL7035 textured finish
600
1809
467
1667
23.21
Soluzione composta da por...
1 pc.
Thermoplastic film
23.40
ETAE.EUPI060180.edz
EUPI060200
EUPI060200
Inner door E NUX 600X2000
Steel plate DC01
2,0mm
Standard electrostatic cy...
RAL7035 textured finish
600
2009
467
1867
24.786
Soluzione composta da por...
1 pc.
Thermoplastic film
25.40
ETAE.EUPI060200.edz
EUPI060220
EUPI060220
Inner door E NUX 600X2200
Steel plate DC01
2,0mm
Standard electrostatic cy...
RAL7035 textured finish
600
2209
467
2067
28.31
Soluzione composta da por...
1 pc.
Thermoplastic film
28.50
ETAE.EUPI060220.edz
EUPI080140
EUPI080140
Inner door E NUX 800X1400
Steel plate DC01
2,0mm
Standard electrostatic cy...
RAL7035 textured finish
800
1409
667
1267
23.7
Soluzione composta da por...
1 pc.
Thermoplastic film
26.19
ETAE.EUPI080140.edz
EUPI080160
EUPI080160
Inner door E NUX 800X1600
Steel plate DC01
2,0mm
Standard electrostatic cy...
RAL7035 textured finish
800
1609
667
1467
26.386
Soluzione composta da por...
1 pc.
Thermoplastic film
27.50
ETAE.EUPI080160.edz
EUPI080180
EUPI080180
Inner door E NUX 800X1800
Steel plate DC01
2,0mm
Standard electrostatic cy...
RAL7035 textured finish
800
1809
667
1667
29.2
Soluzione composta da por...
1 pc.
Thermoplastic film
29.386
ETAE.EUPI080180.edz
EUPI080200
EUPI080200
Inner door E NUX 800X2000
Steel plate DC01
2,0mm
Standard electrostatic cy...
RAL7035 textured finish
800
2009
667
1867
31.886
Soluzione composta da por...
1 pc.
Thermoplastic film
32.10
ETAE.EUPI080200.edz
EUPI080220
EUPI080220
Inner door E NUX 800X2200
Steel plate DC01
2,0mm
Standard electrostatic cy...
RAL7035 textured finish
800
2209
667
2067
38.31
Soluzione composta da por...
1 pc.
Thermoplastic film
38.50
ETAE.EUPI080220.edz
EUPI100160
EUPI100160
Inner door E NUX 1000X160...
Steel plate DC01
2,0mm
Standard electrostatic cy...
RAL7035 textured finish
1000
1609
867
1467
31.91
Soluzione composta da por...
1 pc.
Thermoplastic film
32.10
ETAE.EUPI100160.edz
EUPI100180
EUPI100180
Inner door E NUX 1000X180...
Steel plate DC01
2,0mm
Standard electrostatic cy...
RAL7035 textured finish
1000
1809
867
1667
35.286
Soluzione composta da por...
1 pc.
Thermoplastic film
35.80
ETAE.EUPI100180.edz
EUPI100200
EUPI100200
Inner door E NUX 1000X200...
Steel plate DC01
2,0mm
Standard electrostatic cy...
RAL7035 textured finish
1000
2009
867
1867
38.386
Soluzione composta da por...
1 pc.
Thermoplastic film
39.60
ETAE.EUPI100200.edz
EUPI100220
EUPI100220
Inner door E NUX 1000X220...
Steel plate DC01
2,0mm
Standard electrostatic cy...
RAL7035 textured finish
1000
2209
867
2067
45.81
Soluzione composta da por...
1 pc.
Thermoplastic film
46.00
ETAE.EUPI100220.edz
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PR - Suite cabinet with front blank door and rear panel
ETA
18.06.2024
EUPA - Front inserted mounting plate EUPA
ETA
18.06.2024
EUZE - EUZE modular plinth h=100-200
ETA
18.06.2024
SD6 - A self drilling fastener
SFS
20.02.2024
Assembled structure for modular cabinet with external doors - Assembled str...
ETA
18.06.2024
EUTT rain canopy - EUTT rain canopy
ETA
18.06.2024
EUPO - Door
ETA
18.06.2024
EC - Box with double blank door
ETA
18.06.2024
EUFI - Side panels EUFI
ETA
18.06.2024
EUPF - EUPF Lateral door
ETA
18.06.2024
E NUX PR - ENUX-PR cabinet with double blank door + rear panel
ETA
18.06.2024
Server enclosures, High Performance Cooling Systeme HPC - based on TS 8
Rittal
28.12.2023
Smart Package - based on TS 8
Rittal
28.12.2023
DP - Suite cabinet with double blank door and rear door
ETA
18.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表