您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Ejector pins - nitrided - C Typ(e) DIN 1530/ISO 8694, 500°-550°C, Material 1.2344
D-M-E
DME EUROPEAN CAD LIBRARY
Ejector pins & sleeves
Powered by
CAD模型選擇
{dme/d_m_e_euro/4/c.prj},{NB=EPC0502-000200},{REF=EPC0502-000200},{SIZE=2 x 200 x 75},{REF1=EPC0502-000200},{REFOLD=C 2 -200 -75},{L1=200},{L2=75},{R=0.3},{K=3},{D3=3},{D2=6},{D1=2.0},{D11=2.0},{V1=84}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
L1
Length (+2/0)
[mm]
L2
Length (-1/-2)
[mm]
R
Radius
[mm]
K
Head Thickness (0/-0.05)
[mm]
D3
Pin Diameter d3 (0/-0.1)
[mm]
D2
Head Diameter d2 (0/-0.2)
[mm]
D1
Shoulder Diameter d1 (g6)
[mm]
EPC0500-700100
EPC0500-700100
0.7 x 100 x 50
100
50
0.2
2
2
4
0.7
EPC0500-700125
EPC0500-700125
0.7 x 125 x 50
125
50
0.2
2
2
4
0.7
EPC0500-800080
EPC0500-800080
0.8 x 80 x 35
80
35
0.3
2
2
4
0.8
EPC0500-800100
EPC0500-800100
0.8 x 100 x 50
100
50
0.3
2
2
4
0.8
EPC0500-800125
EPC0500-800125
0.8 x 125 x 50
125
50
0.3
2
2
4
0.8
EPC0500-8001606
EPC0500-8001606
0.8 x 160 x 63
160
63
0.3
2
2
4
0.8
EPC0500-8001607
EPC0500-8001607
0.8 x 160 x 75
160
75
0.3
2
2
4
0.8
EPC0500-900080
EPC0500-900080
0.9 x 80 x 35
80
35
0.3
2
2
4
0.9
EPC0500-900100
EPC0500-900100
0.9 x 100 x 50
100
50
0.3
2
2
4
0.9
EPC0500-900125
EPC0500-900125
0.9 x 125 x 50
125
50
0.3
2
2
4
0.9
EPC0500-9001606
EPC0500-9001606
0.9 x 160 x 63
160
63
0.3
2
2
4
0.9
EPC0500-9001607
EPC0500-9001607
0.9 x 160 x 75
160
75
0.3
2
2
4
0.9
EPC0501-000080
EPC0501-000080
1 x 80 x 35
80
35
0.3
2
2
4
1.0
EPC0501-000100
EPC0501-000100
1 x 100 x 50
100
50
0.3
2
2
4
1.0
EPC0501-000125
EPC0501-000125
1 x 125 x 50
125
50
0.3
2
2
4
1.0
EPC0501-000160
EPC0501-000160
1 x 160 x 50
160
50
0.3
2
2
4
1.0
EPC0501-0001606
EPC0501-0001606
1 x 160 x 63
160
63
0.3
2
2
4
1.0
EPC0501-0001607
EPC0501-0001607
1 x 160 x 75
160
75
0.3
2
2
4
1.0
EPC0501-000200
EPC0501-000200
1 x 200 x 75
200
75
0.3
2
2
4
1.0
EPC0501-100080
EPC0501-100080
1.1 x 80 x 35
80
35
0.3
2
2
4
1.1
EPC0501-100100
EPC0501-100100
1.1 x 100 x 50
100
50
0.3
2
2
4
1.1
EPC0501-100125
EPC0501-100125
1.1 x 125 x 50
125
50
0.3
2
2
4
1.1
EPC0501-1001606
EPC0501-1001606
1.1 x 160 x 63
160
63
0.3
2
2
4
1.1
EPC0501-1001607
EPC0501-1001607
1.1 x 160 x 75
160
75
0.3
2
2
4
1.1
EPC0501-100200
EPC0501-100200
1.1 x 200 x 75
200
75
0.3
2
2
4
1.1
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
"THX" Thru Hard Ejector Pins
D-M-E
24.05.2024
Ejector pins - bath nitrided - TC Typ(e) DIN 1530/ISO 8694, 500°-550°C, Mat...
D-M-E
27.06.2024
Performance core pins - PCM Typ(e) DIN 1530/ISO 6751, 350°C - Mat. Berylliu...
D-M-E
27.06.2024
Core pins - inch - hardened - CX Typ(e), 500°-550°C, Material H13
D-M-E
13.10.2020
GB 112 Guide pillars - DME - Material 1.1731 - 720 HV 30
D-M-E
16.04.2024
WZ 7075 Typ(e) DIN 9861-HSS, Material HSS 62 ± 2 HRC - Punches - hardened
D-M-E
27.06.2024
Retainers for Ejector pins and Ejector sleeves - BA CUMSA, Material 1.7264 ...
D-M-E
04.08.2020
ODN Date stamps - remove inner insert from the outer insert using a screwdr...
D-M-E
14.12.2021
FW 34 Sprue puller bushings - DME - Mat.50 CrV4 - DIN 911
D-M-E
27.06.2024
FW 14 Leader pin bushings for GB 112 / GB 113 - DME - Material Bronze
D-M-E
12.04.2024
FBN Leader pin bushings - DME - Standard Material 1.7131
D-M-E
12.04.2024
FDV Spring loaded set screws - DME - Mat.: 1.4305-350°C
D-M-E
30.04.2024
R05 Locating sleeves - DME - Euro - Standard Material 1.7131 60 HRC
D-M-E
12.04.2024
AGM Sprue bushings - DME - Standard Material 1.2312 ca 38-47 HRC
D-M-E
16.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表