您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Enorm 2-VA
EMUGE-FRANKEN
EMUGE
M/C Tap
M,MF
EMUGE-VA
Enorm
Powered by
CAD模型選擇
{emuge/emuge/gewindebohrer/m2cmf/emuge-va/enorm/enorm202-va.prj},{NB=C0503000.0391},{SHA256=YWM/C6nJeFGhqK9sOwUkTZcE6a3j8N++tRVtvg5YDRo=},{INAME=C0503000_0391_gen},{NAME=C0503000_0391_gen},{DOC=enorm202-va/c0503000_0391.pdf},{J21=C0503000.0391},{J22=En.2-VA},{J3=E},{BLD=1},{H3=HSSE},{J1=DIN 374},{J6=ZYL01402105},{A1=M},{A21=18},{A3=2.00},{A5=ISO 2/6H},{A8=11.0},{B3=125},{C11=ZYL},{C12=21},{C2=0140},{C3=14.0},{C31=h9},{D2=R},{D7=0.136},{F1=R},{G3=C},{H11=HSS-E},{H22=0},{H5=--},{NSM=DIN4000-80},{DXF=enorm202-va/c0503000_0391.dxf},{XML=enorm202-va/c0503000_0391.xml},{CSV=enorm202-va/c0503000_0391.csv},{STP=enorm202-va/c0503000_0391_gen.stp}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J1
Standard Number
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
A1
Thread Form Type
ⁿ/ₐ
A21
Thread Diameter Metric
[mm]
A3
Thread Pitch
[mm]
A5
Thread Tolerance Class
ⁿ/ₐ
A8
Wrench Size
[mm]
B3
Overall Length
[mm]
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
D2
Flute Helix Hand
ⁿ/ₐ
D7
Weight of Item
[kg]
F1
Cutting Direction
ⁿ/ₐ
G3
Plug Style
ⁿ/ₐ
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
NSM
Standard of Characteristics
ⁿ/ₐ
C0503000.0030
C0503000.0030
En.2-VA
E
1
HSSE
DIN 376
ZYL00220105
M
3
0.50
ISO 2/6H
56
ZYL
1
22
2.2
h9
R
0.001
R
C
HSS-E
0
--
DIN4000-80
C0503000.0040
C0503000.0040
En.2-VA
E
1
HSSE
DIN 376
ZYL00282105
M
4
0.70
ISO 2/6H
2.1
63
ZYL
21
0028
2.8
h9
R
0.003
R
C
HSS-E
0
--
DIN4000-80
C0503000.0050
C0503000.0050
En.2-VA
E
1
HSSE
DIN 376
ZYL00352105
M
5
0.80
ISO 2/6H
2.7
70
ZYL
21
0035
3.5
h9
R
0.005
R
C
HSS-E
0
--
DIN4000-80
C0503000.0060
C0503000.0060
En.2-VA
E
1
HSSE
DIN 376
ZYL00452105
M
6
1.00
ISO 2/6H
3.4
80
ZYL
21
0045
4.5
h9
R
0.009
R
C
HSS-E
0
--
DIN4000-80
C0503000.0080
C0503000.0080
En.2-VA
E
1
HSSE
DIN 376
ZYL00602105
M
8
1.25
ISO 2/6H
4.9
90
ZYL
21
0060
6.0
h9
R
0.019
R
C
HSS-E
0
--
DIN4000-80
C0503000.0100
C0503000.0100
En.2-VA
E
1
HSSE
DIN 376
ZYL00702105
M
10
1.50
ISO 2/6H
5.5
100
ZYL
21
0070
7.0
h9
R
0.028
R
C
HSS-E
0
--
DIN4000-80
C0503000.0111
C0503000.0111
En.2-VA
E
1
HSSE
DIN 376
ZYL00802105
M
11
1.50
ISO 2/6H
6.2
100
ZYL
21
0080
8.0
h9
R
0.036
R
C
HSS-E
0
--
DIN4000-80
C0503000.0112
C0503000.0112
En.2-VA
E
1
HSSE
DIN 376
ZYL00902105
M
12
1.75
ISO 2/6H
7.0
110
ZYL
21
0090
9.0
h9
R
0.050
R
C
HSS-E
0
--
DIN4000-80
C0503000.0114
C0503000.0114
En.2-VA
E
1
HSSE
DIN 376
ZYL01102105
M
14
2.00
ISO 2/6H
9.0
110
ZYL
21
0110
11.0
h9
R
0.073
R
C
HSS-E
0
--
DIN4000-80
C0503000.0116
C0503000.0116
En.2-VA
E
1
HSSE
DIN 376
ZYL01202105
M
16
2.00
ISO 2/6H
9.0
110
ZYL
21
0120
12.0
h9
R
0.088
R
C
HSS-E
0
--
DIN4000-80
C0503000.0118
C0503000.0118
En.2-VA
E
1
HSSE
DIN 376
ZYL01402105
M
18
2.50
ISO 2/6H
11.0
125
ZYL
21
0140
14.0
h9
R
0.135
R
C
HSS-E
0
--
DIN4000-80
C0503000.0120
C0503000.0120
En.2-VA
E
1
HSSE
DIN 376
ZYL01602105
M
20
2.50
ISO 2/6H
12.0
140
ZYL
21
0160
16.0
h9
R
0.197
R
C
HSS-E
0
--
DIN4000-80
C0503000.0122
C0503000.0122
En.2-VA
E
1
HSSE
DIN 376
ZYL01802105
M
22
2.50
ISO 2/6H
14.5
140
ZYL
21
0180
18.0
h9
R
0.249
R
C
HSS-E
0
--
DIN4000-80
C0503000.0124
C0503000.0124
En.2-VA
E
1
HSSE
DIN 376
ZYL01802105
M
24
3.00
ISO 2/6H
14.5
160
ZYL
21
0180
18.0
h9
R
0.291
R
C
HSS-E
0
--
DIN4000-80
C0503000.0127
C0503000.0127
En.2-VA
E
1
HSSE
DIN 376
ZYL02002105
M
27
3.00
ISO 2/6H
16.0
160
ZYL
21
0200
20.0
h9
R
0.363
R
C
HSS-E
0
--
DIN4000-80
C0503000.0130
C0503000.0130
En.2-VA
E
1
HSSE
DIN 376
ZYL02202105
M
30
3.50
ISO 2/6H
18.0
180
ZYL
21
0220
22.0
h9
R
0.495
R
C
HSS-E
0
--
DIN4000-80
C0503000.0133
C0503000.0133
En.2-VA
E
1
HSSE
DIN 376
ZYL02502105
M
33
3.50
ISO 2/6H
20.0
180
ZYL
21
0250
25.0
h9
R
0.628
R
C
HSS-E
0
--
DIN4000-80
C0503000.0136
C0503000.0136
En.2-VA
E
1
HSSE
DIN 376
ZYL02802105
M
36
4.00
ISO 2/6H
22.0
200
ZYL
21
0280
28.0
h9
R
0.861
R
C
HSS-E
0
--
DIN4000-80
C0503000.0139
C0503000.0139
En.2-VA
E
1
HSSE
DIN 376
ZYL03202105
M
39
4.00
ISO 2/6H
24.0
200
ZYL
21
0320
32.0
h9
R
1.112
R
C
HSS-E
0
--
DIN4000-80
C0503000.0142
C0503000.0142
En.2-VA
E
1
HSSE
DIN 376
ZYL03202105
M
42
4.50
ISO 2/6H
24.0
200
ZYL
21
0320
32.0
h9
R
1.139
R
C
HSS-E
0
--
DIN4000-80
C0503000.0145
C0503000.0145
En.2-VA
E
1
HSSE
DIN 376
ZYL03602105
M
45
4.50
ISO 2/6H
29.0
220
ZYL
21
0360
36.0
h9
R
1.558
R
C
HSS-E
0
--
DIN4000-80
C0503000.0148
C0503000.0148
En.2-VA
E
1
HSSE
DIN 376
ZYL03602105
M
48
5.00
ISO 2/6H
29.0
250
ZYL
21
0360
36.0
h9
R
1.800
R
C
HSS-E
0
--
DIN4000-80
C0503000.0229
C0503000.0229
En.2-VA
E
1
HSSE
DIN 374
ZYL00452105
M
6
0.75
ISO 2/6H
3.4
80
ZYL
21
0045
4.5
h9
R
0.009
R
C
HSS-E
0
--
DIN4000-80
C0503000.0250
C0503000.0250
En.2-VA
E
1
HSSE
DIN 374
ZYL00602105
M
8
0.75
ISO 2/6H
4.9
80
ZYL
21
0060
6.0
h9
R
0.016
R
C
HSS-E
0
--
DIN4000-80
C0503000.0251
C0503000.0251
En.2-VA
E
1
HSSE
DIN 374
ZYL00602105
M
8
1.00
ISO 2/6H
4.9
90
ZYL
21
0060
6.0
h9
R
0.018
R
C
HSS-E
0
--
DIN4000-80
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表