您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 62223 - Vis autoformeuse tête fraisée Pozidrive - DIN 7500 MZ - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Vis à métaux - Vis à tôle - Vis autoperçeuses - Vis autoformeuses
a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_metaux_auto/a2/62223.prj},{NB=emile_maurin_622234X12},{REF=622234X12},{DXL=4x12},{MAT=Inox A2},{IDNR=},{NENN=M4x12},{D=4.0},{NE=2},{D3=3.141},{P=0.700},{L=12},{DF=3.545},{DK=7.5},{A=1.400},{K=2.20},{R=1.000},{M=4.400},{INFOS=INFOTEXTE},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
NE
N° empreinte
ⁿ/ₐ
L
Length
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
Emile Maurin 622232,5X5
622232,5X5
2.5x5
Inox A2
2.5
1
5
4.7
1.50
Emile Maurin 622232,5X6
622232,5X6
2.5x6
Inox A2
2.5
1
6
4.7
1.50
Emile Maurin 622232,5X8
622232,5X8
2.5x8
Inox A2
2.5
1
8
4.7
1.50
Emile Maurin 622232,5X10
622232,5X10
2.5x10
Inox A2
2.5
1
10
4.7
1.50
Emile Maurin 622232,5X12
622232,5X12
2.5x12
Inox A2
2.5
1
12
4.7
1.50
Emile Maurin 622233X6
622233X6
3x6
Inox A2
3.0
1
6
5.6
1.65
Emile Maurin 622233X8
622233X8
3x8
Inox A2
3.0
1
8
5.6
1.65
Emile Maurin 622233X10
622233X10
3x10
Inox A2
3.0
1
10
5.6
1.65
Emile Maurin 622233X12
622233X12
3x12
Inox A2
3.0
1
12
5.6
1.65
Emile Maurin 622233X16
622233X16
3x16
Inox A2
3.0
1
16
5.6
1.65
Emile Maurin 622234X8
622234X8
4x8
Inox A2
4.0
2
8
7.5
2.20
Emile Maurin 622234X10
622234X10
4x10
Inox A2
4.0
2
10
7.5
2.20
Emile Maurin 622234X12
622234X12
4x12
Inox A2
4.0
2
12
7.5
2.20
Emile Maurin 622234X16
622234X16
4x16
Inox A2
4.0
2
16
7.5
2.20
Emile Maurin 622234X20
622234X20
4x20
Inox A2
4.0
2
20
7.5
2.20
Emile Maurin 622235X10
622235X10
5x10
Inox A2
5.0
2
10
9.2
2.50
Emile Maurin 622235X12
622235X12
5x12
Inox A2
5.0
2
12
9.2
2.50
Emile Maurin 622235X16
622235X16
5x16
Inox A2
5.0
2
16
9.2
2.50
Emile Maurin 622235X20
622235X20
5x20
Inox A2
5.0
2
20
9.2
2.50
Emile Maurin 622235X25
622235X25
5x25
Inox A2
5.0
2
25
9.2
2.50
Emile Maurin 622235X30
622235X30
5x30
Inox A2
5.0
2
30
9.2
2.50
Emile Maurin 622236X12
622236X12
6x12
Inox A2
6.0
3
12
11.0
3.00
Emile Maurin 622236X16
622236X16
6x16
Inox A2
6.0
3
16
11.0
3.00
Emile Maurin 622236X20
622236X20
6x20
Inox A2
6.0
3
20
11.0
3.00
Emile Maurin 622236X25
622236X25
6x25
Inox A2
6.0
3
25
11.0
3.00
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
575Vac Ratings - U4 IP00 - 525, 550, 575, 600 or 690V 60Hz
ABB
15.07.2022
Reference 62214 - Countersunk raised head machine screw cross recess Pozidr...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 62432 - Countersunk head self drilling screw cross recess Pozidri...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62213 - Mushroom head square neck screw - DIN 603 - Stainless ste...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62306 - Pan head chipboard screw cross recess Pozidrive - Stainle...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 62443 - Pan head self drilling screw square recess - DIN 7504 M -...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62404 - Slotted countersunk Raised head tapping screw form C DIN ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62429 - Pan head self drilling screw cross recess "Phillips" - DI...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 62442 - Countersunk head self drilling screw square recess - DIN ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62431 - Pan head self drilling screw square recess - DIN 7504 M -...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62231 - Pan head machine screw six lobe recess - DIN 7985 - Stain...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62217 - Pan head machine screw cross recess phillips - DIN 7985 -...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62212 - Slotted mushroom head machine screw - NFE 25129 - Stainle...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Ultra Low Harmonic Drives - 480Vac, Cabinet Drives - 380, 400, 415, 460, 48...
ABB
15.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表